Design Support

 

System Analyzer is a tool suite that provides visibility into the real-time performance and behavior of your software. It allows you to analyze the load, execution sequence, and timing of your single-core or multicore target applications. System Analyzer is made up of two main components: DVT (various host-side user interface features in CCS) and UIA (target-side APIs and transports).

This document applies to System Analyzer features supported in CCS 6.0. Many of the features described in this document are also provided as part of CCS v5.3 and higher.

This document provides information about both the host-side and target-side components of System Analyzer.