Design Support

 428 views

This note describes a LED lighting design based on CC2510 and TPS40211. CC2510 is 2.4GHz System-on-Chip Low Power RF Transceiver while TPS40211 is a wide input range current mode boost controller, which provides voltage regulation and support 8 LED in series. CC2510 provides the wireless control function including 16 steps dimmer and various flashing modes. The CC1110 is the sub 1GHz version of the CC2510.