Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

This reference design is a scalable power supply designed to provide power to the Xilinx Artix-7, Spartan-7, and Zynq-7000 families of FPGA-based devices. The design receives power from a standard DC power supply and provides power to all rails of the Xilinx chipset and DDR memory through a (...)

Key Features

  • 13 hardware configurable power rails
  • Easy to change any output voltage in hardware
  • Only 1 input voltage required
  • Ideal power supply for the following Xilinx products: Artix-7 and Spartan-7 FPGAs, Zynq-7000 and Zynq-7000S SoCs
  • Small 3.5' x 2.5' PCB for use as a prototyping tool

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
TIDA-050000.1
(Output Voltage 1)
4.3 6 .9 8 7.2 Non-Isolated DC Buck- Synchronous
TIDA-050000.2
(Output Voltage 2)
4.3 6 .85 1 .85 Non-Isolated DC Buck- Synchronous
TIDA-050000.3
(Output Voltage 3)
4.3 6 1.8 .2 .36 Non-Isolated DC Linear Regulator
TIDA-050000.4
(Output Voltage 4)
4.3 6 3.3 .2 .66 Non-Isolated DC Linear Regulator
TIDA-050000.5
(Output Voltage 5)
4.3 6 .675 2 1.35 Non-Isolated DC Other
TIDA-050000.6
(Output Voltage 6)
4.3 6 1.35 2 2.7 Non-Isolated DC Buck- Synchronous
TIDA-050000.7
(Output Voltage 7)
4.3 6 1.2 1.7 2.04 Non-Isolated DC Buck- Synchronous
TIDA-050000.8
(Output Voltage 8)
4.3 6 1.8 1.2 2.16 Non-Isolated DC Buck- Synchronous
TIDA-050000.9
(Output Voltage 9)
4.3 6 3.3 1 3.3 Non-Isolated DC Buck- Synchronous
TIDA-050000.10
(Output Voltage 10)
4.3 6 1.8 .2 .36 Non-Isolated DC Linear Regulator
TIDA-050000.11
(Output Voltage 11)
4.3 6 3.3 .2 .66 Non-Isolated DC Linear Regulator
TIDA-050000.12
(Output Voltage 12)
4.3 6 .9 1.7 1.53 Non-Isolated DC Buck- Synchronous
TIDA-050000.13
(Output Voltage 13)
4.3 6 1.8 1.2 2.16 Non-Isolated DC Buck- Synchronous

Description

This reference design provides a high-performance stereo audio subsystem for use in PC applications. It operates off a single supply, ranging from 4.5 V to 16 V, and features the TAS2770, a digital-input Class-D audio amplifier that provides excellent noise and distortion performance and is (...)

Key Features

  • Stereo or Mono evaluation mode
  • USB input
  • IV sense evaluation mode
  • Interface to TAS2559YZEVM for speaker protection evaluation
  • Access to TAS2770 add-in PurePath Console 3

Description

This reference design is a dual port 200W synchronous buck-boost utilizing the LM5176 controller for automotive applications. This design can operate from 6V to 40V, and output 5V, 9V, 15V, and 20V at 5A. Output adjustment is achieved using TPS25740B power delivery controller. Two ports are (...)

Key Features

  • 6V to 40V in, output 5V, 9V, 15V and 20V @ 5A
  • 98% peak efficiency
  • Over current, over voltage and over temperature protection
  • Dual port synchronized via external clock circuit
  • Each port is operated 180 degrees out of phase

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP21096.1
(Output Voltage 1)
6 40 5 5 25 Non-Isolated DC Buck Boost- 4 Switch
PMP21096.2
(Output Voltage 2)
6 40 9 5 45 Non-Isolated DC Buck Boost- 4 Switch
PMP21096.3
(Output Voltage 3)
6 40 15 5 75 Non-Isolated DC Buck Boost- 4 Switch
PMP21096.4
(Output Voltage 4)
6 40 20 5 100 Non-Isolated DC Buck Boost- 4 Switch

Description

The high-speed, linear transimpedance amplifier reference design is a high-speed, linear, two-stage transimpedance amplifier (TIA) application which uses the LMH5401 fully differential amplifier (FDA). Included in the reference design is a photo diode with integrated fiber pigtail. The provided (...)

Key Features

  • Bandwidth > 500 MHz
  • Convert current to voltage
  • Photo diode included
  • Two stages for increased gain

Description

The TIDA-01480 reference design is a scalable power supply designed to provide power to the Xilinx Zynq UltraScale+ (ZU+) family of MPSoC devices. The design receives power from a standard DC power supply and provides power to all rails of the Xilinx chipset and DDR memory through a well-defined (...)

Key Features

  • 17 hardware configurable power rails
  • Easy to change any output voltage in hardware
  • Only 1 input voltage required
  • Ideal power supply for the following Xilinx products: Zynq Ultrascale_ MPSoCs (ZU2CG, ZU3CG, ZU4CG, ZU5CG, ZU2EG, ZU3EG, ZU4EG, ZU5EG, ZU4EV, ZU5EV)
  • Small 3.5" x 2.5" PCB for use as a (...)

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
TIDA-01480.1
(Output Voltage 1)
4.3 6 .9 12 10.8 Non-Isolated DC Buck- Synchronous
TIDA-01480.2
(Output Voltage 2)
4.3 6 .9 8 7.2 Non-Isolated DC Buck- Synchronous
TIDA-01480.3
(Output Voltage 3)
4.3 6 1.35 2 2.7 Non-Isolated DC Buck- Synchronous
TIDA-01480.4
(Output Voltage 4)
4.3 6 1.2 1.7 2.04 Non-Isolated DC Buck- Synchronous
TIDA-01480.5
(Output Voltage 5)
4.3 6 1.8 1.2 2.16 Non-Isolated DC Buck- Synchronous
TIDA-01480.6
(Output Voltage 6)
4.3 6 3.3 1 3.3 Non-Isolated DC Buck- Synchronous
TIDA-01480.7
(Output Voltage 7)
4.3 6 1.8 .2 .36 Non-Isolated DC Linear Regulator
TIDA-01480.8
(Output Voltage 8)
4.3 6 3.3 .2 .66 Non-Isolated DC Linear Regulator
TIDA-01480.9
(Output Voltage 9)
4.3 6 .9 1.7 1.53 Non-Isolated DC Buck- Synchronous
TIDA-01480.10
(Output Voltage 10)
4.3 6 1.8 1.2 2.16 Non-Isolated DC Buck- Synchronous
TIDA-01480.11
(Output Voltage 11)
4.3 6 .85 1 .85 Non-Isolated DC Buck- Synchronous
TIDA-01480.12
(Output Voltage 12)
4.3 6 1.8 .2 .36 Non-Isolated DC Linear Regulator
TIDA-01480.13
(Output Voltage 13)
4.3 6 3.3 .2 .66 Non-Isolated DC Linear Regulator
TIDA-01480.14
(Output Voltage 14)
4.3 6 .675 2 1.35 Non-Isolated DC Other
TIDA-01480.15
(Output Voltage 15)
4.3 6 .9 4 3.6 Non-Isolated DC Other
TIDA-01480.16
(Output Voltage 16)
4.3 6 1.2 1.7 2.04 Non-Isolated DC Other
TIDA-01480.17
(Output Voltage 17)
4.3 6 1.8 1.2 2.16 Non-Isolated DC Other

Description

Industrial vibration sensing is crucial part in condition monitoring necessary for predictive maintenance. Integrated Electronic Piezoelectric (IEPE) sensor is the most common vibration sensor used in industrial environment. This design is a full analog front-end for IEPE sensor interface (...)

Key Features

  • Single channel IEPE sensor analog input
  • 24-bits conversion resolution
  • Programmable data rate: 265 kSPS to 32kSPS
  • 20 kHz bandwidth signal bandwidth
  • ±10V AC input, 250 kΩ input impedance

Description

PMP10723 is an isolated output flyback solution that accepts an input voltage of 9 VIN to 16 VIN and provides a 53-V/400-mA output. With secondary control, it can achieve great load regulation performance. Also it can fan out to cover other isolated high-voltage applications just by changing the (...)

Key Features

  • Isolated output
  • Great load regulation
  • Peak current-mode control
  • Flexible for other isolate application

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP10723.1
(Output
Voltage1)
9 16 53 .4 21.2 Isolated DC Flyback- Non Sync

Description

The TIDA-00914 reference design realizes a reinforced isolated 3-phase inverter sub-system using isolated IGBT gate drivers and isolated current/voltage sensors. Precise in-line shunt based motor phase current sensing is done with AMC1306E25 delta sigma modulators. The modulator output is Manchester (...)

Key Features

  • Simplified clock routing to delta sigma modulators due to Manchester encoded data output
  • Small pin count (8) enables compact solution
  • High CMTI of modulator (>50 kV/us) improves noise immunity to switching transients
  • Short circuit response time of less than 1.5 µs
  • Calibrated full scale accuracy of (...)

Description

This reference design showcases a data acquisition architecture that uses a dual channel SAR ADC paired with a digital isolator with integrated power converter to achieve phase isolated, simultaneous   measurement of voltage and current. Accuracy of <0.3% is achieved using 12-bit (...)

Key Features

  • Phase isolated simultaneous voltage and current measurement using highly integrated components.
  • Simultaneous AC voltage and current measurement accuracy:– AC Voltage: < ±0.25% for 5 to 300 V. – AC Current: < ±0.3% for 0.5 to 50 A
  • Data acquisition specifications: 
    • 12-bit, 14-bit at 750ksps pin compatible (...)

Description

The demand to retain memory on the position of the seat, window, sliding door, mirror, lift-gate, and others driven by that motor has increased as small motors within the modern automotive vehicle continue to evolve. Existing solutions utilize multiple magnetic sensors attached to the body of a (...)

Key Features

  • Configurable for many DC motor solutions
  • -14V to 80V wide common mode input range for in-line motor current sensing
  • Operational for typical 9V to 18V battery supply
  • Simple interfacing with MSP430™ LaunchPad™ Development Kit for digital capture

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.