Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

This reference design is a reference platform based on the 66AK2Gx DSP + ARM processor  System-On-Chip (SoC) and companion AIC3106 Audio codec and enables a quick path to audio processing algorithm design and demonstration. This audio solution design includes real time application software (...)

Key Features

  • Programmable three-band equialization with gain controls
  • Simple serial user interface
  • Digital radio input with up to 96KHz sample rate
  • DSP-based audio processing implementation

Description

This mobile point of sale (mPOS) reference design features a 1S1P Li-Ion battery architecture to reduce system size and cost. Integrated load switches are used to reduce standby power consumption and maximize battery life to enable the single-cell architecture. A USB Type-C charging port is also (...)

Key Features

  • 1S1P low-voltage battery architecture made possible by inclusion of low-voltage (5-V) printer rail driven by DRV8833
  • USB Type-C charging port via TUSB320 and BQ25890 updates current USB implementations to new standard
  • TPS22918 load switch disconnects inactive subsystems to extend battery life in a (...)

Description

This reference design offers two display interface options: an Automotive processor with MIPI® DSI output and an Automotive infotainment video display panel with OpenLDI (OLDI) / LVDS input The reference design provides two variations. Setup one converts the system on chip (SoC) DSI video output (...)

Key Features

  • First to Market AEC-Q100 Automotive Qualified Dual-channel MIPI DSI to Dual-link OLDI/LVDS Bridge
  • Supports up to 154-MHz OLDI/LVDS Output Clock in Dual-link Mode
  • Supports up to 24-bpp DSI Video Packets With RGB888 Formats 
  • Supports up to 60-fps WQXGA 2560 × 1600 Resolution at 24-bpp Color 
  • Supports up to (...)

Description

The TIDA-01619 provides a three-phase brushless DC (BLDC) motor driver solution for systems that have operating range from 4.4 V to 18 V.

This design features the DRV10974 motor driver with the ability to add MCU for closed loop speed control. The DRV10974 offers sensorless commutation with no need (...)

Key Features

  • Thermally Enhanced: 2 layers and 2 oz copper thickness
  • Small Form Factor: 22 mm diameter
  • Low acoustics
  • Ability to add MCU for closed loop speed control
  • Fully protected realized by on-chip protection from 10974

Description

Interleaved Continuous Conduction Mode (CCM) Totem Pole (TTPL) Bridgeless Power Factor Correction (PFC) is an attractive power topology with use of high band-gap GaN devices, because of high efficiency and reduced size of the power supply. This design illustrates a method to control this power stage (...)

Key Features

  • AC Input (90-230Vrms), 50-60Hz and 3.3KW rated power at high line
  • 98.75% peak efficiency and less than 2% Total Harmonic Distortion (THD)
  • powerSUITE support for easy adaptation of the design for user requirement
  • In built frequency response analyzer (SFRA) for verification and design of control loops
  • Low (...)

Description

This reference design uses TPS543C20 in a stacked configuration to provide 0.85V @ 40A in a compact (21mm x 35mm) form factor with low temperature rise with no airflow. Board includes on board high speed dynamic load tester, output ripple probe interface, and test point for stability analyzer, such (...)

Key Features

  • Stackable up to 80A
  • Internally compensated
  • Compact board layout (21mm x 35mm)
  • Less than 30C rise at 40A with no air flow
  • Rich test interface including on board high speed dynamic load
  • With airflow design has been verified to operate @75A with 45C temperature rise

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP21386.1
(Output
Voltage1)
4.5 16 1 40 40 Non-Isolated DC Multiphase

Description

This reference design features the industry's first zero-crossover and zero-drift amplifier (OPA388) to buffer the analog output of a digital-to-analog converter (DAC). It demonstrates the importance of the zero-crossover and zero-drift feature and how they can minimize the integral non-linearity (...)

Key Features

  • Precision DAC (DAC8830) provides excellent linearity, low glitch, low noise and fast setting
  • Operates at 2.7-5.5 V single-supply, which is compatible with most DSP/MCU power requirements
  • Zero-crossover, zero-drift op amp (OPA388) provides true precision to minimize contributions to DAC INL (<0.5 LSB)

Description

This reference design showcases innovative solutions for battery and system health monitoring of battery-powered Smart Flow Meters.  The battery monitoring subsystem provides highly accurate energy measurement and State of Health(SOH) projections which forecast battery lifetime. The system (...)

Key Features

  • Monitors the State-Of-Health of non-rechargeable lithium batteries
  • Accurately predicts the End-Of-Service of non-rechargeable lithium batteries
  • Low power system monitoring with ADS7142 SAR ADC and LPV521 op-amp
  • Single channel load switch to connect/disconnect system load
  • Supports Lithium Thionyl (...)

Description

The TIDEP-0092 reference design provides a foundation for short-range radar (SRR) applications using the AWR1642 evaluation module (EVM). This design allows the estimation and tracking of the position (in the azimuthal plane) and velocity of objects in its field of view up to 80 m,  travelling (...)

Key Features

  • Single-chip FMCW radio detection and ranging (RADAR) for SRR applications
  • Detect objects (such as cars and trucks) up to 80 m away with range resolution of 35 cm; objects 20-m away detectable with resolution of 4.3 cm
  • Clustering and tracking on detected outputs
  • Antenna field of view ±60° with (...)

Description

This reference design demonstrates the use of the AWR1642 single-chip mmWave sensor with integrated DSP as a vehicle occupant detection sensor enabling the detection of occupants in a vehicle. This design provides a reference processing chain that runs on the C674x DSP, enabling generation of a (...)

Key Features

  • Demonstration of mmWave sensor technology for robust detection of occupants (adults, children, pets) in a vehicle
  • Generate presence heat map with FOV of ±60 degrees
  • Source code for processing and detection based on mmWave software development kit (SDK)
  • Based on proven EVM hardware designs, enabling quick (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.