Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

The high-speed, linear transimpedance amplifier reference design is a high-speed, linear, two-stage transimpedance amplifier (TIA) application which uses the LMH5401 fully differential amplifier (FDA). Included in the reference design is a photo diode with integrated fiber pigtail. The provided (...)

Key Features

  • Bandwidth > 500 MHz
  • Convert current to voltage
  • Photo diode included
  • Two stages for increased gain

Description

This fully tested, USB power delivery reference design is a high efficiency, high power density, AC/DC adapter solution with a wide input voltage range (85 - 265VAC) for laptop adapters and smartphone charger applications. It adopts active-clamp-flyback topology controlled by TI’s newest ACF (...)

Key Features

  • High efficiency (92% peak value)
  • High power density (30W/in³)
  • Low no load power consumption (60mW)
  • Low light load input power (0.5W), @20Vout/0.25W output
  • Fully compatible with USB PD 2.0 standard, with 5V/3A, 9V/3A, 15V/3A, 20V/3.25A output
  • Active-clamp flyback + SR topology
  • Small size (62mm*26.8mm*20mm)

Description

This reference design provides lightning surge protection solution for Power over Ethernet (PoE) Power Sourcing Equipment (PSE) systems based on TI's TPS23861 PSE controller. The need for implementing such protection will normally depend on the environment in which the PSE is intended to operate and (...)

Key Features

  • Ethernet Alliance certified for sending Type 2 (up to Class 4) power
  • 4-port Auto Mode PoE PSE solution with TPS23861
  • Auto Mode/Semi-Auto Mode/Manual Mode provides flexibility to power standard or non standard PDs
  • Able to pass 6kV common mode surge test and 4kV differential mode surge test

Description

This power supply reference design for automotive auxiliary circuits generates a 15-V, 4-A output from a wide input range of 40 V to 1 kV and up to a 1.2-kV transient. The design fits ideally into an 800-V batterydriven hybrid-electric vehicle (HEV) or electric vehicle(EV) traction inverter system (...)

Key Features

  • 40V to 1kV input, 15-V output flyback auxiliary power supply with output power up to 60W
  • Regulated 15V with active start-up circuit for reduced standby power
  • Extendable to higher voltage and higher power range to utilize high voltage capability of SiC MOSFET
  • Two converter variants with PSR and (...)

Description

This automotive point-of-load power supply reference design features complete front-end protection in a small overall solution size. The system can clamp fast high-voltage electrical transients and maintain operation through these events. It can also properly respond to a reverse battery polarity (...)

Key Features

  • Complete wide Vin front-end automotive power supply
  • Off-battery operation with reverse battery protection 
  • Positive and negative transient voltage protection
  • Auto-sequencing of all three power rails
  • Reduced EMI with included pi filter

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP15023.1
(Output Voltage 1)
5 36 3.3 3.55 11.715 Non-isolated DC Buck- Integrated Switch
PMP15023.2
(Output Voltage 2)
5 36 1.2 2 2.4 Non-isolated DC Buck- Integrated Switch
PMP15023.3
(Output Voltage 3)
5 36 1.8 2 3.6 Non-isolated DC Buck- Integrated Switch

Description

The touch remote control enabled with CapTIvate™ technology demonstrates a capacitive-touch solution based on a single MSP430™ microcontroller (MCU) with CapTIvate technology. This design uses self- and mutual-capacitance technology to enable a multifunctional, capacitive-touch panel (...)

Key Features

  • CapTIvate Capacitive Touch Functions with Eight-Touch Buttons, One Touch Slider for Volume Control, One Gesture Pad for Slide and Tap Gestures and One Proximity Sensor for Grip Detection
  • Two LEDs to Indicate Power Status and Touch Operation
  • Wake-On Grip Detection With Ultra-Low-Power Standby Mode
  • PC (...)

Description

TIDM-CAPTIVATE-64-BUTTON is a TI Designs Reference Design for an ultra-low-power touch panel with 64-buttons that can be controlled by a single MSP microcontroller (MCU) with CapTIvate™ technology. The design uses mutual capacitance technology to enable all 64-buttons to be tightly packed and (...)

Key Features

  • Single touch and multitouch detection
  • Mutual capacitance technology enables 64-buttons with only 16 microcontroller pins
  • More than 100 samples-per-second and 15-ms typical response time with code size/response time optimization
  • 1.75-µA-per-button average current with low-power optimization and (...)

Description

PMP10723 is an isolated output flyback solution that accepts an input voltage of 9 VIN to 16 VIN and provides a 53-V/400-mA output. With secondary control, it can achieve great load regulation performance. Also it can fan out to cover other isolated high-voltage applications just by changing the (...)

Key Features

  • Isolated output
  • Great load regulation
  • Peak current-mode control
  • Flexible for other isolate application

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP10723.1
(Output
Voltage1)
9 16 53 .4 21.2 Isolated DC Flyback- Non Sync

Description

The TIDA-00366 reference design provides a reference solution for 3-Phase inverter rated up to 10kW designed using reinforced isolated dual IGBT gate driver UCC21520, reinforced isolated amplifier AMC1301, and MCU (TMS320F28027). Lower system cost is achieved by using AMC1301 for motor current (...)

Key Features

  • Reinforced isolated inverter suited for 200-690V AC drives rated up to 10kW
  • Simple yet effective gate driver with 4A source, 6A sink output current capability
  • 250kHz isolated amplifier for inverter current, DC link voltage and IGBT module temperature measurement - enables use of internal ADC of MCU
  • (...)

Description

PROFINET is becoming the leading industrial Ethernet protocol in automation due to its high-speed, deterministic communications and enterprise connectivity. However, as the world’s most popular fieldbus, PROFIBUS’s importance and usage will continue for many years due to legacy (...)

Key Features

  • PROFIBUS: Cyclic PROFIBUS-DP (DPV0) and enhancements to DP (DPV1) for acyclic services. Supports transmission speeds of 9.6Kbaud to 12Mbaud
  • PROFINET IRT: conformance classes A, B, and C functionality with a minimum cycle time of 250us
  • PROFIBUS master and PROFINET IRT device simultaneously supported
  • (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.