Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

This reference design provides customers with a comparison study on the usage of GaN vs SI in power supply designs. This specific design uses TPS40400 controller to drive CSD87381 for the silicon power supply and LMG1210 with EPC2111 for the GaN power supply to provide 0.8V/10A. This design compares (...)

Key Features

  • PMBus programmable OPC, UVLO, OV, switching frequency, and soft start
  • Deadtime adjustment through pin strapping on LMG1210
  • Power board and daughter card impelemtatation
  • Optimizing deadtime showed 5% increase in GaN efficiency

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP21440.1
(Output Voltage 1)
6 8.4 .8 10 8 Non-Isolated DC Buck- Synchronous
PMP21440.2
(Output Voltage 2)
6 8.4 .8 10 8 Non-Isolated DC Buck- Synchronous

Description

The 0.23 qHD DLP chipset is an affordable platform enabling the use of DLP technology with embedded host processor. This chipset is incorporated in to this reference design to enable a low power, on-demand free-form sub-system display for a variety of applications.

Key Features

  • Display sub-system DLP230GP (qHD resolution)
  • Compact PCB Layout supporting qHD (DLP230GP) Optical Engine and including HDMI and USB connectivity
  • 19-V Input and LED current drive up to 6A

Description

This TI reference design provides a low-component count, low-cost solution for 4- to 20-mA loop-powered, resistance-temperature detector (RTD), temperature transmitter. The design takes advantage of the on-chip Smart Analog Combo module in the MSP430FR2355 MCU to control the loop current, so  (...)

Key Features

  • Sensor Input Compatible with 2-, 3- or 4-Wire Resistance Temperature Detector (RTD) Probes
  • Temperature range for RTD of –200°C to 850°C
  • Maximum Measured Error: <1°C
  • IEC61000-4-2: ESD: Air Discharge: ±8 kV Class A
  • Small Form Factor (L × W): 60mm × 8mm
  • Operating Temperature Range -40°C to 105°C

Description

The PMP15016 reference design is a 5V/3A output power supply using the LMR23630 DC/DC buck regulator IC. This design uses a 4-layer board and is intended for industrial applications with a 24V input bus. LMR23630 is a 4.0V to 36V input, 3A output capable, and 400 kHz fixed synchronous buck (...)

Key Features

  • Wide 9V to 36V input voltage range for nominal 24V input bus, 5V/3A output
  • Compliant with both CISPR-22 Class-B conducted and radiated emissions standards with 10dB+ margin    
  • Peak current mode control, OCP function, inductor saturation protection
  • Easy to use 8-pin SOIC package

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP15016.1
(Output
Voltage1)
9 36 5 3 15 Non-Isolated DC Buck- Synchronous

Description

This reference design provides a high-performance stereo audio subsystem for use in PC applications. It operates off a single supply, ranging from 4.5 V to 16 V, and features the TAS2770, a digital-input Class-D audio amplifier that provides excellent noise and distortion performance and is (...)

Key Features

  • Stereo or Mono evaluation mode
  • USB input
  • IV sense evaluation mode
  • Interface to TAS2559YZEVM for speaker protection evaluation
  • Access to TAS2770 add-in PurePath Console 3

Description

Industrial vibration sensing is crucial part in condition monitoring necessary for predictive maintenance. Integrated Electronic Piezoelectric (IEPE) sensor is the most common vibration sensor used in industrial environment. This design is a full analog front-end for IEPE sensor interface (...)

Key Features

  • Single channel IEPE sensor analog input
  • 24-bits conversion resolution
  • Programmable data rate: 265 kSPS to 32kSPS
  • 20 kHz bandwidth signal bandwidth
  • ±10V AC input, 250 kΩ input impedance

Description

This reference design is a scalable power supply designed to provide power to the Xilinx Artix-7, Spartan-7, and Zynq-7000 families of FPGA-based devices. The design receives power from a standard DC power supply and provides power to all rails of the Xilinx chipset and DDR memory through a (...)

Key Features

  • 13 hardware configurable power rails
  • Easy to change any output voltage in hardware
  • Only 1 input voltage required
  • Ideal power supply for the following Xilinx products: Artix-7 and Spartan-7 FPGAs, Zynq-7000 and Zynq-7000S SoCs
  • Small 3.5' x 2.5' PCB for use as a prototyping tool

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
TIDA-050000.1
(Output Voltage 1)
4.3 6 .9 8 7.2 Non-Isolated DC Buck- Synchronous
TIDA-050000.2
(Output Voltage 2)
4.3 6 .85 1 .85 Non-Isolated DC Buck- Synchronous
TIDA-050000.3
(Output Voltage 3)
4.3 6 1.8 .2 .36 Non-Isolated DC Linear Regulator
TIDA-050000.4
(Output Voltage 4)
4.3 6 3.3 .2 .66 Non-Isolated DC Linear Regulator
TIDA-050000.5
(Output Voltage 5)
4.3 6 .675 2 1.35 Non-Isolated DC Other
TIDA-050000.6
(Output Voltage 6)
4.3 6 1.35 2 2.7 Non-Isolated DC Buck- Synchronous
TIDA-050000.7
(Output Voltage 7)
4.3 6 1.2 1.7 2.04 Non-Isolated DC Buck- Synchronous
TIDA-050000.8
(Output Voltage 8)
4.3 6 1.8 1.2 2.16 Non-Isolated DC Buck- Synchronous
TIDA-050000.9
(Output Voltage 9)
4.3 6 3.3 1 3.3 Non-Isolated DC Buck- Synchronous
TIDA-050000.10
(Output Voltage 10)
4.3 6 1.8 .2 .36 Non-Isolated DC Linear Regulator
TIDA-050000.11
(Output Voltage 11)
4.3 6 3.3 .2 .66 Non-Isolated DC Linear Regulator
TIDA-050000.12
(Output Voltage 12)
4.3 6 .9 1.7 1.53 Non-Isolated DC Buck- Synchronous
TIDA-050000.13
(Output Voltage 13)
4.3 6 1.8 1.2 2.16 Non-Isolated DC Buck- Synchronous

Description

This reference design is a dual port 200W synchronous buck-boost utilizing the LM5176 controller for automotive applications. This design can operate from 6V to 40V, and output 5V, 9V, 15V, and 20V at 5A. Output adjustment is achieved using TPS25740B power delivery controller. Two ports are (...)

Key Features

  • 6V to 40V in, output 5V, 9V, 15V and 20V @ 5A
  • 98% peak efficiency
  • Over current, over voltage and over temperature protection
  • Dual port synchronized via external clock circuit
  • Each port is operated 180 degrees out of phase

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP21096.1
(Output Voltage 1)
6 40 5 5 25 Non-Isolated DC Buck Boost- 4 Switch
PMP21096.2
(Output Voltage 2)
6 40 9 5 45 Non-Isolated DC Buck Boost- 4 Switch
PMP21096.3
(Output Voltage 3)
6 40 15 5 75 Non-Isolated DC Buck Boost- 4 Switch
PMP21096.4
(Output Voltage 4)
6 40 20 5 100 Non-Isolated DC Buck Boost- 4 Switch

Description

The TIDA-01480 reference design is a scalable power supply designed to provide power to the Xilinx Zynq UltraScale+ (ZU+) family of MPSoC devices. The design receives power from a standard DC power supply and provides power to all rails of the Xilinx chipset and DDR memory through a well-defined (...)

Key Features

  • 17 hardware configurable power rails
  • Easy to change any output voltage in hardware
  • Only 1 input voltage required
  • Ideal power supply for the following Xilinx products: Zynq Ultrascale_ MPSoCs (ZU2CG, ZU3CG, ZU4CG, ZU5CG, ZU2EG, ZU3EG, ZU4EG, ZU5EG, ZU4EV, ZU5EV)
  • Small 3.5" x 2.5" PCB for use as a (...)

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
TIDA-01480.1
(Output Voltage 1)
4.3 6 .9 12 10.8 Non-Isolated DC Buck- Synchronous
TIDA-01480.2
(Output Voltage 2)
4.3 6 .9 8 7.2 Non-Isolated DC Buck- Synchronous
TIDA-01480.3
(Output Voltage 3)
4.3 6 1.35 2 2.7 Non-Isolated DC Buck- Synchronous
TIDA-01480.4
(Output Voltage 4)
4.3 6 1.2 1.7 2.04 Non-Isolated DC Buck- Synchronous
TIDA-01480.5
(Output Voltage 5)
4.3 6 1.8 1.2 2.16 Non-Isolated DC Buck- Synchronous
TIDA-01480.6
(Output Voltage 6)
4.3 6 3.3 1 3.3 Non-Isolated DC Buck- Synchronous
TIDA-01480.7
(Output Voltage 7)
4.3 6 1.8 .2 .36 Non-Isolated DC Linear Regulator
TIDA-01480.8
(Output Voltage 8)
4.3 6 3.3 .2 .66 Non-Isolated DC Linear Regulator
TIDA-01480.9
(Output Voltage 9)
4.3 6 .9 1.7 1.53 Non-Isolated DC Buck- Synchronous
TIDA-01480.10
(Output Voltage 10)
4.3 6 1.8 1.2 2.16 Non-Isolated DC Buck- Synchronous
TIDA-01480.11
(Output Voltage 11)
4.3 6 .85 1 .85 Non-Isolated DC Buck- Synchronous
TIDA-01480.12
(Output Voltage 12)
4.3 6 1.8 .2 .36 Non-Isolated DC Linear Regulator
TIDA-01480.13
(Output Voltage 13)
4.3 6 3.3 .2 .66 Non-Isolated DC Linear Regulator
TIDA-01480.14
(Output Voltage 14)
4.3 6 .675 2 1.35 Non-Isolated DC Other
TIDA-01480.15
(Output Voltage 15)
4.3 6 .9 4 3.6 Non-Isolated DC Other
TIDA-01480.16
(Output Voltage 16)
4.3 6 1.2 1.7 2.04 Non-Isolated DC Other
TIDA-01480.17
(Output Voltage 17)
4.3 6 1.8 1.2 2.16 Non-Isolated DC Other

Description

PMP10723 is an isolated output flyback solution that accepts an input voltage of 9 VIN to 16 VIN and provides a 53-V/400-mA output. With secondary control, it can achieve great load regulation performance. Also it can fan out to cover other isolated high-voltage applications just by changing the (...)

Key Features

  • Isolated output
  • Great load regulation
  • Peak current-mode control
  • Flexible for other isolate application

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP10723.1
(Output
Voltage1)
9 16 53 .4 21.2 Isolated DC Flyback- Non Sync

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.