Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

This reference design details a solution for an automotive daytime running light (DRL) and position light. The TPS92830-Q1 linear LED controller used in this design is directly supplied from the automotive battery, allowing you to use the same LEDs for both functions. This reference design also (...)

Key Features

  • Automotive Battery Supply
  • Meets CISPR 25 Conducted and Radiated Emission Standards and Passed ISO11452-4 BCI Test
  • DRL/Position Light Reuse by Using Device Internal PWM Generator
  • LED String Open Circuit, Short to Ground and Short to Battery Diagnostics With Auto Recovery
  • Fault Bus Configurable as (...)

Description

This reference design provides lightning surge protection solution for Power over Ethernet (PoE) Power Sourcing Equipment (PSE) systems based on TI's TPS23861 PSE controller. The need for implementing such protection will normally depend on the environment in which the PSE is intended to operate and (...)

Key Features

  • Ethernet Alliance certified for sending Type 2 (up to Class 4) power
  • 4-port Auto Mode PoE PSE solution with TPS23861
  • Auto Mode/Semi-Auto Mode/Manual Mode provides flexibility to power standard or non standard PDs
  • Able to pass 6kV common mode surge test and 4kV differential mode surge test

Description

This reference design demonstrates a low-power wireless sensor which detects gas leaks by analyzing the ultrasonic spectrum for particular signatures. The system is designed to operate from a single Li-Primary coin cell and communicate wirelessly to a base station, which removes all requirements for (...)

Key Features

  • Accurate li-primary battery gauging enables extended lifetime and predictable maintenance
  • Uses multiple power domains to optimize system current consumption
  • System diagnostics available for precision power evaluation during development
  • Over three years of operation on coin cell battery ehen sensing (...)

Description

This verified design can accurately measure current on a bus that carries hundreds of volts. This design is targeted for solar and server applications due to their wide high-voltage input range requirements. This design uses the INA260 current shunt monitor with integrated shunt resistor for current (...)

Key Features

  • Current Measurement on High-Voltage Bus (±1 kV)
  • Power Isolated
  • I2C Compatibility
  • Reinforced Digital I2C Isolation to Microcontroller
  • 1% System Accuracy

Description

Industrial embedded systems are balancing traditional and proven real-time solutions based on bare-metal or real-time operating system (RTOS) with new requirements to add cloud connectivity and advanced graphical interfaces. Linux is often the most efficient way to provide sophisticated and secure (...)

Key Features

  • Jailhouse Embedded Hypervisor running on Sitara AM572x with Linux on one ARM Cortex-A15 core and bare-metal on the other ARM Cortex-A15 core
  • Demonstration of static partitioning of AM572x peripherals between Linux and bare-metal
  • Demonstration of support for running a bare-metal binary and an RTOS (...)

Description

This design features a single-chip solution to linearize and transmit a 3-wire PT1000 RTD over the industry standard 2-wire 4-20mA current loop.  The design was configured for a -50°C to 250°C  temperature range, but other temperature ranges can be achieved by adjusting the (...)

Key Features

  • Input:  3-Wire PT1000 RTD
  • RTD Temperature Range:  -50°C to 250°C
  • Output:  2-Wire 4-20mA Current Loop
  • Includes analog RTD sensor linearization for >40x linearity improvement over end-point fit
  • Reference design includes theory, calculated error analysis, component selection, PCB layout, and measured results

Description

TI Design TIDEP-0091 highlights strategies for power optimization of IWR14xx 76- to 81-GHz mmWave sensors in tank level-probing applications, displacement sensors, 4- to 20-mA sensors, and other low-power applications for detecting range with high accuracy in a minimal power envelope. In these (...)

Key Features

  • Uses IWR1443 mmWave and SimpleLink MSP432 software development kits (SDKs)
  • Serial communication between IWR1443 and MSP432
  • Provides an optimized processing chain for single-dimension range detection
  • Applicable to any application requiring low-power duty cycling

Description

The TIDEP0028 Ethernet Powerlink development platform combines the AM335x Sitara processor family from Texas Instruments (TI) and the Powerlink open media access control (MAC) layer into a single system-on-chip (SoC) solution. Targeted for Ethernet Powerlink slave communications, the TIDEP0028 (...)

Key Features

  • Ethernet Powerlink conformance tested
  • Ethernet Powerlink firmware for PRU-ICSS with openMAC compliant register interface
  • Board support package and industrial software development kit available from TI and 3rd party
  • Development platform which includes schematics, BOM, user guides, application notes (...)

Description

High-speed multi-channel applications require low noise and scalable clocking solutions capable of precise channel-to-channel skew adjustment to achieve optimal system SNR, SFDR, and ENOB. This reference design supports scaling up JESD204B synchronized clocks in daisy chain configuration. This (...)

Key Features

  • High frequency (GSPS) sample clock generation
  • High channel count and scalable JESD204B compliant clock solution
  • Low phase noise clocking for RF sampling ADC/DAC
  • Configurable phase synchronization to achieve low skew in multi-channel system
  • Supports TI’s high-speed converter and capture cards (...)

Description

The TIDA-00912 TI Design provides a complete reference solution for isolated current measurement using external shunts, reinforced isolation amplifiers, and isolated power supply. The shunt voltage is limited to 25 mV max. This reduces power dissipation in the shunt to enable a high current (...)

Key Features

  • Shunt-based 200 A peak current measurement solution with reinforced isolation
  • Limiting shunt voltage to 25 mV reduces power dissipation
  • High-side current sense circuit with high common-mode voltage of 1500-Vpeak, supporting up to 690-V AC mains powered drives
  • Calibrated AC accuracy of <1% across (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.