Search reference designs by application or product type

Find your solution now

Applications

Products

Additional resources

AND OR

Description

The TIDA-01353 reference design is a discrete MOSFET based three-phase ECM control module for driving brushless (BLDC) motors rated up to 375W in HVAC blower applications using a sensorless trapezoidal control method. The cycle-by-cycle overcurrent protection feature protects the power stage from (...)

Key Features

  • On-board temperature sensing
  • Opto-coupling for circuit isolation
  • Low cost, high efficiency sensorless ECM motor controller
  • Current sensing using single shunt reistor on DC bus
  • Sensorless trapezoidal control using the TI InstaSPIN-BLDC back-EMF integration method

Description

The PMP11769 reference design is a complete solution for a 700W automotive audio amplifier. The boost converter provides 36.0V @ 10.0A continuous / 20.0A peak from an input voltage of 9 .. 16V. It contains two Class-D amplifiers which provide 2x 175W @ 4 Ohm load (left & right channel) and 1x (...)

Key Features

  • Easily integrated into automotive systems with 50V load dump and integrated protection system
  • Ultra-HD audio for best quality sound for any integrated Class-D amplifier
  • 100kHz bandwidth, which enables support for high resolution audio files and formats
  • Low noise, which eliminates the "hiss" or "buzz (...)

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP11769.1
(Output Voltage 1)
6 16 36 10 360 Non-Isolated DC Boost
PMP11769.2
(Output Voltage 2)
35 37 12 .2 2.4 Non-Isolated DC Boost- Non Sync
PMP11769.3
(Output Voltage 3)
35 37 -12 .05 .6 Non-Isolated DC Buck Boost- Inverting
PMP11769.4
(Output Voltage 4)
10 15 3.3 .05 .165 Non-Isolated DC Linear Regulator

Description

The TIDA-01344 reference design is a 24W, automotive 48V battery front-end power supply that generates 12V from a wide input range of 10V to 80V DC, up to 100V transient for LV148 standard compliance. The system consists of EMI filters for CISPR 25 compliance and circuit protection for clamping high (...)

Key Features

  • Wide Vin flyback converter over the input voltage of 10V to 80V DC, 100V transient, output voltage 12V and current up to 2A
  • Protection for clamping high voltage transients to safe levels for downstream circuitry
  • Automotive AEC-Q200 Grade 1-qualified transformer design
  • Primary side regulation with no (...)

Description

This TI Verified Design is a high performance data acquisition system (DAQ) using an 18-bit SAR ADC, ADS8881 at a throughput of 1MSPS. This design has been optimized to provide the lowest power solution for a full scale input sine wave of 10 KHz. At a total power consumption of less than 35mW, this (...)

Key Features

  • 18 Bit, 1Msps Sampling Rate
  • DC, 10kHz AC
  • Optimized for Low Power and Low Noise
  • Power: 35mW @ AVDD = 5V
  • Utilizes ADS8881 (18bit, 1Msps SAR ADC), OPA2320 (Input), THS4281 + OPA333 + REF5045 (Reference)
  •  

      This Verified Design Includes

    • Theory
    • Component Selection
    • TINA-TI Simulation
    • Schematics and PCB Layout
    • (...)

Description

The TIDA-03027 reference design represents a multiport adapter solution that enables products with a USB Type-C interface to connect to HDMI 2.0 and USB 3.0 Type-A interfaces. It also includes an additional USB Type-C full feature receptacle, which allows the user to simultaneously connect USB (...)

Key Features

  • USB Type-C and power delivery full-feature plug
  • Bi-directional power (up to 20V/3A)
  • Video (up to 4K) via HDMI 2.0
  • USB 3.0 via USB Type-A or USB Type-C
  • Aardvark connector for debug and flash update
  • Flash update over USB Type-C via USB 2.0

Description

A SEPIC converter is used to fast charge a load capacitor up to 160V/180V (selectable). The input voltage range is 47V +/-10% and the constant output charging current 900mA. The SEPIC topology has the advantage to Boost or Buck the output voltage, needed by capacitor charging, since they start at (...)

Key Features

  • No spikes on the drain of main FET, thanks to SEPIC topology
  • Good efficiency curve (>91%) at full load and with output voltage >80V
  • Two active loops: CV and CC stabilize the output voltage in all conditions, during charging and in steady state
  • The output voltage can be switched between 160V and 180V on (...)

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP30162.1
(Output
Voltage1)
42 52 180 .9 162 Non-Isolated DC Sepic- CCM

Description

Low voltage, high-speed drives and/or low inductance brushless motors require higher inverter switching frequencies in the range of 40 kHz to 100 kHz to minimize losses and torque ripple in the motor. The TIDA-00909 reference design achieves that by using a 3-phase inverter with three 80V/10A (...)

Key Features

  • 3-phase GaN inverter with wide input voltage range 12V to 60V and 7Arms/10Apeak output current, tested up to 100 kHz PWM.
  • GaN power stage with greatly reduced switching losses allows high PWM switching frequencies with peak efficiency up to 98.5% at 100 kHz PWM
  • LMG5200 GaN half-bridge power stage ease (...)

Description

TIDA-01362 demonstrates how to drive a three phase stepper motor using the same hardware structure of a Brushless (BLDC) driver. By regulating the PWM signal schemes, the design achieves a smooth sinusoidal output current. DRV8313 device is used for the implementation of this design.

Key Features

  • Smooth Current
  • Compact design
  • Low noise operation
  • Open Loop operation
  • Very low to no vibrations

Description

The TIDA-01381 TI Design details a solution on how to drive a string of matrix LED headlights, measure the temperature of the LEDs, and implement support for thermal foldback, which reduces the current in the LEDs as the LED temperature rises to prevent damage to the LEDs. The design uses TI (...)

Key Features

  • Multiple channel temperature sensing
  • Efficiency-optimized design
  • Operation through cold crank
  • Load dump tolerant
  • Reverse battery protection
  • Thermal foldback

Description

The TIDA-01330 reference design implements the drive circuits for two independent brushed DC motors. It provides a solution for automotive power seats with a highly integrated 2-axis driver, reducing the overall bill of materials. The interface to a simple microcontroller Illustrates how the design (...)

Key Features

  • Drives two independent brushed DC motors
  • Up to 10 amps motor current (each axis)
  • Current feedback on each axis
  • Reverse battery protection
  • Simple microcontroller interface
  • This circuit design is tested and includes hardware, test results, and a getting started guide

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.