Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

This reference design implements safe brake control functionality in servo drives as per IEC EN 61800-5-2 by providing two channel output signals to control an external holding brake. The holding brake will be latched when the power supply is cut off and released when voltage is applied to the coil (...)

Key Features

  • Implementing safe brake control meeting the requirements as specified in the EN 61800-5-2
  • 24V rated holding brakes with current of up to 2A can be controlled via isolated control signals
  • Dual switch control enhancing safe operation
  • Self-diagnostics features covering open load detection and over current (...)

Description

This reference design shows how to detect current from the mA-to-KA range using a busbar-type shunt resistor. The increasing demand of high-capacity batteries in electric vehicles (EVs) and hybrid electric vehicles (HEVs) drives the requirement for larger current spans and highly-accurate current (...)

Key Features

  • Full-scale accuracy of:
    • 0.02% full-scale range (FSR) for < 20A and < 0.05% FSR for 20A to 1500A at 25°C
    • 0.1% FSR for < 20A and 0.25% FSR for 20A to 1500A at 50°C
  • Suitable for 50mA to 1500A range current measurement; configurable to varied current spans
  • High-side sensing and low-side sensing
  • Supports (...)

Description

This reference design provides lightning surge protection solution for Power over Ethernet (PoE) Power Sourcing Equipment (PSE) systems based on TI's TPS23861 PSE controller. The need for implementing such protection will normally depend on the environment in which the PSE is intended to operate and (...)

Key Features

  • Ethernet Alliance certified for sending Type 2 (up to Class 4) power
  • 4-port Auto Mode PoE PSE solution with TPS23861
  • Auto Mode/Semi-Auto Mode/Manual Mode provides flexibility to power standard or non standard PDs
  • Able to pass 6kV common mode surge test and 4kV differential mode surge test

Description

This reference design demonstrates using the SimpleLink™ MSP432™ software development kit (SDK) with the SimpleLink MSP432™ MCU, SimpleLink Bluetooth® low energy CC2650MODA network processor, and MSP430FR2633 MCU with CapTIvate™ technology in an access control panel (...)

Key Features

  • Features CC2650MODA for Bluetooth low energy connectivity.
  • Optimized for low power through architecture and low-power peripherals of MSP432, CC2650MODA and MSP430FR2633.
  • Features capacitive touch panel using CapTIvate technology.
  • Proximity sensing through CapTIvate technology enables low-power display (...)

Description

This reference design features an ultrasonic distance sensor that fits in a M12 housing due to its high integration and an optimized layout. The design offers an IO-Link interface to communicate with the system control, which makes it industry 4.0 ready.  The purpose of ultrasonic sensors (...)

Key Features

  • Small form factor:  M12
  • IO-link interface
  • Distance range: 
    • 10cm to 30cm (300kHz)
    • 30cm to 5m (58kHz)
  • Resolution:
    • ~1mm (300kHz)
    • ~1cm (58kHz)
  • Non-contact detection and measurement

Description

Interleaved Continuous Conduction Mode (CCM) Totem Pole (TTPL) Bridgeless Power Factor Correction (PFC) is an attractive power topology with use of high band-gap GaN devices, because of high efficiency and reduced size of the power supply. This design illustrates a method to control this power stage (...)

Key Features

  • AC Input (90-230Vrms), 50-60Hz and 3.3KW rated power at high line
  • 98.75% peak efficiency and less than 2% Total Harmonic Distortion (THD)
  • powerSUITE support for easy adaptation of the design for user requirement
  • In built frequency response analyzer (SFRA) for verification and design of control loops
  • Low (...)

Description

This reference design showcases innovative solutions for battery and system health monitoring of battery-powered Smart Flow Meters.  The battery monitoring subsystem provides highly accurate energy measurement and State of Health(SOH) projections which forecast battery lifetime. The system (...)

Key Features

  • Monitors the State-Of-Health of non-rechargeable lithium batteries
  • Accurately predicts the End-Of-Service of non-rechargeable lithium batteries
  • Low power system monitoring with ADS7142 SAR ADC and TLV521 op-amp
  • Single channel load switch to connect/disconnect system load
  • Supports Lithium Thionyl (...)

Description

The TIDA-01442 reference design utilizes the ADC12DJ3200 evaluation module (EVM) to demonstrate a direct RF-sampling receiver for a radar operating in HF, VHF, UHF, L-, S-, C-, and part of X-band. The wide analog input bandwidth and high sampling rate (6.4 GSPS) of the analog-to-digital (...)

Key Features

  • High-input-frequency capability of ADC allows RF sampling of signals from L-band to X-band
  • Max sample rate of 6.4 GSPS in single-channel (interleaved) mode and 3.2 GSPS in dual-channel mode
  • Four independent NCOs per DDC allow fast frequency hopping among bands
  • Clocking solution optimized for low jitter (...)

Description

The TIDEP-0090 reference design demonstrates how TI single-chip millimeter-wave (mmWave) technology can be used for robust, long-range sensing in traffic monitoring and other applications. The reference design uses the IWR1642BOOST evaluation module (EVM) and integrates a complete radar (...)

Key Features

  • Demonstration of environmentally robust object detection, clustering, and tracking using TI single-chip mmWave sensor IWR1642
  • IWR1642 mmWave sensor pinpoints location of objects in 90° to 100° field of view over a range of 5 m to 70 m and up to 135 m
  • Measurement bandwidth of 76 GHz to 77 GHz
  • IWR1642 with (...)

Description

This reference design details a solution for an automotive daytime running light (DRL) and position light. The TPS92830-Q1 linear LED controller used in this design is directly supplied from the automotive battery, allowing you to use the same LEDs for both functions. This reference design also (...)

Key Features

  • Automotive Battery Supply
  • Meets CISPR 25 Conducted and Radiated Emission Standards and Passed ISO11452-4 BCI Test
  • DRL/Position Light Reuse by Using Device Internal PWM Generator
  • LED String Open Circuit, Short to Ground and Short to Battery Diagnostics With Auto Recovery
  • Fault Bus Configurable as (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.