Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

This reference design is a compact, high efficiency, fast transient, universal input, 12-V DC, 200-W nominal output, AC/DC power supply (PSU) targeted for desktop PCs and gaming adapters. The TIDA-01557 circuit consists of a front-end transition-mode (TrM) power factor correction (PFC) circuit based (...)

Key Features

  • Peak overall efficiency of 92.5% at 230-V AC and 90.5% at 115-V AC, fan cooling needed up to 55°C ambient operation
  • High power factor > 0.96 at 230-V AC from 50% to 100% load meets PFC regulations and current THD as per IEC 61000-3-2 Class D
  • Very low no load power consumption of <125mW
  • Light load (...)

Description

The TIDA-00929 TI design demonstrates bandwidth optimized analog front end (AFE) and real-time FIR implementation using low power to capture broadband frequency spectrum in any waveform. Operational amplifier in each signal path is chosen based on the gain, signal bandwidth, low noise, close to the (...)

Key Features

  • Analog Front End (AFE) for effective passing both low frequency and high frequency while suppressing signal noise
  • Capturing frequency content up to 100kHz in frequency domain by sampling the signal using 12-bit SAR ADC at 200ksps and performing real-time FIR filter in MSP430 using low energy (...)

Description

The TIDA-00914 reference design realizes a reinforced isolated 3-phase inverter sub-system using isolated IGBT gate drivers and isolated current/voltage sensors. Precise in-line shunt based motor phase current sensing is done with AMC1306E25 delta sigma modulators. The modulator output is Manchester (...)

Key Features

  • Simplified clock routing to delta sigma modulators due to Manchester encoded data output
  • Small pin count (8) enables compact solution
  • High CMTI of modulator (>50 kV/us) improves noise immunity to switching transients
  • Short circuit response time of less than 1.5 µs
  • Calibrated full scale accuracy of (...)

Description

C2000 Position Manager technology offers an integrated solution to interface to digital absolute encoders as well as resolvers and SINCOS transducers eliminating the need for commonly used additional circuits in industrial inverter and servo drives. The PositionManager BoosterPack, described by (...)

Key Features

  • Flexible low voltage design supports multiple absolute encoder interfaces as well as Resolver and SINCOS sensors
  • TIDA-1008 works with C2000 Position Manager-ready MCUs (via LaunchPad) for Integrated EnDat2.2 and EnDat 2.1 digital protocol solution
  • Easy interface to EnDat2.2 commands via software (...)

Description

This sensor fusion hub reference design allows the connection of up to four 2-megapixel cameras and up to four radar modules over coaxial cable. This design utilizes these coaxial cables to provide power, backchannel communication, and clock synchronization to the sensors. The two 4 Gbps FPD-Link (...)

Key Features

  • Accepts 8 high-speed data inputs over FPD-Link III synchronization capability
  • Directly connects to TDA2Plus EVM through CSI-I interface
  • Car battery can directly supply board power with protection from reverse current
  • Works with any camera that uses compatible FPD-Link III DS90UB953 serializer
  • (...)

Description

This reference design is a low BOM design that has good coverage of automotive interlock connection diagnosis. In hybrid or electric vehicles (HEV/EVs), battery management systems, traction inverters, DCDC converters, onboard chargers, and other subsystems that operate at high voltages need to have (...)

Key Features

  • Unidirectional interlock system
  • Tristate operation with unidirectional system
  • Wide coverage of interlock loop fault diagnosis
  • >97% accurate low-side current sense at >5mA
  • Protection for automotive output line faults

Description

This reference design implements safe brake control functionality in servo drives as per IEC EN 61800-5-2 by providing two channel output signals to control an external holding brake. The holding brake will be latched when the power supply is cut off and released when voltage is applied to the coil (...)

Key Features

  • Compact, smart, holding-brake controller solution
  • Can control 24V rated holding brake with current up to 2A
  • Dual-switch control provides redundancy to open brake-coil circuit
  • Galvanic isolation up to 2500-VRMS between holding-brake circuit and microcontroller
  • Hardware-based, pulse width modulation (...)

Description

This reference design provides customers with a comparison study on the usage of GaN vs SI in power supply designs. This specific design uses TPS40400 controller to drive CSD87381 for the silicon power supply and LMG1210 with EPC2111 for the GaN power supply to provide 0.8V/10A. This design compares (...)

Key Features

  • PMBus programmable OPC, UVLO, OV, switching frequency, and soft start
  • Deadtime adjustment through pin strapping on LMG1210
  • Power board and daughter card impelemtatation
  • Optimizing deadtime showed 5% increase in GaN efficiency

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP21440.1
(Output Voltage 1)
6 8.4 .8 10 8 Non-Isolated DC Buck- Synchronous
PMP21440.2
(Output Voltage 2)
6 8.4 .8 10 8 Non-Isolated DC Buck- Synchronous

Description

This dual output reference design provides an example of how to power FPGAs, ASICs, or MCUs when space-constraints are a primary concern. The wide 6-V to 60-V input voltage range and the use of ultra-small and highly efficient DC/DC converters makes the design well suited for applications like (...)

Key Features

  • Operates over a wide input voltage from 6 V to 60 V with transient protection up to 66 V
  • Dual Outputs: 5 V at 300 mA, 1.5 V at 1 A
  • Small Solution Size (9.25 mm x 18 mm)
  • Scalable for Industrial Power Supplies 
  • Peak System Efficiency > 90%

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP15039.1
(Output Voltage 1)
6 60 5 .3 1.5 Non-Isolated DC Buck- Synchronous
PMP15039.2
(Output Voltage 2)
6 60 1.5 1 1.5 Non-Isolated DC Buck- Synchronous

Description

The 0.23 qHD DLP chipset is an affordable platform enabling the use of DLP technology with embedded host processor. This chipset is incorporated in to this reference design to enable a low power, on-demand free-form sub-system display for a variety of applications.

Key Features

  • Display sub-system DLP230GP (qHD resolution)
  • Compact PCB Layout supporting qHD (DLP230GP) Optical Engine and including HDMI and USB connectivity
  • 19-V Input and LED current drive up to 6A

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.