Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

The new SimpleLink™ multi-standard SensorTag kit invites you to realize your Internet of Things (IoT) product idea. Including 10 low-power MEMS sensors in a tiny package, the kit is expandable with DevPacks to make it easy to add your own sensors or actuators.

Connect to the cloud with Bluetooth® (...)

Key Features

  • Support for 10 low-power sensors, including ambient light, digital microphone, magnetic sensor, humidity, pressure, accelerometer, gyroscope, magnetometer, object temperature and ambient temperature
  • Ultra-low power, with years of battery life from a single coin cell battery and enabling battery-less (...)

Description

This reference design implements a class 0.5% three-phase energy measurement system with isolated shunt sensors by using metrology analog frontends( AFEs). The metrology AFEs sense the voltage and current for each phase, calculate the metrology parameters for the phase, and then send out the (...)

Key Features

  • Class 0.5% three-phase metrology with galvanically isolated shunts using isolated, low cost current and voltage measurement AFE
  • Distributed computing: metrology parameters calculated locally at each phase and sent to host microcontroller
  • Reinforced isolation of 5kVrms and 8KV peak
  • Magnetically-immune (...)

Description

This Power over Ethernet (PoE) reference design supplies power and data over a single Ethernet cable to a connected LED lighting ballast. This reference design uses TI's TPS2372-4 PoE powered device (PD) interface, LM3409 buck controller, LM5165 buck converter, TPS62740 buck converter, TM4C1292NCPDT (...)

Key Features

  • IEEE802.3bt Compliant
  • PD 51W Class 6 Power Level
  • Minimal Standby Power Consumption of 181 mW
  • Automatic Maintain Power Signature
  • IP-Addressable Board for Network Connected

Description

This reference design implements a 10 amp, two-phase boost converter with an adjustable output voltage that can be dynamically set for voltages from 16V to 40V DC. The output voltage range allows tracking an audio signal when provided by either a PWM signal from a processor or a voltage.

Key Features

  • PWM or DC level control of output voltage
  • Allows adjustment of audio amplifier power supply to match signal conditions
  • Input Voltage Range: 9V to 16V
  • Output Voltage Range: 16V to 40V
  • 10 amp output

Description

This automotive point-of-load power supply reference design features complete front-end protection in a small overall solution size. The system can clamp fast high-voltage electrical transients and maintain operation through these events. It can also properly respond to a reverse battery polarity (...)

Key Features

  • Complete wide Vin front-end automotive power supply
  • Off-battery operation with reverse battery protection 
  • Positive and negative transient voltage protection
  • Auto-sequencing of all three power rails
  • Reduced EMI with included pi filter

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP15023.1
(Output Voltage 1)
5 36 3.3 3.55 11.715 Non-isolated DC Buck- Integrated Switch
PMP15023.2
(Output Voltage 2)
5 36 1.2 2 2.4 Non-isolated DC Buck- Integrated Switch
PMP15023.3
(Output Voltage 3)
5 36 1.8 2 3.6 Non-isolated DC Buck- Integrated Switch

Description

The TIDA-01425 is a subsystem reference design for automotive gateways focused on increasing bandwidth and processing power in gateway applications. The design implements Ethernet physical layer transceivers (PHYs) for increased bandwidth along with an automotive processor for greater processing (...)

Key Features

  • Processor based system
  • 100BASE-T1 automotive ethernet
  • 100BASE-TX and CAN PHYs
  • Operates off automotive battery
  • Designed to operate through cold crank, jump start, and load dump
  • Reduced EMI power stages
  • Reverse battery protection

Description

This reference design shows how to detect current from the mA-to-KA range using a busbar-type shunt resistor. The increasing demand of high-capacity batteries in electric vehicles (EVs) and hybrid electric vehicles (HEVs) drives the requirement for larger current spans and highly-accurate current (...)

Key Features

  • Full-scale accuracy of:
    • 0.02% full-scale range (FSR) for < 20A and < 0.05% FSR for 20A to 1500A at 25°C
    • 0.1% FSR for < 20A and 0.25% FSR for 20A to 1500A at 50°C
  • Suitable for 50mA to 1500A range current measurement; configurable to varied current spans
  • High-side sensing and low-side sensing
  • Supports (...)

Description

The TIDEP-0092 reference design provides a foundation for short-range radar (SRR) applications using the AWR1642 evaluation module (EVM). This design allows the estimation and tracking of the position (in the azimuthal plane) and velocity of objects in its field of view up to 80 m,  travelling (...)

Key Features

  • Single-chip FMCW radio detection and ranging (RADAR) for SRR applications
  • Detect objects (such as cars and trucks) up to 80 m away with range resolution of 35 cm; objects 20-m away detectable with resolution of 4.3 cm
  • Clustering and tracking on detected outputs
  • Antenna field of view ±60° with (...)

Description

This processor-based reference design facilitates a quicker time to market and helps customers design cost-effective, human machine interface (HMI) solutions for electric vehicle (EV) charging infrastructure or EV supply equipment (EVSE). This reference design showcases a two-dimensional (2-D) Qt (...)

Key Features

  • 4 example screens of charging station options using software accelerated graphics and Qt
  • Resistive touchscreen enabled
  • Support for 480x272 resolution on included 4.3 inch LCD, but scalable up to 2048x2048 on other displays
  • Built on TI’s Processor SDK-Linux for scalability to other Sitara processors

Description

This fully tested, USB power delivery reference design is a high efficiency, high power density, AC/DC adapter solution with a wide input voltage range (85 - 265VAC) for laptop adapters and smartphone charger applications. It adopts active-clamp-flyback topology controlled by TI’s newest ACF (...)

Key Features

  • High efficiency (92% peak value)
  • High power density (30W/in³)
  • Low no load power consumption (60mW)
  • Low light load input power (0.5W), @20Vout/0.25W output
  • Fully compatible with USB PD 2.0 standard, with 5V/3A, 9V/3A, 15V/3A, 20V/3.25A output
  • Active-clamp flyback + SR topology
  • Small size (62mm*26.8mm*20mm)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.