Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Important

Our new reference design selection tool provides a single-search option for all system reference designs. Please update your bookmarks to the new interactive search tool. Learn more

Applications

Products

Additional resources

AND OR

Description

This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time performance (...)

Key Features

  • This reference design is based on ADS8688A 16-bit SAR ADC and supports measurement of up to 16 analog inputs by daisy chaining
  • ADC interface isolated from host for improved safety in harsh operating conditions using ISOW7841 with integrated power converter providing current output of > 60 mA with (...)

Description

This fully tested, USB power delivery reference design is a high efficiency, high power density, AC/DC adapter solution with a wide input voltage range (85 - 265VAC) for laptop adapters and smartphone charger applications. It adopts active-clamp-flyback topology controlled by TI’s newest ACF (...)

Key Features

  • High efficiency (94% peak value)
  • High power density (30W/in³)
  • Low no load power consumption (60mW)
  • Low light load input power (0.5W), @20Vout/0.25W output
  • Fully compatible with USB PD 2.0 standard, with 5V/3A, 9V/3A, 15V/3A, 20V/3.25A output
  • Active-clamp flyback + SR topology
  • Small size (...)

Description

This reference design provides a design example for an IR LED driver for photoelectric measurement subsystems.  The subsystem described includes a voltage-to-current converter based on an operational amplifier (op amp) and a MOSFET transistor for the active pass device to form the basis of an (...)

Key Features

  • Low voltage operation for 3V battery application
  • Fast enable time with minimal overshoot for minimizing LED "On" time
  • Low "Off" state supply current
  • Wide and linear output current adjustment range
  • Small footprint

Description

The TIDA-00202 reference design implements an EMC compliant industrial hybrid analog and digital interface to a HIPERFACE position encoder. A 3.3V supply RS485 transceiver with IEC-ESD and IEC-EFT protection is used for the bidirectional parameter channel. For the analog sin/cos signal channel (...)

Key Features

  • EMC Compliant Interface to HIPERFACE Position Encoders with Digital Bidirectional Parameter Channel up to 38400 Baud and Analog Sin/Cos Channel with at least 150kHz Bandwidth.
  • 3.3V Supply Half-Duplex RS485 Transceiver with 12kV IEC-ESD and 4kV IEC-EFT.
  • Dual Signal Path Option for Sine and Cosine (...)

Description

This reference design demonstrates how TI mmWave sensor technology can be used for zone occupancy detection to monitor areas of interest across a field of view (FOV) of ±60 degrees with a maximum range of at least 10 m. This reference design uses the IWR1443BOOST evaluation module (EVM) and (...)

Key Features

  • Demonstrates environmentally robust zone occupancy detection using single-chip mmWave sensor
  • Detects intrusion of object or person into area of interest with FOV up to 120 degrees and range of 0 m to 10 m
  • References provided processing chain source code based on mmWave Software Development Kit (...)

Description

This precision weigh-scale reference design achieves greater than 50,000 noise-free counts of resolution. Offset and offset drift errors are nearly eliminated by ac bridge excitation. This design takes advantage of the high-resolution ADS1262 delta-sigma ADC.

Key Features

  • >50,000 noise-free count weigh-scale solution
  • Operating temperature range: -40 ᵒC to +125 ᵒC
  • Less than 1 μV total error across temperature range
  • ADC Supply and Bridge Excitation Voltage: 5V
  • Bridge Output: 0 V to 10 mV
  • Firmware provides ADS1262 example code
  • This robust circuit reference design includes (...)

Description

This reference design showcases integrating Wi-Fi® capability to enhance connectivity in grid equipment for asset monitoring using the CC3220 device, SimpleLink Wi-Fi and IoT, single chip wireless MCU with integrated network processor and applications processor. The design enables  the (...)

Key Features

  • Wi-Fi Connectivity: Wi-Fi radio with integrated network processor and applications processor (ARM® Cortex®-M4) for internet of things (IoT) integration into industrial and residential equipment
    • Single system-on-chip (SoC) optimized for performance and size
    • Chip-level, Wi-Fi Alliance Wi-Fi® CERTIFIED™
    • (...)

Description

This design is a 20A Maximum Power Point Tracking (MPPT) solar charge controller created for solar panel inputs corresponding to 12V and 24V panels. The design is targeted for small and medium power solar charger solutions and is capable of operating with 12V/24V panels and 12V/24V batteries up to (...)

Key Features

  • More than 96% efficiency at full load in 12V and 24V systems
  • Supports Wide Input Voltage Range: 15VDC - 44VDC
  • Flexible design supports both 12V or 24V solar panels
  • Output Current: 20A max
  • Small Board Form Factor: 130 mm x 84 mm x 22 mm

Description

This reference design showcases an interface implementation for connecting multiple high voltage bipolar input, 8-channel, mux-input SAR ADCs (6) with the Sitara Arm processors for expanding the number of input channels using Programmable Real-time Unit (PRU-ICSS). ADCs are configured for (...)

Key Features

  • Flexible interface using PRU-ICSS (Sitara Processor) for communicating with multiple SAR ADCs
  • AC voltage and current measurement accuracy:
    • AC Voltage: <±0.2% for 2.5V to 120V
    • AC Current: <±0.2% for 2.5A to 70A
    • Simultaneous sampling across six ADCs (16-bit, 500ksps/ADC)
  • PRU-ICSS Interface:
    • Programmable (...)

Description

The TI Design TIDA-00948 demonstrates a 15mmx20mm, 94% efficiency, low electromagnetic interference (EMI) DC/DC module with the TPS54202, replacing Low DropOut Regulator (LDO) in major home appliance applications. The high efficiency eliminates the need of heat sink for smaller and cheaper solution (...)

Key Features

  • 5V regulated, up to 1A output load
  • 94% efficiency
  • 2.5μA standby current and 89μA no load current
  • Small form factor: size and pin-compatible and smaller than TO-247 (15mmx20mm)
  • Less than 30 degree C increase at full load, which eliminate the need of heat sink
  • Reduce the on-board DC/DC design complexity (...)

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
TIDA-00948.1
(Output
Voltage1)
6.5 20 5 1 5 Non-Isolated DC Buck

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.