Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

The TIDEP-0090 reference design demonstrates how TI single-chip millimeter-wave (mmWave) technology can be used for robust, long-range sensing in traffic monitoring and other applications. The reference design uses the IWR1642BOOST evaluation module (EVM) and integrates a complete radar (...)

Key Features

  • Demonstration of environmentally robust object detection, clustering, and tracking using TI single-chip mmWave sensor IWR1642
  • IWR1642 mmWave sensor pinpoints location of objects over a range of 70m for multi-lane monitoring and 195m for single-lane monitoring
  • Measurement bandwidth of 76 GHz to 77 GHz
  • (...)

Applications Matched

  • Industrial Transport (non-car & non-light truck)

Description

C2000 Position Manager technology offers an integrated solution to interface to digital absolute encoders as well as resolvers and SINCOS transducers eliminating the need for commonly used additional circuits in industrial inverter and servo drives. The PositionManager BoosterPack, described by (...)

Key Features

  • Flexible low voltage design supports multiple absolute encoder interfaces as well as Resolver and SINCOS sensors
  • TIDA-1008 works with C2000 Position Manager-ready MCUs (via LaunchPad) for Integrated EnDat2.2 and EnDat 2.1 digital protocol solution
  • Easy interface to EnDat2.2 commands via software (...)

Applications Matched

  • Industrial Transport (non-car & non-light truck)

Description

The TIDA-00914 reference design realizes a reinforced isolated 3-phase inverter sub-system using isolated IGBT gate drivers and isolated current/voltage sensors. Precise in-line shunt based motor phase current sensing is done with AMC1306E25 delta sigma modulators. The modulator output is Manchester (...)

Key Features

  • Simplified clock routing to delta sigma modulators due to Manchester encoded data output
  • Small pin count (8) enables compact solution
  • High CMTI of modulator (>50 kV/us) improves noise immunity to switching transients
  • Short circuit response time of less than 1.5 µs
  • Calibrated full scale accuracy of (...)

Applications Matched

  • Industrial Transport (non-car & non-light truck)

Description

TI Design TIDEP-0094 provides a foundation to evaluate object detection using the IWR1642 evaluation module (EVM). This design integrates a complete radar processing chain onto the IWR1642 device to enable the estimation of the position (in the azimuthal plane) and the velocity of (...)

Key Features

  • Detect objects up to 84 m with range resolution of 37 cm
  • Antenna field of view ±60° with angular resolution of approximately 15°
  • Source code for fast Fourier transform (FFT) processing and detection provided by mmWave software development kit (SDK)
  • IWR1642 EVM demonstrates the design
  • Radar front-end and (...)

Applications Matched

  • Industrial Transport (non-car & non-light truck)

Description

This reference design is an excitation amplifier and analog front end for resolver sensors. The design implements only discrete components and standard operational amplifiers on a 1-in2 printed circuit board (PCB). The provided algorithm and code example uses a 2000™ microcontroller (MCU (...)

Key Features

  • ±0.25° angle readout accuracy or ±0.1° using innovative scattering signal processing method
  • Undersampling algorithm for angle calculation
  • Industry standardized components
  • Minimalist approach on 1-in2 four-layer PCB
  • Example firmware for TMS320F28069M C2000™ MCU including source code

Applications Matched

  • Industrial Transport (non-car & non-light truck)

Description

Targeted for Ethernet/IP slave communications, this development platform allows designers to mplement Ethernet/IP communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or (...)

Key Features

  • AM335x ARM Cortex-A8 processor-based design enables 30% system BOM savings by eliminating external ASIC/FPGA
  • Access to other peripherals and interfaces for a scalable HMI, PLC and I/O solution
  • Free board support package and industrial software development kit from TI
  • Support other industrial (...)

Applications Matched

  • Industrial Transport (non-car & non-light truck)

Description

The TIDA-00893 reference design provides a compact solution capable of generating isolated DC power while supporting isolated CAN communication. The design consists of a reinforced digital isolator with integrated power combined with a CAN transceiver and is designed to reduce emissions to meet (...)

Key Features

  • Single Power Supply Solution (No separate supply required for interface side)
  • Reduced BOM Cost
  • Extendable to Other CAN Tranceivers
  • Advanced PCB Layout reduces radiated emissions

Applications Matched

  • Industrial Transport (non-car & non-light truck)

Description

The TIDA-00366 reference design provides a reference solution for 3-Phase inverter rated up to 10kW designed using reinforced isolated dual IGBT gate driver UCC21520, reinforced isolated amplifier AMC1301, and MCU (TMS320F28027). Lower system cost is achieved by using AMC1301 for motor current (...)

Key Features

  • Reinforced isolated inverter suited for 200-690V AC drives rated up to 10kW
  • Simple yet effective gate driver with 4A source, 6A sink output current capability
  • 250kHz isolated amplifier for inverter current, DC link voltage and IGBT module temperature measurement - enables use of internal ADC of MCU
  • (...)

Applications Matched

  • Industrial Transport (non-car & non-light truck)

Description

The TIDA-01425 is a subsystem reference design for automotive gateways focused on increasing bandwidth and processing power in gateway applications. The design implements Ethernet physical layer transceivers (PHYs) for increased bandwidth along with an automotive processor for greater processing (...)

Key Features

  • Processor based system
  • 100BASE-T1 automotive ethernet
  • 100BASE-TX and CAN PHYs
  • Operates off automotive battery
  • Designed to operate through cold crank, jump start, and load dump
  • Reduced EMI power stages
  • Reverse battery protection

Applications Matched

  • Industrial Transport (non-car & non-light truck)

Description

This TI Design provides a solution for input power path protection and backup supply design in a typical PLC controller unit. It replaces traditionally used discrete-circuit implementations with fully integrated protection circuits.

Key Features

  • 19.2-V to 28.8-V input, 28-W output power
  • Overload, overvoltage, undervoltage, and reverse-current protection
  • Protects from field miswiring or reverse polarity
  • ±500-V, 2-Ω (8/20-μs) surge compliance with Criteria A performance (IEC 61000-4-5)
  • 120-ms backup time at 7-W output

Applications Matched

  • Industrial Transport (non-car & non-light truck)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.