Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

The new SimpleLink™ multi-standard SensorTag kit invites you to realize your Internet of Things (IoT) product idea. Including 10 low-power MEMS sensors in a tiny package, the kit is expandable with DevPacks to make it easy to add your own sensors or actuators.

Connect to the cloud with Bluetooth® (...)

Key Features

  • Support for 10 low-power sensors, including ambient light, digital microphone, magnetic sensor, humidity, pressure, accelerometer, gyroscope, magnetometer, object temperature and ambient temperature
  • Ultra-low power, with years of battery life from a single coin cell battery and enabling battery-less (...)

Applications Matched

  • Building Automation

Description

The TIDEP0084 reference design demonstrates how to connect sensors to the cloud over a long-range Sub-1 GHz wireless network, suitable for industrial settings such as building control and asset tracking.

The solution is based on a Linux gateway.  There is also a TI-RTOS-based Sensor to Cloud (...)

Key Features

  • Large network to cloud connectivity enabling long range, up to 1 km line of sight (LOS)
  • IEEE 802.15.4e/g standards based Sub-1 GHz solution with the TI 15.4-stack SDK
  • Based on proven hardware designs enabling quick time to market with out-of-the-box ready to use demonstration software
  • TI Processor SDK (...)

Applications Matched

  • Building Automation

Description

The TIDA-00756 TI Design uses nano-power operational amplifiers, comparators, system timers, temperature sensors, and the SimpleLink™ ultra-low power 2.4-GHz wireless microcontroller (MCU) platform to demonstrate an ultra-low power carbon monoxide detector implementation. These (...)

Key Features

  • Use of nano-power analog ultra-low-power design resulting in 10-year battery life from single CR2032 coin cell
  • Carbon monoxide gas sensor and analog logic always powered on to enable continuous monitoring and fast response times
  • Bluetooth® Low Energy (BL) wireless connectivity reduces installation (...)

Applications Matched

  • Building Automation

Description

The TIDA-01398 TI Design uses only a quad-channel nano-power operational amplifier and the SimpleLink™ ultra-low power 2.4GHz wireless microcontroller (MCU) platform to demonstrate a low power cost-optimized wireless motion detector implementation.  These technologies lead to an extremely (...)

Key Features

  • Use of nano-power analog for ultra-low power design resulting in up to 10 years battery life from single CR2032 coin cell
  • Low shutdown current of 2.16 uA (PIR sensor remains active in shutdown)
  • ultra-low active state current due to low active processor and radio transmit currents (1.57 mA for 56.66 (...)

Applications Matched

  • Building Automation

Description

The TIDA-00489 TI Design uses nano-power operational amplifiers, comparators, and the SimpleLink™ ultra-low power sub-1GHz wireless microcontroller (MCU) platform to demonstrate a low power wireless motion detector implementation.  These technologies lead to an extremely long battery (...)

Key Features

  • Use of Nano-Power Analog for Ultra-Low Power Design Resulting in 10 Year Battery Life from single CR2032 Coin Cell
  • Low Standby Current of 1.65uA (PIR sensor remains active in Standby)
  • Ultra-Low Active State Current Due to Low Active Processor and Radio Transmit Currents (1.12mA for 104.1ms)
  • Interrupt (...)

Applications Matched

  • Building Automation

Description

The TIDA-00759 TI Design uses nano-power operational amplifiers, comparators, and the SimpleLink™ ultra-low power 2.4GHz wireless microcontroller (MCU) platform to demonstrate a low power wireless motion detector implementation.  These technologies lead to an extremely long battery life (...)

Key Features

  • Use of Nano-Power Analog for Ultra-Low Power Design Resulting in 10 Year Battery Life from single CR2032 Coin Cell
  • Low Shutdown Current of 1.63 uA (PIR sensor remains active in Shutdown)
  • Ultra-Low Active State Current Due to Low Active Processor and Radio Transmit Currents (1.57 mA for 56.66 ms)
  • (...)

Applications Matched

  • Building Automation

Description

This reference design is an analog front-end for an advanced motion detector based on two PIR sensors for false trigger avoidance, enabling machine learning. This design has a standard BoosterPack™ pinout, uses Texas Instruments low-power components, and runs on one AAA alkaline battery cell.
 
The (...)

Key Features

  • Two PIR sensors with separate area of detection
  • Sensitivity up to >30 feet (≈ 9 m)
  • Standard BoosterPack pinout
  • False detection avoidance
  • Battery based low-power design
  • Work with different MCUs and DSPs
  • Machine learning enabled

Applications Matched

  • Building Automation

Description

A system example demonstrating how to build a secure cloud-connected IoT gateway allowing access and control of the multiple wireless nodes.  The reference design utilizes the TM4C12x, TM4C123x, TRF7970A and RF430CL330H, as well as the SimpleLink™ Wi-Fi® CC3100, Bluetooth® low energy CC2650 and (...)

Key Features

  • Exosite-based secure cloud connected mid-range multi-protocol IoT gateway solution using TM4C129Ex MCU, which connects Wi-Fi, Bluetooth low energy  and Sub 1-GHz-based nodes to the cloud
  • Supported nodes include Wi-Fi-based stepper motor control, Bluetooth low energy SensorTag, Bluetooth low energy (...)

Applications Matched

  • Building Automation

Description

This small, efficient and flexible power supply for NXP™ IMX7 series application processors reference design demonstrates a complete power solution for iMX7 processors. This simple solution uses just five DC/DC converters and one sequencer IC to power the iMX7 very cost-effectively. This TI (...)

Key Features

  • 3.3 V to 5.5 V Input Voltage Range
  • DCS-Control™ Topology for Fast Transient Response
  • High Efficiency and Low Quiescent Current
  • Automatic Power Save Mode for Light Load Efficiency
  • TLV6208x Family approach for Low-Cost Solutions

Applications Matched

  • Building Automation

Description

This reference design demonstrates using the SimpleLink™ MSP432™ software development kit (SDK) with the SimpleLink MSP432™ MCU, SimpleLink Bluetooth® low energy CC2650MODA network processor, and MSP430FR2633 MCU with CapTIvate™ technology in an access control panel (...)

Key Features

  • Features CC2650MODA for Bluetooth low energy connectivity.
  • Optimized for low power through architecture and low-power peripherals of MSP432, CC2650MODA and MSP430FR2633.
  • Features capacitive touch panel using CapTIvate technology.
  • Proximity sensing through CapTIvate technology enables low-power display (...)

Applications Matched

  • Building Automation

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.