Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Important

Our new reference design selection tool provides a single-search option for all system reference designs. Please update your bookmarks to the new interactive search tool. Learn more

Applications

Products

Additional resources

AND OR

Description

The TIDEP0039 Sercos III Slave For AM437x Communication Development Platform Reference Design combines the AM437x Sitara processor family from Texas Instruments (TI) and the Sercos III media access control (MAC) layer into a single system-on-chip (SoC) solution. Targeted for Sercos III slave (...)

Key Features

  • Sercos III conformance tested
  • Sercos III firmware for PRU-ICSS with Sercos MAC compliant register interface
  • Board support package and industrial development kit available from TI and 3rd party
  • Developmnet platform which includes schematic, BOM, user guide application notes, white paper, software demos (...)

Applications Matched

  • Communication Module

Description

Industrial Ethernet for Industrial Automation exist in more than 30 industrial standards. Some of the well-established real-time Ethernet protocols, like EtherCAT, EtherNet/IP, PROFINET, Sercos III and PowerLink require dedicated MAC hardware support in terms of FPGA or ASICs. The Programmable (...)

Key Features

  • High speed/frequency with high precision for accurate PTO control and synchronization
  • Implementation without external ASIC or FPGA
  • Implementation on PRU-ICSS with Sitara processor
  • Contains PRU-ICSS firmware in source code and can get adoptable by customer
  • Easy evaluation with the TMDXICE3359 or (...)

Applications Matched

  • Communication Module

Updated: 20 NOV 2015

Description

The TIDEP0010 Sercos III communication development platform combines the AM335x Sitara processor family from Texas Instruments (TI) and the Sercos III media access control (MAC) layer into a single system-on-chip (SoC) solution. Targeted for Sercos III slave communications, the TIDEP0010 allows (...)

Key Features

  • Sercos III conformance tested
  • Sercos III firmware for PRU-ICSS with Sercos MAC compliant register interface
  • Board support package and industrial software development kit available from TI and 3rd party
  • Development platform which includes schematics, BOM, user guides, application notes, white paper (...)

Applications Matched

  • Communication Module

Description

Targeted for PROFIBUS slave communications, this development platform allows designers to implement PROFIBUS communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or industrial (...)

Key Features

  • AM335x ARM Cortex-A8 processor-based design enables 40% system BOM savings by eliminating external ASIC/FPGA
  • Access to other peripherals and interfaces for a scalable HMI, PLC and I/O solution
  • PROFIBUS slave certified by Siemens authorized Test Labs
  • Pre-tested protocol stack for evaluation
  • Free board (...)

Applications Matched

  • Communication Module

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.