Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

Targeted for PROFINET slave communications, this development platform allows designers to implement PROFINET communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or industrial (...)

Key Features

  • AM335x ARM Cortex-A8 processor-based design enables 30% system BOM savings by eliminating external ASIC/FPGA
  • PROFINET IO Device for conformance classes A and B certified by COMDEC
  • High performance PROFINET cut-through switch supports 250us cycle time with 8 real-time connections.
  • Very robust PROFINET (...)

Applications Matched

  • Communication Module

Description

Certified hardware and software components for Profinet IRT V2.3 device applications. This design integrates Industrial Ethernet Phys, Profinet IRT switch, Profinet IRT stack and application example in one package. Profinet is the leading Industrial Ethernet standard used by many Industrial segments (...)

Key Features

  • Profinet Conformance Class A/B/C
  • 250 us cycle time
  • 1 step time synchronization (PTCP)
  • 8 consumer and provider protocol machines
  • MRP – Media Redundancy Protocol
  • Integrated with Molex Profinet stack
  • Integrated with Interniche SNMP stack

Applications Matched

  • Communication Module

Description

Targeted for PROFIBUS slave communications, this development platform allows designers to implement PROFIBUS communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or industrial (...)

Key Features

  • AM335x ARM Cortex-A8 processor-based design enables 40% system BOM savings by eliminating external ASIC/FPGA
  • Access to other peripherals and interfaces for a scalable HMI, PLC and I/O solution
  • PROFIBUS slave certified by Siemens authorized Test Labs
  • Pre-tested protocol stack for evaluation
  • Free board (...)

Applications Matched

  • Communication Module

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.