Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

This reference design demonstrates a small solution size, high-efficiency, and low-EMI DC/DC module for LDO replacement in major home appliances. Replacing LDOs with DC/DC modules drastically improves system efficiency, saving on solution size and BOM cost while also eliminating the need for heat (...)

Key Features

  • 1.1-μA standby current and 423-μA no load current
  • Small form factor: pin-compatible with TO-220 and size-compatible with TO-220
  • Less than 35°C increase at full load which eliminates the need of heat sink
  • Reduces onboard DC/DC design complexity, saves R&D time and efforts for switching power supply (...)

Applications Matched

  • Industrial

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
TIDA-01449.1
(Output
Voltage1)
6.5 17 3.5 1 3.5 Non-Isolated DC Buck- Synchronous

Description

This reference design is a compact, high efficiency, fast transient, universal input, 12-V DC, 200-W nominal output, AC/DC power supply (PSU) targeted for desktop PCs and gaming adapters. The TIDA-01557 circuit consists of a front-end transition-mode (TrM) power factor correction (PFC) circuit based (...)

Key Features

  • Peak overall efficiency of 92.5% at 230-V AC and 90.5% at 115-V AC, fan cooling needed up to 55°C ambient operation
  • High power factor > 0.96 at 230-V AC from 50% to 100% load meets PFC regulations and current THD as per IEC 61000-3-2 Class D
  • Very low no load power consumption of <125mW
  • Light load (...)

Applications Matched

  • Industrial

Description

This reference design demonstrates a small solution size, high-efficiency, and low-EMI DC/DC module for LDO replacement in major home appliances. Replacing LDOs with DC/DC modules drastically improves system efficiency, saving on solution size and BOM cost while also eliminating the need for heat (...)

Key Features

  • 1.1-μA standby current and 423-μA no load current
  • Small form factor: pin-compatible with TO-220 and size-compatible with TO-247
  • Less than 35°C increase at full load which eliminates the need of heat sink
  • Reduces onboard DC/DC design complexity, saves R&D time and efforts for switching power supply (...)

Applications Matched

  • Industrial

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
TIDA-01447.1
(Output
Voltage1)
6.5 17 3.3 1 3.3 Non-Isolated DC Buck- Synchronous

Description

This reference design demonstrates a small solution size, high-efficiency, and low-EMI DC/DC module for LDO replacement in major home appliances. Replacing LDOs with DC/DC modules drastically improves system efficiency, saving on solution size and BOM cost while also eliminating the need for heat (...)

Key Features

  • 1.1-μA standby current and 423-μA no load current
  • Small form factor: pin-compatible with TO-220 and size-compatible with TO-220
  • Less than 35°C increase at full load which eliminates the need of heat sink
  • Reduces onboard DC/DC design complexity, saves R&D time and efforts for switching power supply (...)

Applications Matched

  • Industrial

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
TIDA-01450.1
(Output
Voltage1)
6.5 17 5 1 5 Non-Isolated DC Buck- Synchronous

Description

This reference design demonstrates a small solution size, high-efficiency, and low-EMI DC/DC module for LDO replacement in major home appliances. Replacing LDOs with DC/DC modules drastically improves system efficiency, saving on solution size and BOM cost while also eliminating the need for heat (...)

Key Features

  • 1.1-μA standby current and 423-μA no load current
  • Small form factor: pin-compatible with TO-220 and size compatible with TO-247
  • Less than 35°C increase at full load which eliminates the need of heat sink
  • Reduces onboard DC/DC design complexity, saves R&D time and efforts for switching power supply (...)

Applications Matched

  • Industrial

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
TIDA-01448.1
(Output
Voltage1)
6.5 17 5 1 5 Non-solated DC Buck- Synchronous

Description

C2000 Position Manager technology offers an integrated solution to interface to digital absolute encoders as well as resolvers and SINCOS transducers eliminating the need for commonly used additional circuits in industrial inverter and servo drives. The PositionManager BoosterPack, described by (...)

Key Features

  • Flexible low voltage design supports multiple absolute encoder interfaces as well as Resolver and SINCOS sensors
  • TIDA-1008 works with C2000 Position Manager-ready MCUs (via LaunchPad) for Integrated EnDat2.2 and EnDat 2.1 digital protocol solution
  • Easy interface to EnDat2.2 commands via software (...)

Applications Matched

  • Industrial

Description

This reference design implements safe brake control functionality in servo drives as per IEC EN 61800-5-2 by providing two channel output signals to control an external holding brake. The holding brake will be latched when the power supply is cut off and released when voltage is applied to the coil (...)

Key Features

  • Compact, smart, holding-brake controller solution
  • Can control 24V rated holding brake with current up to 2A
  • Dual-switch control provides redundancy to open brake-coil circuit
  • Galvanic isolation up to 2500-VRMS between holding-brake circuit and microcontroller
  • Hardware-based, pulse width modulation (...)

Applications Matched

  • Industrial

Description

The TIDA-00914 reference design realizes a reinforced isolated 3-phase inverter sub-system using isolated IGBT gate drivers and isolated current/voltage sensors. Precise in-line shunt based motor phase current sensing is done with AMC1306E25 delta sigma modulators. The modulator output is Manchester (...)

Key Features

  • Simplified clock routing to delta sigma modulators due to Manchester encoded data output
  • Small pin count (8) enables compact solution
  • High CMTI of modulator (>50 kV/us) improves noise immunity to switching transients
  • Short circuit response time of less than 1.5 µs
  • Calibrated full scale accuracy of (...)

Applications Matched

  • Industrial

Description

The TIDA-00929 TI design demonstrates bandwidth optimized analog front end (AFE) and real-time FIR implementation using low power to capture broadband frequency spectrum in any waveform. Operational amplifier in each signal path is chosen based on the gain, signal bandwidth, low noise, close to the (...)

Key Features

  • Analog Front End (AFE) for effective passing both low frequency and high frequency while suppressing signal noise
  • Capturing frequency content up to 100kHz in frequency domain by sampling the signal using 12-bit SAR ADC at 200ksps and performing real-time FIR filter in MSP430 using low energy (...)

Applications Matched

  • Industrial

Description

The 0.23 qHD DLP chipset is an affordable platform enabling the use of DLP technology with embedded host processor. This chipset is incorporated in to this reference design to enable a low power, on-demand free-form sub-system display for a variety of applications.

Key Features

  • Display sub-system DLP230GP (qHD resolution)
  • Compact PCB Layout supporting qHD (DLP230GP) Optical Engine and including HDMI and USB connectivity
  • 19-V Input and LED current drive up to 6A

Applications Matched

  • Industrial

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.