Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

This ethernet brick reference design provides a simplified solution that eliminates the need to have multiple boards for copper or fiber interface. It uses a small form factor, low power 10/100 Mbps ethernet transceiver to reduce board size for a cost optimized and scalable solution with reduced (...)

Key Features

  • DP83822 ethernet PHY with fiber (100BASE-FX ) or twisted-pair (copper - 100BASETX and 10BASE-Te) interface  
  • Provision to configure analog and IO supply voltage levels separately based on application
  • Programmable LED support for link and activity
  • Meets EN55011 Class-A radiated emission requirements, and (...)

Applications Matched

  • Medical, Healthcare & Fitness

Description

The TIDA-00714 TI Design is a complete TPS65982 based reference design for USB Type-C and Power Delivery applications. It allows the user to develop various power profiles and alternate modes such as DisplayPort and debug existing USB Type-C and Power Delivery systems.

Key Features

  • USB PD controller
  • Type-C compliant
  • Source or sink power port switch
  • Over-voltage/current protector
  • Data port multiplexer
  • USB Low speed end point

Applications Matched

  • Medical, Healthcare & Fitness

Description

TIDA-01388 is a 21 W dual automotive USB charger solution featuring complete front end protection with small size. The system can clamp fast high-voltage electrical transients and maintain operation through these events. It can also properly respond to a reverse battery polarity event and shut down (...)

Key Features

  • Wide Vin front end power supply for dual USB charger systems
  • Off-battery operation with reverse battery protection
  • Positive and negative transient voltage protection
  • Meet CISPR 25 Class 5 conducted EMI standards
  • Uses all AEC-Q100 qualified devices
  • Small solution size

Applications Matched

  • Medical, Healthcare & Fitness

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
TIDA-01388.1
(Output
Voltage1)
5.5 36 5 2.1 10.5 Non-Isolated DC Buck- Integrated Switch

Description

With the increasing number of building and home owners looking to retrofit smart locks (or electronic locks) to their building or home, wireless battery powered smart locks are becoming increasingly popular in today’s market.  In a smart lock application, the high current motor and radio (...)

Key Features

  • Over 5 years battery life on 4x AA batteries in series
    • 24 lock or unlock events per day
    • BLE radio connection period
  • Motor Driver has integrated FET’s and a current sense comparator which enables easy design and small solution size with minimal discrete components
  • Voltage-based battery gas gauge (...)

Applications Matched

  • Medical, Healthcare & Fitness

Description

The PMP15016 reference design is a 5V/3A output power supply using the LMR23630 DC/DC buck regulator IC. This design uses a 4-layer board and is intended for industrial applications with a 24V input bus. LMR23630 is a 4.0V to 36V input, 3A output capable, and 400 kHz fixed synchronous buck (...)

Key Features

  • Wide 9V to 36V input voltage range for nominal 24V input bus, 5V/3A output
  • Compliant with both CISPR-22 Class-B conducted and radiated emissions standards with 10dB+ margin    
  • Peak current mode control, OCP function, inductor saturation protection
  • Easy to use 8-pin SOIC package

Applications Matched

  • Medical, Healthcare & Fitness

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP15016.1
(Output
Voltage1)
9 36 5 3 15 Non-Isolated DC Buck- Synchronous

Description

The TIDA-01480 reference design is a scalable power supply designed to provide power to the Xilinx Zynq UltraScale+ (ZU+) family of MPSoC devices. The design receives power from a standard DC power supply and provides power to all rails of the Xilinx chipset and DDR memory through a well-defined (...)

Key Features

  • 17 hardware configurable power rails
  • Easy to change any output voltage in hardware
  • Only 1 input voltage required
  • Ideal power supply for the following Xilinx products: Zynq Ultrascale_ MPSoCs (ZU2CG, ZU3CG, ZU4CG, ZU5CG, ZU2EG, ZU3EG, ZU4EG, ZU5EG, ZU4EV, ZU5EV)
  • Small 3.5" x 2.5" PCB for use as a (...)

Applications Matched

  • Medical, Healthcare & Fitness

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
TIDA-01480.1
(Output Voltage 1)
4.3 6 .9 12 10.8 Non-Isolated DC Buck- Synchronous
TIDA-01480.2
(Output Voltage 2)
4.3 6 .9 8 7.2 Non-Isolated DC Buck- Synchronous
TIDA-01480.3
(Output Voltage 3)
4.3 6 1.35 2 2.7 Non-Isolated DC Buck- Synchronous
TIDA-01480.4
(Output Voltage 4)
4.3 6 1.2 1.7 2.04 Non-Isolated DC Buck- Synchronous
TIDA-01480.5
(Output Voltage 5)
4.3 6 1.8 1.2 2.16 Non-Isolated DC Buck- Synchronous
TIDA-01480.6
(Output Voltage 6)
4.3 6 3.3 1 3.3 Non-Isolated DC Buck- Synchronous
TIDA-01480.7
(Output Voltage 7)
4.3 6 1.8 .2 .36 Non-Isolated DC Linear Regulator
TIDA-01480.8
(Output Voltage 8)
4.3 6 3.3 .2 .66 Non-Isolated DC Linear Regulator
TIDA-01480.9
(Output Voltage 9)
4.3 6 .9 1.7 1.53 Non-Isolated DC Buck- Synchronous
TIDA-01480.10
(Output Voltage 10)
4.3 6 1.8 1.2 2.16 Non-Isolated DC Buck- Synchronous
TIDA-01480.11
(Output Voltage 11)
4.3 6 .85 1 .85 Non-Isolated DC Buck- Synchronous
TIDA-01480.12
(Output Voltage 12)
4.3 6 1.8 .2 .36 Non-Isolated DC Linear Regulator
TIDA-01480.13
(Output Voltage 13)
4.3 6 3.3 .2 .66 Non-Isolated DC Linear Regulator
TIDA-01480.14
(Output Voltage 14)
4.3 6 .675 2 1.35 Non-Isolated DC Other
TIDA-01480.15
(Output Voltage 15)
4.3 6 .9 4 3.6 Non-Isolated DC Other
TIDA-01480.16
(Output Voltage 16)
4.3 6 1.2 1.7 2.04 Non-Isolated DC Other
TIDA-01480.17
(Output Voltage 17)
4.3 6 1.8 1.2 2.16 Non-Isolated DC Other

Description

PMP10723 is an isolated output flyback solution that accepts an input voltage of 9 VIN to 16 VIN and provides a 53-V/400-mA output. With secondary control, it can achieve great load regulation performance. Also it can fan out to cover other isolated high-voltage applications just by changing the (...)

Key Features

  • Isolated output
  • Great load regulation
  • Peak current-mode control
  • Flexible for other isolate application

Applications Matched

  • Medical, Healthcare & Fitness

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP10723.1
(Output
Voltage1)
9 16 53 .4 21.2 Isolated DC Flyback- Non Sync

Description

This reference design is a 450W high-efficiency and super transient AC/DC converter for desktop PC PSUs, gaming PC PSUs, entry-level server PSUs, and other low-cost AC/DC PSUs. The circuit consists of a front-end continuous conduction mode (CCM) power factor correction (PFC) circuit, followed by an (...)

Key Features

  • Peak efficiency 93% @ 230VAC for whole stage
  • Full power delivery across wide AC input range:  85 - 265VAC
  • Leading transient performance (half duty-cycle response for line transient and dynamic load)
  • Single layer PCB design to achieve low solution cost
  • Robust protection built in

Applications Matched

  • Medical, Healthcare & Fitness

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
TIDA-01501.1
(Output
Voltage1)
85 264 12 37.5 450 Isolated AC Half Bridge- LLC
PFC- Boost

Description

The TIDEP0084 reference design demonstrates how to connect sensors to the cloud over a long-range Sub-1 GHz wireless network, suitable for industrial settings such as building control and asset tracking.

The solution is based on a Linux® gateway.  There is also a TI-RTOS-based Sensor to (...)

Key Features

  • Large network to cloud connectivity enabling long range, up to 1 km line of sight (LOS)
  • IEEE 802.15.4e/g standards based Sub-1 GHz solution with the TI 15.4-stack SDK
  • Based on proven hardware designs enabling quick time to market with out-of-the-box ready to use demonstration software
  • TI Processor SDK (...)

Applications Matched

  • Medical, Healthcare & Fitness

Description

The gateway connects Bluetooth® Smart devices to the Internet over Wi-Fi®. It allows Bluetooth Smart nodes to be used in home/building automation and retail environments. The reference design is complete with connection of the SimpleLink™ SensorTag data to the IBM Bluemix (...)

Key Features

 

  • Connect Bluetooth Smart devices to the cloud
  • USB powered, small form factor
  • Low power WiFi connection
  • USB command interface for configuration
  • Works with the SimpleLink SensorTag kit

 

Applications Matched

  • Medical, Healthcare & Fitness

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.