Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

This verified design can accurately measure current on a bus that carries hundreds of volts. This design is targeted for solar and server applications due to their wide high-voltage input range requirements. This design uses the INA260 current shunt monitor with integrated shunt resistor for current (...)

Key Features

  • Current Measurement on High-Voltage Bus (±1 kV)
  • Power Isolated
  • I2C Compatibility
  • Reinforced Digital I2C Isolation to Microcontroller
  • 1% System Accuracy

Applications Matched

  • Enterprise Systems

Description

The PMP21278 reference design is a 300W power supply utilizing the LM5176 4-switch buck-boost controller for industrial applications. This design can operate from 9V to 50V. The design has a 12V output and capable of sourcing 25A continuous current. Switching frequency is set to 230kHz. PMP21278 is (...)

Key Features

  • 9V to 50Vin, output 12V @ 25A
  • Achieving peak efficiency of 97%
  • over current, over voltage and over temperature protection
  • High power density

Applications Matched

  • Enterprise Systems

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP21278.1
(Output
Voltage1)
9 50 12 25 300 Non-Isolated DC Buck Boost- 4 Switch

Description

This display reference design features the DLP Pico™ 0.3-inch TRP HD 720p display chipset and is implemented in the DLP LightCrafter™ Display 3010-G2 evaluation module (EVM). It enables the use of HD resolution for projection display applications such as mobile smart TV, virtual (...)

Key Features

  • 1280x720 resolution
  • Brightness 230 RGB lumens (6 A Blue/Green LED, 4.5 A Red LED)
  • Compact PCB layout supporting 720p (DLP3010) Optical Engine and including HDMI and USB connectivity
  • Used in DLPDLCR3010EVM-G2 layout
  • 19- V input and LED current drive up to 6 A
  • PC software GUI to customize display (...)

Applications Matched

  • Enterprise Systems

Description

This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 G2 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays (...)

Key Features

  • Reference design for the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset comprising of DLP4710 DMD, DLPC3439 controller and fully integrated DLPA3005 PMIC/LED driver.
  • Reference design implemented and tested on an EVM which includes a production ready optical engine with programmable LED driver (...)

Applications Matched

  • Enterprise Systems

Description

The 4K UHD display reference design brings the proven performance of DLP Cinema® technology emerging applications, like digital signage, laser TV, and office or education projectors, that require a cost effective high resolution solution to create large and bright digital displays. With two (...)

Key Features

  • Incorportates the high-resolution DLP660TE digital micromirror device with 0.66-inch micromirror arrary diagonal
  • Dedicated high-speed DLPC4422 digital controller and DLPA100 power management device in DLP subsystem
  • High speed controller and 2-way actuator projects 8 million pixels for detailed true (...)

Applications Matched

  • Enterprise Systems

Description

The Sitara AM437x simplified power sequence feature provides flexibility to power designers. This reference design implementation is a BOM-optimized discrete power solution for the AM437x processor with a minimal number of discrete ICs and basic feature set. The solution represents a baseline of a (...)

Key Features

  • Simplified, BOM-optimized discrete power solution for the Sitara AM437x processor.
  • AM437x includes an integrated LDO that simplifies processor power sequencing requirements.
  • Systems without controlled power down can greatly benefit from this feature since the integrated LDO always ensures power (...)

Applications Matched

  • Enterprise Systems

Description

This projection reference design presents a DLP® technology subsystem that is capable of creating displays up to 120 frames-per-second (fps) at only a single frame delay. The design focuses on the DLP470NE 1080p digital micromirror device (DMD) within the design to create a 1920×1080 display at (...)

Key Features

  • DLP470NE capable of producing 1920×1080 images or Full HD 1080p resolution at 50 Hz, 60 Hz, 100 Hz, and 120 Hz
  • Low-latency design creates only one frame of delay through entire DLPC4422 subsystem
  • High-DMD thermal capability allows systems to achieve brightness up to 4000 lumens
  • PC software GUI available (...)

Applications Matched

  • Enterprise Systems

Description

This reference design is a a control card for LLC converter. It integrates all of the essential functions for controlling a LLC converter including the HV start-up, X-capacitor discharge and the drivers for the power FETs. By employing the advanced burst mode, it can also help the LLC converter to (...)

Key Features

  • Single chip solution with essential functions for LLC
  • Integrated HV startup and driver
  • Best in class load and line transition response
  • Low standby power consumption
  • X-cap discharge

Applications Matched

  • Enterprise Systems

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP40281.1
(Output
Voltage1)
85 265 24 10 240 Isolated AC Half Bridge- LLC

Description

This display reference design featuring TI's DLP3010 (.3 720p) DMD chipset, was designed to enable low power and mobile HD display applications used in accessory projectors, wearable displays, signage, industrial and medical displays . The chipset used in the design comprises of DLP3010 (.3 720p (...)

Key Features

  • Reference design for DLP3010 chipset comprising of DLP3010 DMD, DLPC3438 controller and fully integrated DLPA2005 PMIC/LED driver
  • Reference design implemented on an EVM which includes a production ready optical engine with programmable LED driver ( 0 - 2.4 amp) for RGB LEDs
  • Includes standard HDMI (...)

Applications Matched

  • Enterprise Systems

Description

Resonant converters are popular DC-DC converters frequently used in server, telecom, automotive, industrial and other power supply applications. Their high performance (efficiency, power density, etc.), improving requirements of the various industry standards, and the ever increasing power density (...)

Key Features

  • Digitally controlled two phase interleaved LLC resonant DC-to-DC converter
  • Excellent current sharing between phases without any additional hardware
  • Peak efficiency: 94.5%. Efficiency > 90% for all loads above 10% of rated load
  • powerSUITE support for easy adaptation of software for a customized power (...)

Applications Matched

  • Enterprise Systems

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.