Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Important

Our new reference design selection tool provides a single-search option for all system reference designs. Please update your bookmarks to the new interactive search tool. Learn more

Applications

Products

Additional resources

AND OR

Description

The TIDA-00202 reference design implements an EMC compliant industrial hybrid analog and digital interface to a HIPERFACE position encoder. A 3.3V supply RS485 transceiver with IEC-ESD and IEC-EFT protection is used for the bidirectional parameter channel. For the analog sin/cos signal channel (...)

Key Features

  • EMC Compliant Interface to HIPERFACE Position Encoders with Digital Bidirectional Parameter Channel up to 38400 Baud and Analog Sin/Cos Channel with at least 150kHz Bandwidth.
  • 3.3V Supply Half-Duplex RS485 Transceiver with 12kV IEC-ESD and 4kV IEC-EFT.
  • Dual Signal Path Option for Sine and Cosine (...)

Applications Matched

  • Factory Automation & Control

Description

This reference design demonstrates how TI mmWave sensor technology can be used for zone occupancy detection to monitor areas of interest across a field of view (FOV) of ±60 degrees with a maximum range of at least 10 m. This reference design uses the IWR1443BOOST evaluation module (EVM) and (...)

Key Features

  • Demonstrates environmentally robust zone occupancy detection using single-chip mmWave sensor
  • Detects intrusion of object or person into area of interest with FOV up to 120 degrees and range of 0 m to 10 m
  • References provided processing chain source code based on mmWave Software Development Kit (...)

Applications Matched

  • Factory Automation & Control

Description

This TI reference design provides a low-component count, low-cost solution for 4- to 20-mA loop-powered, resistance-temperature detector (RTD), temperature transmitter. The design takes advantage of the on-chip Smart Analog Combo module in the MSP430FR2355 MCU to control the loop current, so  (...)

Key Features

  • Sensor Input Compatible with 2-, 3- or 4-Wire Resistance Temperature Detector (RTD) Probes
  • Temperature range for RTD of –200°C to 850°C
  • Maximum Measured Error: <1°C
  • IEC61000-4-2: ESD: Air Discharge: ±8 kV Class A
  • Small Form Factor (L × W): 60mm × 8mm
  • Operating Temperature Range -40°C to 105°C

Applications Matched

  • Factory Automation & Control

Description

The TIDA-00893 reference design provides a compact solution capable of generating isolated DC power while supporting isolated CAN communication. The design consists of a reinforced digital isolator with integrated power combined with a CAN transceiver and is designed to reduce emissions to meet (...)

Key Features

  • Single Power Supply Solution (No separate supply required for interface side)
  • Reduced BOM Cost
  • Extendable to Other CAN Tranceivers
  • Advanced PCB Layout reduces radiated emissions

Applications Matched

  • Factory Automation & Control

Description

The TIDEP0039 Sercos III Slave For AM437x Communication Development Platform Reference Design combines the AM437x Sitara processor family from Texas Instruments (TI) and the Sercos III media access control (MAC) layer into a single system-on-chip (SoC) solution. Targeted for Sercos III slave (...)

Key Features

  • Sercos III conformance tested
  • Sercos III firmware for PRU-ICSS with Sercos MAC compliant register interface
  • Board support package and industrial development kit available from TI and 3rd party
  • Developmnet platform which includes schematic, BOM, user guide application notes, white paper, software demos (...)

Applications Matched

  • Factory Automation & Control

Description

This 16-button stainless steel keypad, which utilizes TI's inductive touch technology, demonstrates highly sensitive buttons on a single piece of 0.6mm thick stainless steel metal.  The design utilizes a MUXed approach to implement many buttons with a single LDC1614. The design is (...)

Key Features

  • Completely enclosed design with 0.6mm thick stainless steel panel as the button interface
  • High sensitivity to measure metal movement in the sub-micrometer resolution
  • Measures force applied to implement multiple functions on a single button
  • Robust contactless design immune to water, dirt, dust, and (...)

Applications Matched

  • Factory Automation & Control

Description

The SimpleLink™ Sub-1 GHz Sensor to Cloud reference design demonstrates how to connect sensors to the cloud over a long-range Sub-1 GHz wireless network, suitable for industrial settings such as building control and asset tracking.

The solution is based on a TI-RTOS gateway.  There is also a (...)

Key Features

  • Large network with up to 300 secure nodes to cloud connectivity enabling long range mode, suitable for industrial settings such as building control and asset tracking
  • Providing a complete Sub-1 GHz networking solution with built-in frequency hopping for added robustness
  • Solution designed to be FCC and (...)

Applications Matched

  • Factory Automation & Control

Description

The TIDEP0084 reference design demonstrates how to connect sensors to the cloud over a long-range Sub-1 GHz wireless network, suitable for industrial settings such as building control and asset tracking.

The solution is based on a Linux® gateway.  There is also a TI-RTOS-based Sensor to (...)

Key Features

  • Large network to cloud connectivity enabling long range, up to 1 km line of sight (LOS)
  • IEEE 802.15.4e/g standards based Sub-1 GHz solution with the TI 15.4-stack SDK
  • Based on proven hardware designs enabling quick time to market with out-of-the-box ready to use demonstration software
  • TI Processor SDK (...)

Applications Matched

  • Factory Automation & Control

Description

TIDM-CAPTIVATE-64-BUTTON is a TI Designs Reference Design for an ultra-low-power touch panel with 64-buttons that can be controlled by a single MSP microcontroller (MCU) with CapTIvate™ technology. The design uses mutual capacitance technology to enable all 64-buttons to be tightly packed and (...)

Key Features

  • Single touch and multitouch detection
  • Mutual capacitance technology enables 64-buttons with only 16 microcontroller pins
  • More than 100 samples-per-second and 15-ms typical response time with code size/response time optimization
  • 1.75-µA-per-button average current with low-power optimization and (...)

Applications Matched

  • Factory Automation & Control

Description

PLC applications requiring fast timing and fast cycle time can now be realized using this reference design which implements, an eight-port IO-Link master. It can be used to build a remote IO gateway to connect to OPC UA, Profinet, EtherCAT or Ethernet IP. A PRU-based frame handler enables a very (...)

Key Features

  • Eight IO-link ports
  • Supports COM1, COM2, COM3
  • Supports 400-µs cycle time
  • All ports overcurrent protected and limited
  • PRU Frame handler enables flexible timing

Applications Matched

  • Factory Automation & Control

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.