Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Important

Our new reference design selection tool provides a single-search option for all system reference designs. Please update your bookmarks to the new interactive search tool. Learn more

Applications

Products

Additional resources

AND OR

Description

This reference design demonstrates how to connect a C2000 Delfino MCU to an EtherCAT™ ET1100 slave controller. The interface supports both demultiplexed address/data busses for maximum bandwidth and minimum latency and a SPI mode for low pin-count EtherCAT communication.  The slave (...)

Key Features

  • High-Bandwidth, low-latency interface to Beckhoff ET1100 EtherCAT Slave Controller
  • Asynchronous 16-bit parallel interface with demultiplexed address/data bus
  • Eliminates CPU overhead for EtherCAT frame processing
  • Includes example code for direct memory R/W of ET1100 Dual-port RAM

Applications Matched

  • Grid Infrastructure

Description

The Noise Tolerant Capacitive Touch HMI design (TIDM-CAPTOUCHEMCREF) is a reference design for implementing noise tolerant capacitive touch human-machine interfaces (HMIs).  It integrates TI's MSP430FR2633 microcontroller (MCU) featuring high performance CapTIvate™ touch technology with (...)

Key Features

  • MSP430™ MCU with CapTIvate™ touch technology for noise-tolerant capacitive touch sensing
  • IEC 61000-4-6 conducted noise tolerance up to 10Vrms
  • IEC 61000-4-4 electrical fast transient/burst tolerance up to ±4kV
  • IEC 61000-4-2 electrostatic discharge tolerance up to ±8kV contact discharge and (...)

Applications Matched

  • Grid Infrastructure

Description

The touch remote control enabled with CapTIvate™ technology demonstrates a capacitive-touch solution based on a single MSP430™ microcontroller (MCU) with CapTIvate technology. This design uses self- and mutual-capacitance technology to enable a multifunctional, capacitive-touch panel (...)

Key Features

  • CapTIvate Capacitive Touch Functions with Eight-Touch Buttons, One Touch Slider for Volume Control, One Gesture Pad for Slide and Tap Gestures and One Proximity Sensor for Grip Detection
  • Two LEDs to Indicate Power Status and Touch Operation
  • Wake-On Grip Detection With Ultra-Low-Power Standby Mode
  • PC (...)

Applications Matched

  • Grid Infrastructure

Description

Interleaved Continuous Conduction Mode (CCM) Totem Pole (TTPL) Bridgeless Power Factor Correction (PFC) is an attractive power topology with use of high band-gap GaN devices, because of high efficiency and reduced size of the power supply. This design illustrates a method to control this power stage (...)

Key Features

  • AC Input (90-230Vrms), 50-60Hz and 3.3KW rated power at high line
  • 98.75% peak efficiency and less than 2% Total Harmonic Distortion (THD)
  • powerSUITE support for easy adaptation of the design for user requirement
  • In built frequency response analyzer (SFRA) for verification and design of control loops
  • Low (...)

Applications Matched

  • Grid Infrastructure

Description

This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time performance (...)

Key Features

  • This reference design is based on ADS8688A 16-bit SAR ADC and supports measurement of up to 16 analog inputs by daisy chaining
  • ADC interface isolated from host for improved safety in harsh operating conditions using ISOW7841 with integrated power converter providing current output of > 60 mA with (...)

Applications Matched

  • Grid Infrastructure

Description

The TIDA-00835 reference design allows for accurate voltage and current measurement using a bipolar input configuration by incorporating a four- channel, 24-bit simultaneously-sampling differential input Delta-Sigma ADC over wide dynamic range. The ADC is configured to measure ±2.5 V bipolar (...)

Key Features

  • Precision data acquisition over wide input range using 4-channel, simultaneous sampling, 24-Bit ∑-∆ ADCs
  • Channel expansion by chaining multiple devices and simultaneous sampling by synchronizing with a buffered common clock
  • Current measurement – performance verified using current transformer or (...)

Applications Matched

  • Grid Infrastructure

Description

The TIDM-1002 reference design helps designers develop an ultrasonic gas metering sub-system using a unique proprietary algorithm and an analog-to-digital converter (ADC) based sampling technique. The TIDM-1002 is based on a 256-KB MSP430™ microcontroller (MCU), the MSP430FR5994, with (...)

Key Features

  • Best-in-class metrology performance: <1ns zero flow drift and <2ns single shot standard deviation
  • Low-power consumption: <50µA with 400kHz transducer and 1 sample per second
  • Flexibility to test different meters and transducers
  • Easy to test and customize using a PC graphical user interface 
  • Compatible with (...)

Applications Matched

  • Grid Infrastructure

Description

The TIDA-00816 reference design has wireless sub-1 GHz communication in a star network between multiple sensor nodes (in this case, fault passage indicators) and a collector using the TI 15.4-stack. This design is optimized for low power consumption for short range (< 50 m) using overhead fault (...)

Key Features

  • Low power consumption for short range communication (≤ 50 meters) for FPI, data collector, substation and distribution automation end equipment:
    • Receive current below 6 mA and transmit current below 16 mA (at +10 dBm)
    • Average current consumption below 20 µA for five second beacon interval (...)

Applications Matched

  • Grid Infrastructure

Description

The CC3200MODLAUNCHXL is a low-cost evaluation platform which hosts the CC3200MOD. The SimpleLink™ CC3200MOD is a wireless microcontroller (MCU) module that integrates an ARM® Cortex™-M4 based MCU, allowing customers to develop an entire application using a single device. The module (...)

Key Features

  • FCC, IC, CE, and Wi-Fi® CERTIFIED™ module, with ability to request certificate transfer for Wi-Fi Alliance members
  • CC3200MOD, SimpleLink Wi-Fi, internet-on-a-chip™ module solution with integrated MCU
  • 40-pin LaunchPad standard that leverages the BoosterPack ecosystem
  • On-board accelerometer and (...)

Applications Matched

  • Grid Infrastructure

Description

The TIDA-00777 TI Design shows an active integrator design that covers wide input current range for Rogowski Coil with excellent accuracy, linearity, stability and repeatability. The integrator uses a precision amplifier with very low offset and temperature drift. Two configurations of the (...)

Key Features

  • Active integrator design using low offset and close to zero drift amplifier (OPA2188)
  • Integrator output compatible with unipolar or bipolar ADC input range (Ex: ADS131A04 with 0-5V or ±2.5V input)
  • Integrator has been tested for accuracy at 50/60Hz, repeatability and temperature stability over 25°C ± 35°C
  • (...)

Applications Matched

  • Grid Infrastructure

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.