Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

The 0.23 qHD DLP chipset is an affordable platform enabling the use of DLP technology with embedded host processor. This chipset is incorporated in to this reference design to enable a low power, on-demand free-form sub-system display for a variety of applications.

Key Features

  • Display sub-system DLP230GP (qHD resolution)
  • Compact PCB Layout supporting qHD (DLP230GP) Optical Engine and including HDMI and USB connectivity
  • 19-V Input and LED current drive up to 6A

Products Matched

  • DLP Products

Description

This projection reference design presents a DLP® technology subsystem that is capable of creating displays up to 120 frames-per-second (fps) at only a single frame delay. The design focuses on the DLP470NE 1080p digital micromirror device (DMD) within the design to create a 1920×1080 display at (...)

Key Features

  • DLP470NE capable of producing 1920×1080 images or Full HD 1080p resolution at 50 Hz, 60 Hz, 100 Hz, and 120 Hz
  • Low-latency design creates only one frame of delay through entire DLPC4422 subsystem
  • High-DMD thermal capability allows systems to achieve brightness up to 4000 lumens
  • PC software GUI available (...)

Products Matched

  • DLP Products

Description

The 4K UHD display reference design brings the proven performance of DLP Cinema® technology emerging applications, like digital signage, laser TV, and office or education projectors, that require a cost effective high resolution solution to create large and bright digital displays. With two (...)

Key Features

  • Incorportates the high-resolution DLP660TE digital micromirror device with 0.66-inch micromirror arrary diagonal
  • Dedicated high-speed DLPC4422 digital controller and DLPA100 power management device in DLP subsystem
  • High speed controller and 2-way actuator projects 8 million pixels for detailed true (...)

Products Matched

  • DLP Products

Description

This display reference design is created for a wide array of ultra-mobile and ultra-portable display applications in consumer, wearables, industrial, medical, and Internet of Things (IoT) markets. The design includes the DLP2000 chipset comprising of DLP2000 .2 nHD DMD, DLPC2607 display controller (...)

Key Features

  • Most affordable way for developers to incorporate DLP technology in their display applications
  • I2C and 8/16/24-bit parallel RGB video interfaces to support virtually any low cost host processor
  • 5V input and LED current drive up to 1A
  • Affordable and compact PCB layout supporting nHD (DLP2000) optical (...)

Products Matched

  • DLP Products

Description

The DLP 3D Printer reference design employs Texas Instruments’ DLP 3D Structured Light Software Development Kit (SDK) and enables developers build best-in-class resolution 3D objects. The highly differentiated DLP technology uses stereo-lithography technique popular in high accuracy and (...)

Key Features

  • Integrated motor drive routine
  • Adaptive GUI for customizing layer sequences
  • Modular system design to port to other DLP chipsets

Products Matched

  • DLP Products

Description

The 3D Machine Vision reference design employs Texas Instruments DLP® Advanced Light Control Software Development Kit (SDK) for LightCrafter™ series controllers, which allows developers to easily construct 3D point clouds by integrating TI’s digital micromirror device (DMD (...)

Key Features

  • 3D scanner solution utilizing the DLP4500 chipset to enable fast and programmable patterns
  • Supports synchronized camera capture for both global and rolling shutter cameras
  • Generic OpenCV camera module for flexible low cost applications
  • Projector and camera calibration routine
  • Structured light algorithms (...)

Products Matched

  • DLP Products

Description

The ultra-mobile near-infrared (NIR) spectrometer reference design utilizes Texas Instruments' DLP technology in conjunction with a single-element InGaAs detector to deliver high performance measurements in a portable form factor that is more affordable than architectures using an expensive InGaAs (...)

Key Features

  • Acquire spectrum transmittance data across a 900 to 1700 nm wavelength range in less than 1 second with >6,000:1 signal-to-noise ratio (SNR)
  • Single element InGaAs detector design delivers high light throughput combined with a more affordable price point compared to InGaAs arrays
  • Blue-tooth Low Energy (...)

Products Matched

  • DLP Products

Description

This display reference design features the DLP Pico™ 0.3-inch TRP HD 720p display chipset and is implemented in the DLP LightCrafter™ Display 3010-G2 evaluation module (EVM). It enables the use of HD resolution for projection display applications such as mobile smart TV, virtual (...)

Key Features

  • 1280x720 resolution
  • Brightness 230 RGB lumens (6 A Blue/Green LED, 4.5 A Red LED)
  • Compact PCB layout supporting 720p (DLP3010) Optical Engine and including HDMI and USB connectivity
  • Used in DLPDLCR3010EVM-G2 layout
  • 19- V input and LED current drive up to 6 A
  • PC software GUI to customize display (...)

Products Matched

  • DLP Products

Description

The TIDEP0076 3D machine vision design describes an embedded 3D scanner based on the structured light principle. A digital camera along with a Sitara™ AM57xx processor System on Chip (SoC)  is used to capture reflected light patterns from a DLP4500-based projector. Subsquent processing of (...)

Key Features

  • Demonstration of 3D machine vision inspection with DLP® technology-based structured light techniques.
  • Fully embedded 3D machine vision system based on Sitara AM57xx SoC and DLP Lightcrater™ 4500. No PC required.
  • Provides 3D object point cloud
  • Demonstrates generation and rendering of 3D point clouds (...)

Products Matched

  • DLP Products

Description

This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 G2 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays (...)

Key Features

  • Reference design for the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset comprising of DLP4710 DMD, DLPC3439 controller and fully integrated DLPA3005 PMIC/LED driver.
  • Reference design implemented and tested on an EVM which includes a production ready optical engine with programmable LED driver (...)

Products Matched

  • DLP Products

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.