Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

The TIDEP0084 reference design demonstrates how to connect sensors to the cloud over a long-range Sub-1 GHz wireless network, suitable for industrial settings such as building control and asset tracking.

The solution is based on a Linux® gateway.  There is also a TI-RTOS-based Sensor to (...)

Key Features

  • Large network to cloud connectivity enabling long range, up to 1 km line of sight (LOS)
  • IEEE 802.15.4e/g standards based Sub-1 GHz solution with the TI 15.4-stack SDK
  • Based on proven hardware designs enabling quick time to market with out-of-the-box ready to use demonstration software
  • TI Processor SDK (...)

Products Matched

  • Sitara Processors

Description

This reference design demonstrates a validated and cost competitive power sequencing solution for an application processor or a high performance control platform. This design supports 5 different voltage rails, optimized with layout space of 12 mm × 12 mm. The design is also capable of (...)

Key Features

  • Validated power sequencing solution for application processors
  • Correct power up/down sequence, even for uncontrolled power off at various load situations
  • Power tree efficiency is maintained high both at heavy load and at a light load
  • Small layout space of power supply: area smaller than 12 mm × 12 mm

Products Matched

  • Sitara Processors

Description

The commonly-accepted existing solution to interface Tamagawa SmartAbs full-absolute or Smart Inc encoders with a drive feedback and control system is to use a Smartceiver AU5561N1. Use of these receivers requires additional components, complexity, and costs to the system. This reference design (...)

Key Features

  • Tamagawa receiver on AM437x using PRU-ICSS
  • Tamagawa smartceiver AU5561N1 compatible
  • Supports 2.5Mbps full-absolute SmartAbs and SmartInc encoders
  • Supports data readout and reset frames

Products Matched

  • Sitara Processors

Description

TI provides the system solution for Industrial Communication on Sitara™ processors with Programmable Real-Time Unit and Industrial Communication Subsystem (PRU-ICSS). This TI Design describes the integrated multi-protocol digital position encoder master interface support. The supported digital (...)

Key Features

  • Multi-protocol digital position encoder master interface
  • Supports EnDat 2.2, Hiperface DSL and BiSS C digital position encoder interfaces
  • For integrated single chip drives, servo drives and remote position encoder master devices
  • Digital position encoder master interface is supported by the PRU-ICSS (...)

Products Matched

  • Sitara Processors

Description

TI provides the system solution for Industrial Communication on Sitara™ processors with Programmable Real-Time Unit and Industrial Communication Subsystem (PRU-ICSS). PRU-ICSS allows custom firmware applications in the field of real-time applications. The I2C peripheral on many application (...)

Key Features

  • Supports I2C and SMbus master interface with PRU-ICSS
  • Dynamic block moe read and write transfer
  • Contains PRU-ICSS source code for customization
  • I2C register interface emulation

Products Matched

  • Sitara Processors

Description

Targeted for Ethernet/IP slave communications, this development platform allows designers to mplement Ethernet/IP communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or (...)

Key Features

  • AM335x ARM Cortex-A8 processor-based design enables 30% system BOM savings by eliminating external ASIC/FPGA
  • Access to other peripherals and interfaces for a scalable HMI, PLC and I/O solution
  • Free board support package and industrial software development kit from TI
  • Support other industrial (...)

Products Matched

  • Sitara Processors

Description

OPC UA is an industrial machine-to-machine protocol designed to allow interoperability and communication between all machines connected under Industry 4.0. The TIDEP0078 TI Design demonstrates use of the MatrikonOPC™ OPC UA server development kit (SDK) to allow communications using an OPC UA (...)

Key Features

  • Fully embedded OPC UA server running on Sitara AM57x processor
  • Matrikon OPC UA server development kit (SDK) R100 and sample OPC UA server (demo version is time limited to two hours)
  • Linux operating environment through Processor-SDK-Linux
  • Control GPIO read/write over TCP/IP from OPC UA sample client (...)

Products Matched

  • Sitara Processors

Description

This reference design implements a solution for high-reliability, low-latency network communications for substation automation equipment in Smart Grid transmission and distribution networks. It supports the high-availability seamless redundancy (HSR) specification in the IEC 62439 standard. This (...)

Key Features

  • Compliant to IEC 62439-3 Clause 5 specification for HSR ethernet communications
  • Traffic filtering based on VLAN IDs, multicast and broadcast support, and built-in storm prevention mechanism
  • Zero recovery time in case of network failure
  • Dual-ported, full-duplex 100Mbps ethernet
  • Fully programmable (...)

Products Matched

  • Sitara Processors

Description

Industrial embedded systems are balancing traditional and proven real-time solutions based on bare-metal or real-time operating system (RTOS) with new requirements to add cloud connectivity and advanced graphical interfaces. Linux is often the most efficient way to provide sophisticated and secure (...)

Key Features

  • Jailhouse Embedded Hypervisor running on Sitara AM572x with Linux on one ARM Cortex-A15 core and bare-metal on the other ARM Cortex-A15 core
  • Demonstration of static partitioning of AM572x peripherals between Linux and bare-metal
  • Demonstration of support for running a bare-metal binary and an RTOS (...)

Products Matched

  • Sitara Processors

Description

PROFINET is becoming the leading industrial Ethernet protocol in automation due to its high-speed, deterministic communications and enterprise connectivity. However, as the world’s most popular fieldbus, PROFIBUS’s importance and usage will continue for many years due to legacy (...)

Key Features

  • PROFIBUS: Cyclic PROFIBUS-DP (DPV0) and enhancements to DP (DPV1) for acyclic services. Supports transmission speeds of 9.6Kbaud to 12Mbaud
  • PROFINET IRT: conformance classes A, B, and C functionality with a minimum cycle time of 250us
  • PROFIBUS master and PROFINET IRT device simultaneously supported
  • (...)

Products Matched

  • Sitara Processors

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.