Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Important

Our new reference design selection tool provides a single-search option for all system reference designs. Please update your bookmarks to the new interactive search tool. Learn more

Applications

Products

Additional resources

AND OR

Description

This reference design implements a compact hardware-based circuit to detect the pacemaker pulse during ECG measurement. It provides indication of valid pace signal through a flag and onboard LED. This design enables the user to configure various parameters of the pace signal (amplitude, rise time (...)

Key Features

  • Programmable thresholds for detecting : rise time (30 μs to 200 μs), amplitude (8 mV to 700 mV), duration (0.1 μs to 2000 μs) and polarity of pace pulse
  • Availability of measured parameters and conditioned pace signal on I2C bus for further analysis and processing conditioned pace signal on I2C bus (...)

Products Matched

  • Precision ADCs (<=10MSPS)

Description

This isolated, 3.65-mm thin reference design enables highly-integrated, bipolar input and high-performance solutions with a 24-bit delta-sigma analog-to-digital converter (ADC). Modern analog input modules need high performance in different aspects such as higher channel density at the same room (...)

Key Features

  • Performance evaluation of ISOWATT technology and inverting charge pump in conjunction with high precision delta-sigma ADC ADS124S08
  • Isolated power design with a 3.3-V backplane power supply source
  • Transformerless, 3.65-mm total height, highly integrated design
  • Comparison of effective resolution of (...)

Products Matched

  • Precision ADCs (<=10MSPS)

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
TIDA-01434.1
(Output Voltage 1)
3 3.6 3.3 .05 .165 Isolated DC Other
TIDA-01434.2
(Output Voltage 2)
3 3.6 -2.5 .01 .025 Isolated DC Linear Regulator
Other
TIDA-01434.3
(Output Voltage 3)
3 3.6 2.5 .01 .025 Isolated DC Linear Regulator

Description

This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time performance (...)

Key Features

  • This reference design is based on ADS8688A 16-bit SAR ADC and supports measurement of up to 16 analog inputs by daisy chaining
  • ADC interface isolated from host for improved safety in harsh operating conditions using ISOW7841 with integrated power converter providing current output of > 60 mA with (...)

Products Matched

  • Precision ADCs (<=10MSPS)

Description

The TIDA-00835 reference design allows for accurate voltage and current measurement using a bipolar input configuration by incorporating a four- channel, 24-bit simultaneously-sampling differential input Delta-Sigma ADC over wide dynamic range. The ADC is configured to measure ±2.5 V bipolar (...)

Key Features

  • Precision data acquisition over wide input range using 4-channel, simultaneous sampling, 24-Bit ∑-∆ ADCs
  • Channel expansion by chaining multiple devices and simultaneous sampling by synchronizing with a buffered common clock
  • Current measurement – performance verified using current transformer or (...)

Products Matched

  • Precision ADCs (<=10MSPS)

Description

The TIDA-00202 reference design implements an EMC compliant industrial hybrid analog and digital interface to a HIPERFACE position encoder. A 3.3V supply RS485 transceiver with IEC-ESD and IEC-EFT protection is used for the bidirectional parameter channel. For the analog sin/cos signal channel (...)

Key Features

  • EMC Compliant Interface to HIPERFACE Position Encoders with Digital Bidirectional Parameter Channel up to 38400 Baud and Analog Sin/Cos Channel with at least 150kHz Bandwidth.
  • 3.3V Supply Half-Duplex RS485 Transceiver with 12kV IEC-ESD and 4kV IEC-EFT.
  • Dual Signal Path Option for Sine and Cosine (...)

Products Matched

  • Precision ADCs (<=10MSPS)

Description

This precision weigh-scale reference design achieves greater than 50,000 noise-free counts of resolution. Offset and offset drift errors are nearly eliminated by ac bridge excitation. This design takes advantage of the high-resolution ADS1262 delta-sigma ADC.

Key Features

  • >50,000 noise-free count weigh-scale solution
  • Operating temperature range: -40 ᵒC to +125 ᵒC
  • Less than 1 μV total error across temperature range
  • ADC Supply and Bridge Excitation Voltage: 5V
  • Bridge Output: 0 V to 10 mV
  • Firmware provides ADS1262 example code
  • This robust circuit reference design includes (...)

Products Matched

  • Precision ADCs (<=10MSPS)

Description

This reference design showcases an interface implementation for connecting multiple high voltage bipolar input, 8-channel, mux-input SAR ADCs (6) with the Sitara Arm processors for expanding the number of input channels using Programmable Real-time Unit (PRU-ICSS). ADCs are configured for (...)

Key Features

  • Flexible interface using PRU-ICSS (Sitara Processor) for communicating with multiple SAR ADCs
  • AC voltage and current measurement accuracy:
    • AC Voltage: <±0.2% for 2.5V to 120V
    • AC Current: <±0.2% for 2.5A to 70A
    • Simultaneous sampling across six ADCs (16-bit, 500ksps/ADC)
  • PRU-ICSS Interface:
    • Programmable (...)

Products Matched

  • Precision ADCs (<=10MSPS)

Description

This reference design showcases innovative solutions for battery and system health monitoring of battery-powered Smart Flow Meters.  The battery monitoring subsystem provides highly accurate energy measurement and State of Health(SOH) projections which forecast battery lifetime. The system (...)

Key Features

  • Monitors the State-Of-Health of non-rechargeable lithium batteries
  • Accurately predicts the End-Of-Service of non-rechargeable lithium batteries
  • Low power system monitoring with ADS7142 SAR ADC and LPV521 op-amp
  • Single channel load switch to connect/disconnect system load
  • Supports Lithium Thionyl (...)

Products Matched

  • Precision ADCs (<=10MSPS)

Description

This TI reference design provides a low-component count, low-cost solution for 4- to 20-mA loop-powered, resistance-temperature detector (RTD), temperature transmitter. The design takes advantage of the on-chip Smart Analog Combo module in the MSP430FR2355 MCU to control the loop current, so  (...)

Key Features

  • Sensor Input Compatible with 2-, 3- or 4-Wire Resistance Temperature Detector (RTD) Probes
  • Temperature range for RTD of –200°C to 850°C
  • Maximum Measured Error: <1°C
  • IEC61000-4-2: ESD: Air Discharge: ±8 kV Class A
  • Small Form Factor (L × W): 60mm × 8mm
  • Operating Temperature Range -40°C to 105°C

Products Matched

  • Precision ADCs (<=10MSPS)

Description

The TIDA-01351 is a continuous wave (CW) signal conditioning subsystem for ultrasound imaging systems (64-, 128-, 192-, 256-channel ultrasound system). This design features 20-bit fully differential simultaneous sampling with true raw data available for processing. This TI Design consists of a (...)

Key Features

  • Two simultaneous channels (I and Q) fully-differential signal chain providing zero-latency true raw data With SNR of 101.2dB and ENOB of 16.45
  • 8-channel summing, filtering, buffering, and gain implemented in single-stage-high-bandwidth, low-power, low-noise, single supply
  • High sampliing rate of 1 MSPS (...)

Products Matched

  • Precision ADCs (<=10MSPS)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.