Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

This reference design implements single-phase inverter (DC-AC) control using the C2000™ F2837xD microcontroller. Design supports two modes of operation for the inverter. First is the voltage source mode using an output LC filter. This control mode is typically used in uninterruptible power (...)

Key Features

Hardware Features

  • Baseboard with interface to accept HSEC180 controlCARDs
  • 380V DC input, 110Vrms 60Hz or 220Vrms 50Hz output
  • Voltage Source and Grid Connected modes
  • 98% peak efficiency
  • Low total harmonic distortion (THD) <1% for linear loads and <3% for typical non linear loads

 Software Features

  • Free (...)

Products Matched

  • Digital Isolators

Description

This reference design provides lightning surge protection solution for Power over Ethernet (PoE) Power Sourcing Equipment (PSE) systems based on TI's TPS23861 PSE controller. The need for implementing such protection will normally depend on the environment in which the PSE is intended to operate and (...)

Key Features

  • Ethernet Alliance certified for sending Type 2 (up to Class 4) power
  • 4-port Auto Mode PoE PSE solution with TPS23861
  • Auto Mode/Semi-Auto Mode/Manual Mode provides flexibility to power standard or non standard PDs
  • Able to pass 6kV common mode surge test and 4kV differential mode surge test

Products Matched

  • Digital Isolators

Description

This verified design can accurately measure current on a bus that carries hundreds of volts. This design is targeted for solar and server applications due to their wide high-voltage input range requirements. This design uses the INA260 current shunt monitor with integrated shunt resistor for current (...)

Key Features

  • Current Measurement on High-Voltage Bus (±1 kV)
  • Power Isolated
  • I2C Compatibility
  • Reinforced Digital I2C Isolation to Microcontroller
  • 1% System Accuracy

Products Matched

  • Digital Isolators

Description

The TIDA-00893 reference design provides a compact solution capable of generating isolated DC power while supporting isolated CAN communication. The design consists of a reinforced digital isolator with integrated power combined with a CAN transceiver and is designed to reduce emissions to meet (...)

Key Features

  • Single Power Supply Solution (No separate supply required for interface side)
  • Reduced BOM Cost
  • Extendable to Other CAN Tranceivers
  • Advanced PCB Layout reduces radiated emissions

Products Matched

  • Digital Isolators

Description

The TIDA-00847 TI design showcases space and cost optimized architecture for a 4 channel DC input binary module  with improved measurement accuracy and status indication using only two TI products simplifying system design. MCU based binary module improves measurement resolution of binary input (...)

Key Features

  • Binary input module design based on reinforced isolation  ISOW7841 or ISOW7841F, digital isolator with integrated high efficiency, power converter with soft-start and 75 mA current output (quad with various configurations for GPIO or SPI or UART interface) simplifying system design
  • MSP430G2332 or (...)

Products Matched

  • Digital Isolators

Description

The TIDA-00892 reference design provides a compact solution capable of generating isolated DC power while supporting isolated RS-485 communication. The design consists of a reinforced digital isolator with integrated power combined with an RS-485 communication transceiver.

Key Features

  • Small Combination Solution (Equal to ISOW7841 Device Footprint)
  • Single Power Supply Solution (No separate supply required for interface side)
  • Reduced BOM Cost
  • Extendable to Other Full-Duplex RS-485 Tranceivers

Products Matched

  • Digital Isolators

Description

The TIDA-01230 reference design provides a compact solution capable of generating isolated DC power while supporting isolated RS-232 communication. The design consists of a reinforced digital isolator with integrated power combined with an RS-232 communication transceiver.

Key Features

  • Small Combination Solution (Slightly Larger than ISOW7842 Device Footprint)
  • Single Power Supply Solution (No separate supply required for interface side)
  • Reduced BOM Cost
  • Extendable to Other RS-232 Tranceivers

Products Matched

  • Digital Isolators

Description

This reference design implements a class 0.5% three-phase energy measurement system with isolated shunt sensors by using metrology analog frontends( AFEs). The metrology AFEs sense the voltage and current for each phase, calculate the metrology parameters for the phase, and then send out the (...)

Key Features

  • Class 0.5% three-phase metrology with galvanically isolated shunts using isolated, low cost current and voltage measurement AFE
  • Distributed computing: metrology parameters calculated locally at each phase and sent to host microcontroller
  • Reinforced isolation of 5kVrms and 8KV peak
  • Magnetically-immune (...)

Products Matched

  • Digital Isolators

Description

TIDA-01037 is a 20-bit, 1 MSPS isolated analog input data acquisition reference design that utilizes two different isolator devices to maximize signal chain SNR and sample rate performance. For signals requiring low jitter, such as ADC sampling clocks, TI’s ISO73xx family of low jitter devices (...)

Key Features

  • Differential input, isolated, 20-bit, 1-MSPS, Data Acquisition (DAQ) reference design
  • Optimized isolator solution for input signals up to 100 kHz
  • Additional jitter mitigation circuitry not required
  • Demonstrates low SPI clock rates with the TI’s innovative multiSPI™ and (...)

Products Matched

  • Digital Isolators

Description

This reference design implements safe torque off functionality in variable speed drives (per IEC61800-5-2) by using dual channel isolated STO signals to control the inverter that supplies power to the motor. This is accomplished by independently enabling/disabling power to the isolated gate driver (...)

Key Features

  • Implements safe torque off (STO) to accomplish the Stop Category 0 specified in IEC 61800-5-2
  • Dual channel STO signals with multiple options for preventing generation of torque in the motor:
    • Disconnect power from the gate driver IC (both on low voltage and high voltage domains)
    • Generation of hardware (...)

Products Matched

  • Digital Isolators

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.