Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

Fault Indicators (FI) are devices installed at certain distance on overhead power lines in electric power distribution networks to detect and indicate the occurence of faults. The benefit is reduction in outage times by identifying the fault zone easily.  The TIDA-00807 reference design (...)

Key Features

  • Current voltage measurement range: 0.5-100A, 50-300V
  • Measurement accuracy: ≤±2%
  • Multiple gain stage and ADC channels used for covering wide curent and voltage range
  • Dual rail, configurable DC-DC converter (with integrated load switch) adds flexibility with power savings
  • MCU selected based on ultra-low (...)

Products Matched

  • Hall Effect Sensors

Description

This is an incremental rotary encoder that uses contactless magnetic sensing to detect rotational speed and direction.  The two Hall Effect sensors measure the 66-pole ring magnet and output two signals in quadrature.  This automotive-qualified solution is a low-cost and far more reliable (...)

Key Features

  • Extremely simple, reliable, and low-cost
  • Greater design flexibility and ESD immunity, over mechanical encoder modules
  • 66-pole magnet provides 132 detections per 360° of rotation (1 per 2.7°)
  • >20kHz Hall Effect sensor bandwidth provides low 15µs latency
  • Digital sensing and digital signaling offer noise (...)

Products Matched

  • Hall Effect Sensors

Description

The TIDA-01389 is a small-footprint motor control module intended for sunroof and window lift applications. This TI Design uses the DRV8703-Q1 gate driver with an integrated current-shunt amplifier alongside two dual-package automotive-qualified MOSFETs, to create a very small power stage layout (...)

Key Features

  • 15-A motor drive
  • Low component count
  • Anti-pinch detection
  • Reverse battery protection
  • 2-bit hall encoder
  • Motion profiling using pulse width modulation (PWM) input

Products Matched

  • Hall Effect Sensors

Description

This TI Design offers a rapid prototyping platform for Hall-sensing proximity sensor and temperature sensing multi-variable field transmitter with IO-Link. Thanks to its IO-Link interface, the sensor can be used as a multi-variable sensor for proximity sensing and for temperature sensing. TIDA-00341 (...)

Key Features

  • Hall-effect latch proximity sensor with IO-Link Interface
  • Ambient temperature sensing
  • IO-LINK v1.1 connectivity out of the box (TMG stack, PHY and M12 connector)
  • Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5 and IEC 60255-5 standards

Products Matched

  • Hall Effect Sensors

Description

This TIDesign offers a rapid prototyping platform for magnetic-field proximity sensor with IO-Link. Thanks to its IO-Link interface the sensor can used as a multi-variable sensor for proximity sensing and for temperature sensing.TIDA-00340 comes by default with a integrated hall-sensor, a switch and (...)

Key Features

  • Hall-effect latch proximity sensor with IO-Link Interface
  • Ambiant temperature sensing
  • IO-LINK v1.1 connectivity out of the box (TMG stack, PHY and M12 connector)
  • Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5 and IEC 60255-5 standards

Products Matched

  • Hall Effect Sensors

Description

This reference design demonstrates the implementation of a capacitive touch button using an MSP430™ MCU with CapTIvate™ technology in an ultra-small 3.5-mm width PCB. This button is commonly used as a set button in proximity switches. In combination with the highly integrated IO-Link PHY, a (...)

Key Features

  • Capacitive Touch Button With CapTIvate Technology:
    • Support for Touch Through Metal and Water Rejection Designs
    • Self and Mutual Capacitance Electrodes
    • Enables Increased immunity to Power Line, RF, and Other Environmental Noise
  • Highly Integrated Output Driver:
    • NPN, PNP, IO-Link (Optional)
    • 3.3-V or 5.0-V (...)

Products Matched

  • Hall Effect Sensors

Description

Magnetic tampering can paralyze any transformer in an energy measurement system, which may potentially lead to the system being unable to be powered properly or unable to correctly register the energy consumed by a load.  This design implements a Class 0.2  three-phase energy measurement (...)

Key Features

  • Bop =±6.9 mT, Sensor Brp =±3.5mT
  • Support for Backup Power Sources
  • Software Power Duty-Cycling Reduces Current Consumption per Sensor to < 2 µA
  • Three-Phase Energy Measurement Exceeds Class 0.2 Accuracy Requirements from ANSI and IEC
  • TI Energy Library Firmware Calculates All Energy Measurement Parameters (...)

Products Matched

  • Hall Effect Sensors

Description

TIDA-00284 proposes to integrate current control and plunger movement detection into an AC solenoid coil. This reference design provides a solution to control the solenoid current using a PWM-based controller along with a Hall sensor to detect plunger movement and switch from peak current to hold (...)

Key Features

  • PWM based current control optimizes power consumption for peak and hold time or according to fixed time settings
  • Optional plunger movement detection based on Hall sensor
  • Automatic switchover from peak to hold current mode at the end of completion of plunger movement or pre-set timer
  • Activates alarm (...)

Products Matched

  • Hall Effect Sensors

Updated: 26 NOV 2016

Description

This design is a complete system for controlling 3-axis, single extruder-based 3D printers. The system is managed by the MSP430F5529 LaunchPad and utilizes the DRV8846 for precision stepper motor control. The CSD18534Q5A is used as a low-side switch for the hot bed heater, extruder heater, and (...)

Key Features

  • Complete 3D printer controller with MCU, stepper drivers, heater outputs, sensor inputs, and SD card slot.
  • Precise stepper motor current regulation using DRV8846 adaptive decay
  • Hall sensor limit switches are immune to contaminants and never wear out
  • High-current heater outputs from the CSD18534Q5A with (...)

Products Matched

  • Hall Effect Sensors

Description

The TIDA-01066 TI Design uses Texas Instruments' ultra-low power consumption digital Hall effect sensors and the SimpleLink™ ultra-low power sub-1 GHz wireless microcontroller (MCU) platform to demonstrate a door and window sensor with extremely long battery life and no wiring required. The (...)

Key Features

  • Ultra-low-power design resulting in 10-year battery life from single CR2032 coin cell
  • Always-on magnetic field sensing enables continuous monitoring
  • Detects cylindrical neodymium magnet up to 20mm (0.787")
  • Dual-sensor architecture detects tampering magnet
  • IEEE 802.15.4e/g stack with collector and sensor (...)

Products Matched

  • Hall Effect Sensors

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.