Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

This power module generates all voltages to supply a class-D audio amplifier. The main output voltage is 36V and delivers 200W continuously and 840W peak. The first stage is a power-factor corrected Boost. A Flyback converter supplies 12V on primary side as well as 12V@300mA and 3.3V@200mA on (...)

Key Features

  • Low cost PFC + 2-switch forward topology provides 200W average, 840W peak power
  • Constant switching frequency: particularly suitable for audio applications
  • Simple thermal inteface: two small heat-sinks placed on one side of the board
  • Good plug-to-plug efficiency: 84% @ 115Vac, 86% @ 230Vac
  • Compact (...)

Products Matched

  • Flyback Controller

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP10215.1
(Output Voltage 1)
85 264 400 .55 220 Non-Isolated AC Boost- CCM
PMP10215.2
(Output Voltage 2)
120 430 12 .3 3.6 Isolated DC Flyback- DCM
PMP10215.3
(Output Voltage 3)
10 14 3.3 .2 .66 Non-Isolated DC Buck- Synchronous
PMP10215.4
(Output Voltage 4)
350 430 36 15 540 Isolated DC Forward- 2 Switch

Description

High frequency Critical-Conduction-Mode (CrM) Totem-pole power factor correction (PFC) is a simple approach for designing high density power solutions using GaN.  The TIDA-0961 reference design uses TI’s 600V GaN power stage, LMG3410, and TI’s Piccolo™ F280049 controller. This (...)

Key Features

  • Compact  power stage of size 65 x 40 x 40 mm with power density of >250W/inch3
  • 98.7% efficiency at full load and 230-V AC input
  • TI’s LMG3410 GaN power stage with an integrated driver and protection ensures circuit reliability and eases design
  • Full digital control using TI’s Piccolo™ F280049 controller
  • (...)

Products Matched

  • Flyback Controller

Description

PMP21022 is a low cost bias supply reference design with 12V/850mA output from 120VAC input. This design uses a UCC28722 constant current/constant voltage PWM with primary-side regulation flyback controller to reduce the BOM cost. This design passes class B conducted EMI without applying any common (...)

Key Features

  • 120VAC nominal (102VAC to 138VAC) 50/60Hz input to 12V/0.85A output
  • Pass class B conducted EMI without any common mode choke
  • Test report available
  • PSR flyback

Products Matched

  • Flyback Controller

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP21022.1
(Output
Voltage1)
102 138 12 .85 10.2 Isolated AC Flyback- DCM

Description

PMP40328 is a maximum 9V 5A reference design for high frequency and high density adapter applications. The solution implements a high efficiency active clamp flyback  controller UCC28780 and secondary rectifier controller UCC24612-2. The efficiency is around 90% at full load. Integrated input (...)

Key Features

  • Zero voltage switching over universal AC input
  • Synchronous rectifier using drain-to-source voltage sensing
  • Integrated input UVLO, output OVP, OCP, SCP
  • Compatible with USB PD PPS protocol from 6.2V5A to 9V5A
  • Size L*W*H 52mm*31mm*31mm

Products Matched

  • Flyback Controller

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP40328.1
(Output
Voltage1)
85 265 9 5 45 Isolated AC Flyback- Active Clamp

Description

The PMP20990 is a low cost bias supply reference design with 12V/1.5A output from 120VAC input. This design uses a UCC28704 constant current/constant voltage PWM with primary-side regulation flyback controller to reduce the BOM cost.

Key Features

  • 120VAC nominal (102VAC to 138VAC) 50/60Hz input to 12V/1.5A output
  • Conduction EMI tested
  • Test report available
  • PSR flyback

Products Matched

  • Flyback Controller

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP20990.1
(Output
Voltage1)
102 138 12 1.5 18 Isolated AC Flyback- DCM

Description

PMP20367 is high-efficiency AC/DC power supply reference design with universal AC input and 55V/5.5A and 12V/1A outputs. LLC+PFC combo IC UCC29950 is applied for the main power stages with 55V/5.5A output while UCC28730 is applied for the auxiliary power with 12V/1A output.  This design has (...)

Key Features

  • 90VAC to 264VAC, 50/60Hz input to 55V/5.5A and 12V/1A outputs
  • 122mm x 200mm board dimension
  • Test report available
  • 92.5% peak converter efficiency

Products Matched

  • Flyback Controller

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP20367.1
(Output Voltage 1)
90 264 390 .8 312 Non-Isolated AC Boost- PFC
PMP20367.2
(Output Voltage 2)
300 400 55 5.5 302.5 i DC Half Bridge- Resonant
PMP20367.3
(Output Voltage 3)
120 400 12 1 12 Isolated DC Flyback- Non Sync

Description

PMP20396 is a multiple-output isolated bias supply reference design. With 100V or above input voltage, this design can provide maximum 2W output power. With 300V or above input voltage, this design can provide maximum 50W output power. Four different outputs are provided in this design - 5V/500mA (...)

Key Features

  • 2W maximum output power with 100V or 400V input
  • 50W maximum output power with 300V to 400V input
  • 90% peak efficiency
  • Multiple-output - 5V/500mA, 12V/50mA at primary, 5V/700mA, 12V/4000mA at secondary

Products Matched

  • Flyback Controller

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP20396.1
(Output Voltage 1)
100 4000 12 4 48 Isolated DC Flyback- DCM
PMP20396.2
(Output Voltage 2)
6 17 5 .7 3.5 Non-Isolated DC Buck- Synchronous
PMP20396.3
(Output Voltage 3)
13 35 5 .5 2.5 Non-Isolated DC Buck- Synchronous
PMP20396.4
(Output Voltage 4)
13 35 12 .05 .6 Non-Isolated DC Linear Regulator

Description

This reference design implements a smart meter data collector with protocol conversion between Meter Bus (M-Bus) and RS-485 networks. M-BUS and RS-485 networks can be mixed together in some network domains, requiring bridging capability to fully integrate the system. This design becomes an (...)

Key Features

  • Simple data collector with protocol conversion between M-Bus and RS-485 transceiver for cost-constrained applications
  • Isolated power supply output 24V to provide sufficient power for M-Bus master module to support more than 100 M-Bus slaves, 3.3V to power MSP432, and 5V to power RS-485 signal chain
  • (...)

Products Matched

  • Flyback Controller

Description

The PMP30285 reference design uses the UCC28740 flyback controller to generate two outputs (5V @ 2A / 8V @ 0.3A) from an 120VAC to 437VAC input. The negative terminal of the 5V output is connected to the primary side (LINE). A transformer with a common mode cancellation winding is used to lower the (...)

Key Features

  • Multiple outputs
  • Valley switching
  • Good transient response
  • Integrated 700V startup switch
  • Test report available

Products Matched

  • Flyback Controller

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP30285.1
(Output Voltage 1)
120 437 5 2 10 Non-Isolated AC Flyback- DCM
PMP30285.2
(Output Voltage 2)
120 437 8 .3 2.4 Isolated AC Flyback- DCM

Description

The PMP30280 reference design generates two isolated outputs (6V @ 1.2A / 20V @ 0.15A) from an AC input (48VAC to 240VAC). The LM5021 operates at either a fixed switching frequency or in a skip cycle mode when the converter load is light. The design uses an optical coupler to regulate the output and (...)

Key Features

  • Isolated outputs
  • Wide input range
  • Optocoupler feedback provides accurate regulation
  • Test report available

Products Matched

  • Flyback Controller

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP30280.1
(Output Voltage 1)
48 240 6 1.2 7.2 Isolated AC Flyback- CCM
PMP30280.2
(Output Voltage 2)
48 240 20 .15 3 Isolated AC Flyback- CCM

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.