Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

The TIDA-00454 TI design demonstrates using the MSP430F67791A device to accurately measure voltages and currents.

This design also demonstrates using two DC analog output channels, which are capable of being individually configured for voltage output (±10 V) or current output (±24 mA).
The design has (...)

Key Features

  • MSP430F67791A System-on-Chip (SOC) with 6 simultaneous Delta-Sigma ADCs for 3 currents and Voltages measurement
  • Dual-Output 16-Bit DAC8563 ,  XTR300 and ISO7341FC based. Programmable DC Voltage or Current output; ±10-V DC or ±24 mA; Unidirectional or Bidirectional
  • Digital Outputs – Six Open (...)

Products Matched

  • Sensing Products

Description

This TI Design reference design describes an implementation of emulating EEPROM using Ferroelectric Random Access Memory (FRAM) technology on MSP430™ ultra-low-power microcontrollers (MCUs) combined with the additional sensing capabilities that can be enabled when using an MCU. The reference (...)

Key Features

  • Offers flexible electrically erasable programmable read-only memory (EEPROM) partition allocation
  • Supports an I2C interface (100 kHz or 400 kHz) or serial peripheral interface (SPI) (up to 1 Mbps)
  • Supports stand-alone EEPROM application
  • Supports custom sensing solutions leveraging multislave addressing (...)

Products Matched

  • Sensing Products

Description

This reference design implements a five-segment LED smart stack light with 20 LEDs used in factory floor and industrial process automation of greater complexity. An IO-Link interface is implemented for controlling the stack light and reading back status information. The design features low power (...)

Key Features

  • Flexible and easy-to-control RGB LED tower light design
  • Different implemented modes: demo, temperature, humidity, stacklight
  • Fully controllable through IO-link
  • Five segments consisting of 20 RGB LEDs
  • Dynamic headroom control of linear RGB LED driver to reduce power consumption by 30%
  • Automatic brightness (...)

Products Matched

  • Sensing Products

Description

The TIDEP-0090 reference design demonstrates how TI single-chip millimeter-wave (mmWave) technology can be used for robust, long-range sensing in traffic monitoring and other applications. The reference design uses the IWR1642BOOST evaluation module (EVM) and integrates a complete radar (...)

Key Features

  • Demonstration of environmentally robust object detection, clustering, and tracking using TI single-chip mmWave sensor IWR1642
  • IWR1642 mmWave sensor pinpoints location of objects in 90° to 100° field of view over a range of 5 m to 70 m and up to 135 m
  • Measurement bandwidth of 76 GHz to 77 GHz
  • IWR1642 with (...)

Products Matched

  • Sensing Products

Description

This LED lighting control reference design demonstrates a unique approach to drive and control a string of multiple high-power light-emitting diodes (LEDs). This reference design is targeted for industrial machine vision systems and is also suitable for other industrial or automotive lighting (...)

Key Features

  • LED string voltage up to 24V
  • Programmability of multiple parameters:
    • LED current: 200 mA to 2.4 A
    • LED mode: Continuous or pulsed 200 ns to 4.9 s
    • LED pulse repetition: 0.2 Hz to 10 kHz
    • Trigger delay time: 10 μs for trigger input
    • Multi-pulse time, and current bracketing to support AEB and HDR imaging
  • (...)

Products Matched

  • Sensing Products

Description

This brushless DC (BLDC) motor reference design controls an automotive HVAC (heating, ventilation, and air conditioning) compressor by using the UCC27712-Q1 high-side and low-side gate driver followed by discrete insulated-gate bipolar transistor (IGBT) half bridges. This reference design uses TI's (...)

Key Features

  • Low-voltage side survives voltages up to 45V, withstands reverse battery conditions, and withstands load dDump conditions (12V system)
  • Incorporates protection against overcurrent and false turn-on using an active "Miller Clamp" and overcurrent detection circuit
  • Isolated CAN-communication interface
  • (...)

Products Matched

  • Sensing Products

Description

This reference design demonstrates the use of IWR1642, which is a single-chip mmWave radar sensor with integrated DSP for an indoor and outdoor people counting application. This reference design uses the IWR1642BOOST evaluation module (EVM) and integrates a complete radar processing chain onto (...)

Key Features

  • Demonstration hardware and software using IWR1642 mmWave radar sensor for people counting
  • mmWave technology provides range, velocity, and angle information ideal for environmental effects
  • All detection and signal processing handled onboard the IWR1642; point cloud and object information streamed to PC (...)

Products Matched

  • Sensing Products

Description

The 2-kW isolated bidirectional DC-DC converter reference design (TIDA-00951) is capable of power transfer between a 400-V DC-BUS and a 12-14 cell lithium battery pack for use in UPS, battery backup and power storage applications. This reference design works as active clamped boost converter with (...)

Key Features

  • Digitally controlled isolated bidirectional DC/DC converter
  • Operates as active clamp full bridge boost converter with ZCS turn on along with ZVS at high load for the low-voltage FET and ZVS for high-voltage switches
  • Wide operating range from 36- to 60-V battery and 300- to 400-V DC bus
  • Cost optimized (...)

Products Matched

  • Sensing Products

Description

This 16-button stainless steel keypad, which utilizes TI's inductive touch technology, demonstrates highly sensitive buttons on a single piece of 0.6mm thick stainless steel metal.  The design utilizes a MUXed approach to implement many buttons with a single LDC1614. The design is (...)

Key Features

  • Completely enclosed design with 0.6mm thick stainless steel panel as the button interface
  • High sensitivity to measure metal movement in the sub-micrometer resolution
  • Measures force applied to implement multiple functions on a single button
  • Robust contactless design immune to water, dirt, dust, and (...)

Products Matched

  • Sensing Products

Description

The TIDA-00281 TI Design is a 3-Phase Brushless DC Motor Drive designed to operate in 48-V automotive applications. The board is designed to drive motors in the 1-kW range and can handle currents up to 30-A. The design includes analog circuits working in conjunction with a C2000 LaunchPad to spin a (...)

Key Features

  • Speed control of 3-Phase Brushless DC (BLDC) motors with no position sensors needed
  • Phase voltage and current sensing scaled and filtered feedback for control of the 3-phase power
  • Operates over a wide range of voltages from the 48-V battery system
  • Reverse polarity protection on 12-V battery

Products Matched

  • Sensing Products

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.