Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Important

Our new reference design selection tool provides a single-search option for all system reference designs. Please update your bookmarks to the new interactive search tool. Learn more

Applications

Products

Additional resources

AND OR

Description

This reference design offers two display interface options: an Automotive processor with MIPI® DSI output and an Automotive infotainment video display panel with OpenLDI (OLDI) / LVDS input The reference design provides two variations. Setup one converts the system on chip (SoC) DSI video output (...)

Key Features

  • First to Market AEC-Q100 Automotive Qualified Dual-channel MIPI DSI to Dual-link OLDI/LVDS Bridge
  • Supports up to 154-MHz OLDI/LVDS Output Clock in Dual-link Mode
  • Supports up to 24-bpp DSI Video Packets With RGB888 Formats 
  • Supports up to 60-fps WQXGA 2560 × 1600 Resolution at 24-bpp Color 
  • Supports up to (...)

Products Matched

  • Interface

Description

This reference design is to show two distinct ways to protect the TMDS lines of a HDMI 2.0 drivers and retimers from electrostatic discharge (ESD). The HDMI standard is used in many applications from set-topboxes to notebooks to TV's. Since these ports are almost always external they are susceptible (...)

Key Features

  • Assists in HDMI 2.0 Compliance
  • Higher than IEC 61000-4-2 Level 4 (±8kV) Protection
  • Provides Ultra-Low Clamping Voltage Necessary to Protect Sensitive HDMI Drivers
  • Compatibility with both DP159 and TMDS181

Products Matched

  • Interface

Description

With the increasing number of building and home owners looking to retrofit smart locks (or electronic locks) to their building or home, wireless battery powered smart locks are becoming increasingly popular in today’s market.  In a smart lock application, the high current motor and radio (...)

Key Features

  • Over 5 years battery life on 4x AA batteries in series
    • 24 lock or unlock events per day
    • BLE radio connection period
  • Motor Driver has integrated FET’s and a current sense comparator which enables easy design and small solution size with minimal discrete components
  • Voltage-based battery gas gauge (...)

Products Matched

  • Interface

Description

This fully tested, USB power delivery reference design is a high efficiency, high power density, AC/DC adapter solution with a wide input voltage range (85 - 265VAC) for laptop adapters and smartphone charger applications. It adopts active-clamp-flyback topology controlled by TI’s newest ACF (...)

Key Features

  • High efficiency (94% peak value)
  • High power density (30W/in³)
  • Low no load power consumption (60mW)
  • Low light load input power (0.5W), @20Vout/0.25W output
  • Fully compatible with USB PD 2.0 standard, with 5V/3A, 9V/3A, 15V/3A, 20V/3.25A output
  • Active-clamp flyback + SR topology
  • Small size (...)

Products Matched

  • Interface

Description

The TIDEP0039 Sercos III Slave For AM437x Communication Development Platform Reference Design combines the AM437x Sitara processor family from Texas Instruments (TI) and the Sercos III media access control (MAC) layer into a single system-on-chip (SoC) solution. Targeted for Sercos III slave (...)

Key Features

  • Sercos III conformance tested
  • Sercos III firmware for PRU-ICSS with Sercos MAC compliant register interface
  • Board support package and industrial development kit available from TI and 3rd party
  • Developmnet platform which includes schematic, BOM, user guide application notes, white paper, software demos (...)

Products Matched

  • Interface

Description

The TIDA-00714 TI Design is a complete TPS65982 based reference design for USB Type-C and Power Delivery applications. It allows the user to develop various power profiles and alternate modes such as DisplayPort and debug existing USB Type-C and Power Delivery systems.

Key Features

  • USB PD controller
  • Type-C compliant
  • Source or sink power port switch
  • Over-voltage/current protector
  • Data port multiplexer
  • USB Low speed end point

Products Matched

  • Interface

Description

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)

Key Features

  • Protecting AC or DC analog inputs or outputs against overvoltage and transients ( ±1.5 KV) interfaced to the ADS8688  (±20-V) , ADS8588S (±15-V ) input range, and DAC8771 with ±15-V output range
  • Input overvoltage and current sensor open protection for AC inputs interfaced to ADS131E08 or ADS131A04 with (...)

Products Matched

  • Interface

Description

The TIDA-01507 reference design is a generic development platform for motor-control applications. Control for the system comes from the C2000™ TMS320F28069M microcontroller (MCU). The 3-phase BLDC gte driver, DRV8305-Q1 drives a BLDC motor whereas the resolver-to-digital converter PGA411-Q1 (...)

Key Features

  • High-performance speed control includes high trajectory changes and speed reversal capability using the InstaSPIN-FOC™ solution
  • Automatic motor parameters identification
  • Full protection features includes
    • Overcurrent Protection (OCP)
    • Overvoltage and Undervoltage Protection (OVP, UVP)
    • Overload
    • Lost phase
    • (...)

Products Matched

  • Interface

Description

This 16-button stainless steel keypad, which utilizes TI's inductive touch technology, demonstrates highly sensitive buttons on a single piece of 0.6mm thick stainless steel metal.  The design utilizes a MUXed approach to implement many buttons with a single LDC1614. The design is (...)

Key Features

  • Completely enclosed design with 0.6mm thick stainless steel panel as the button interface
  • High sensitivity to measure metal movement in the sub-micrometer resolution
  • Measures force applied to implement multiple functions on a single button
  • Robust contactless design immune to water, dirt, dust, and (...)

Products Matched

  • Interface

Description

This reference design is a carbon monoxide (CO) and fire alarm detector reference design which can identify typical alarm sounds, and has the wireless capabilities to alert the user if one is detected. This design is intended for home automation and "smart" environmental sensing. Once a 3kHz or (...)

Key Features

  • 3kHz and 520Hz alarm target frequencies
  • CO and fire alarm detection
  • Low BOM cost design
  • Variable microphone gain based on proximity to alarm
  • Sub-1GHz wireless communication enabled for sensor to cloud configuration

Products Matched

  • Interface

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.