Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Important

Our new reference design selection tool provides a single-search option for all system reference designs. Please update your bookmarks to the new interactive search tool. Learn more

Applications

Products

Additional resources

AND OR

Description

The TIDEP0039 Sercos III Slave For AM437x Communication Development Platform Reference Design combines the AM437x Sitara processor family from Texas Instruments (TI) and the Sercos III media access control (MAC) layer into a single system-on-chip (SoC) solution. Targeted for Sercos III slave (...)

Key Features

  • Sercos III conformance tested
  • Sercos III firmware for PRU-ICSS with Sercos MAC compliant register interface
  • Board support package and industrial development kit available from TI and 3rd party
  • Developmnet platform which includes schematic, BOM, user guide application notes, white paper, software demos (...)

Products Matched

  • Switch & sensor monitors

Description

TI provides the system solution for Industrial Communication on Sitara™ processors with Programmable Real-Time Unit and Industrial Communication Subsystem (PRU-ICSS). PRU-ICSS allows custom firmware applications in the field of real-time applications. The I2C peripheral on many application (...)

Key Features

  • Supports I2C and SMbus master interface with PRU-ICSS
  • Dynamic block moe read and write transfer
  • Contains PRU-ICSS source code for customization
  • I2C register interface emulation

Products Matched

  • Switch & sensor monitors

Description

Targeted for Ethernet/IP slave communications, this development platform allows designers to mplement Ethernet/IP communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or (...)

Key Features

  • Arm Cortex-A8 processor-based design enables 30% system BOM savings by eliminating external ASIC/FPGA
  • Access to other peripherals and interfaces for a scalable HMI, PLC and I/O solution
  • Free board support package and industrial software development kit from TI
  • Support other industrial communications (...)

Products Matched

  • Switch & sensor monitors

Description

OPC UA is an industrial machine-to-machine protocol designed to allow interoperability and communication between all machines connected under Industry 4.0. The TIDEP0078 TI Design demonstrates use of the MatrikonOPC™ OPC UA server development kit (SDK) to allow communications using an OPC UA (...)

Key Features

  • Fully embedded OPC UA server running on Sitara AM57x processor
  • Matrikon OPC UA server development kit (SDK) R100 and sample OPC UA server (demo version is time limited to two hours)
  • Linux operating environment through Processor-SDK-Linux
  • Control GPIO read/write over TCP/IP from OPC UA sample client (...)

Products Matched

  • Switch & sensor monitors

Description

PROFINET is becoming the leading industrial Ethernet protocol in automation due to its high-speed, deterministic communications and enterprise connectivity. However, as the world’s most popular fieldbus, PROFIBUS’s importance and usage will continue for many years due to legacy (...)

Key Features

  • PROFIBUS: Cyclic PROFIBUS-DP (DPV0) and enhancements to DP (DPV1) for acyclic services. Supports transmission speeds of 9.6Kbaud to 12Mbaud
  • PROFINET IRT: conformance classes A, B, and C functionality with a minimum cycle time of 250us
  • PROFIBUS master and PROFINET IRT device simultaneously supported
  • (...)

Products Matched

  • Switch & sensor monitors

Description

The TIDEP0028 Ethernet Powerlink development platform combines the AM335x Sitara processor family from Texas Instruments (TI) and the Powerlink open media access control (MAC) layer into a single system-on-chip (SoC) solution. Targeted for Ethernet Powerlink slave communications, the TIDEP0028 (...)

Key Features

  • Ethernet Powerlink conformance tested
  • Ethernet Powerlink firmware for PRU-ICSS with openMAC compliant register interface
  • Board support package and industrial software development kit available from TI and 3rd party
  • Development platform which includes schematics, BOM, user guides, application notes (...)

Products Matched

  • Switch & sensor monitors

Description

Targeted for PROFINET slave communications, this development platform allows designers to implement PROFINET communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or industrial (...)

Key Features

  • Arm Cortex-A8 processor-based design enables 30% system BOM savings by eliminating external ASIC/FPGA
  • PROFINET IO Device for conformance classes A and B certified by COMDEC
  • High performance PROFINET cut-through switch supports 250us cycle time with 8 real-time connections.
  • Very robust PROFINET switch (...)

Products Matched

  • Switch & sensor monitors

Description

Targeted for EtherCAT slave communications, this development platform allows designers to implement real-time EtherCAT communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or (...)

Key Features

  • EtherCAT conformance tested by EtherCAT Technology Group (ETG)
  • Free EtherCAT Slave Stack Code (SSC) from Beckhoff available; requires ETG membership (free of charge) and valid EtherCAT Vendor ID.
  • Free board support package and industrial software development kit from TI
  • Support other industrial (...)

Products Matched

  • Switch & sensor monitors

Description

Implementation of BiSS C Master protocol on Industrial Communication Sub-System (PRU-ICSS). The design provides full documentation and source code for Programmable Realtime Unit (PRU).

Key Features

  • BiSS C Master protocol running on ICSS
  • Interface speed of 1, 2, 5 and 10 MHz
  • 8x oversampled input capture
  • Line delay compensation with filtered sample point
  • De-bouncing filter on oversampled input
  • Variable frame format with crc check
  • Command (CDS/CDM) interface
  • Supports up to 100 m cable
  • Runs on AM335x and (...)

Products Matched

  • Switch & sensor monitors

Description

Implementation of HIPERFACE DSL Master protocol on Industrial Communication Sub-System (PRU-ICSS). The two wire interface allows for integration of position feedback wires into motor cable.  Complete solution consists of AM437x PRU-ICSS firmware and TIDA-00177 transceiver reference design.

Key Features

  • Hiperface DSL master protocol with register compatible interface to existing FPGA IP core
  • Programmable approach using ICSS_L concurrently with DS filter and Industrial Ethernet (Single Chip Drive)
  • Internal and external sync pulse sources
  • Supports cable length of up to 100 meter
  • Line delay compensation
  • 8x (...)

Products Matched

  • Switch & sensor monitors

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.