Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

The TSW40RF82EVM reference design provides a platform to interface the DAC38RF82 with a high-performance modulator - the TRF370417EVM. The TRF370417EVM can modulate wideband signals at up to 6 GHz as would be typical for a microwave backhaul application. The TRF370417 device may be substituted for a (...)

Key Features

  • High-bandwidth zero-intermediate frequency (zero-IF) transmitter solution
  • DAC solution with RF-sampling speed up to 8 GSPS
  • Wideband modulation with TRF370417EVM up to 6 GHz
  • Modulator can be interchanged to achieve higher RF frequencies
  • Modulation error ratio (MER) over 40 dB throughout 5-GHz frequency (...)

Products Matched

  • RF & Microwave

Description

The TIDC-DSSS868WMBUS-DC TI Design is a solution that enables Data Collectors with optimized firmware for receiving wireless M-Bus (wM-Bus) packets in frequent transmission (T-) and compact (C-) modes at 868.95MHz. For improved range a customized Direct Sequence Spread Spectrum (DSSS)-coded packet (...)

Key Features

  • Battery-powered Data Collector (or Mobile reader) for wM-Bus T- and C-mode or DSSS-coded data packets.
  • 10Vin ultra-low Iq DC/DC supports multiple battery types, configurations and chemistries.
  • Market leading blocking, selectivity and RX sensitivity in wM-Bus T-mode with +-12% data rate variation with (...)

Products Matched

  • RF & Microwave

Description

The TSW38J84 EVM reference design provides a platform to demonstrate a wideband dual transmit solution that incorporates an integrated LO.  The reference design utilizes the 2.5 GSPS DAC38J84 device with the high performance modulators: TRF3722 (including integrated PLL/VCO) and TRF3705. The (...)

Key Features

  • Complete bits-to-RF dual transmit signal chain solution utilizing the JESD204B interface
  • Provides a platform to test 2.4 GSPS DAC38J84 with two high performance modulators
  • Output frequency of TRF3722 and TRF3705 is up to 4 GHz
  • The solution can support up to 1 GHz of bandwidth
  • Dual transmit solution for (...)

Products Matched

  • RF & Microwave

Description

For wideband receiver system developers currently using FPGA or ASIC to connect High Speed data converters to a baseband processor, who need faster time to market with increased performance and significant reduction in cost, power, and size. This reference design includes the first widely available (...)

Key Features

  • Easy integration of signal processor to data converters over JESD204B
  • Usable bandwidth of two 75MHz channels or a single 100MHz channel when connected to ADC32RF80
  • DFE processing for filtering, down-sampling or up-sampling:  FFTC hardware accelerator to offload comput-intensive 2D FFT operation (...)

Products Matched

  • RF & Microwave

Description

Dynamic transmit-power control is critical for improving spectral efficiency and reducing adjacent channel interference in wireless local area networks (WLANs). In addition, regulatory agencies worldwide require that transmit power be limited to certain level to reduce interference with other (...)

Key Features

  • High-accuracy logarithmic RMS power detection for WLAN transmit chain at 5 GHz to 6 GHz
  • 45-dB linear-in-dB power detection range
  • LOG conformance better than ±0.5 dB
  • Highly temperature insensitive (±0.25 db over operating temperature range)
  • Modulation independent response

Products Matched

  • RF & Microwave

Description

This reference design for the CC1125 shows how to successfully do the RF layout and filtering to meet the ETSI Category 1 requirements in the 868 MHz frequency band.

Key Features

  • Recommended PCB layout for optimum performance
  • PCB stackup
  • RF decoupling
  • Component types and values
  • Component manufacturers

Products Matched

  • RF & Microwave

Description

This RF Layout Reference Design demonstrates good decoupling and layout techniques for a low power RF device operating in the 868 MHz and 915 MHz frequency bands.

Key Features

  • Recommended PCB layout for optimum performance
  • PCB stackup
  • RF decoupling
  • Component types and values
  • Component manufacturers

Products Matched

  • RF & Microwave

Description

Narrowband is an industry standard way to get long range RF communication with higher immunity to interference versus wide band solutions.  Use this reference design to test out the longest range solution from TI for your Internet of Things (IoT) applications.  The tool for 420 to 470  MHz (...)

Key Features

  • Ultra-narrowband, long range communication with minimal impact from other wireless interferers
  • Over 100 km range possible, 2 km range in dense urban environment with sensitivity of -125 dBm @470 MHz with +14 dBm output power
  • Excellent co-existence properties gives highly reliable communication in (...)

Products Matched

  • RF & Microwave

Description

Narrowband is an industry standard way to get long range RF communication with higher immunity to interference versus wide band solutions. Use this reference design to test out the longest range solution from TI for your Internet of Things (IoT) applications. The tool for 868 to 915 MHz uses (...)

Key Features

  • ULtra-narrowband, long range communication with minimal impact from other wireless interferers
  • Over 100 km range possible, 1.3 km range in dense urban environment with sensitivity of -124 dBm @868 MHz with +14 dBm output power
  • Excellent co-existence properties gives highly reliable communication in (...)

Products Matched

  • RF & Microwave

Description

The increasing demand on wireless networks to provide faster data links to customers has driven transceiver hardware to increasingly demanding performance with enough bandwidth to support the largest standardized multi-carrier frequency bands (with band aggregation in some cases) and enough receiver (...)

Key Features

  • Implements a RF Super-Heterodyne Receiver Subsystem with 700–2700-MHz Input Range, Wide 100-MHz IF Bandwidth and 16-Bit ADC
  • Accelerate the Design Time of a Wireless Communications, Software Defined Radio, Military, or Test and Measurement Application With a Proven IF Signal Chain
  • Evaluate this (...)

Products Matched

  • RF & Microwave

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.