Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

This reference design is a sensorless BLDC motor sinusoidal drive using the DRV10983-Q1 motor driver and MSP430G2553 microcontroller (MCU). The MCU is only used for speed control while the DRV device is the main motor driver with integrated FETS which drives the motor. This design specifically (...)

Key Features

  • 12-V drive capable of driving 3 phase brushless DC (BLDC) motors with sinusoidal commutation
  • Single-layer design reduces manufacturing cost
  • Uses proprietary sensorless control scheme to provide continuous sinusoidal drive, significantly reducing pure tone acoustics
  • MCU processes speed input, control (...)

Products Matched

  • Microcontrollers (MCU)

Description

High frequency Critical-Conduction-Mode (CrM) Totem-pole power factor correction (PFC) is a simple approach for designing high density power solutions using GaN.  The TIDA-0961 reference design uses TI’s 600V GaN power stage, LMG3410, and TI’s Piccolo™ F280049 controller. This (...)

Key Features

  • Compact  power stage of size 65 x 40 x 40 mm with power density of >250W/inch3
  • 98.7% efficiency at full load and 230-V AC input
  • TI’s LMG3410 GaN power stage with an integrated driver and protection ensures circuit reliability and eases design
  • Full digital control using TI’s Piccolo™ F280049 controller
  • (...)

Products Matched

  • Microcontrollers (MCU)

Description

This TI reference design provides a low-component count, low-cost solution for 4- to 20-mA loop-powered, resistance-temperature detector (RTD), temperature transmitter. The design takes advantage of the on-chip Smart Analog Combo module in the MSP430FR2355 MCU to control the loop current, so  (...)

Key Features

  • Sensor Input Compatible with 2-, 3- or 4-Wire Resistance Temperature Detector (RTD) Probes
  • Temperature range for RTD of –200°C to 850°C
  • Maximum Measured Error: <1°C
  • IEC61000-4-2: ESD: Air Discharge: ±8 kV Class A
  • Small Form Factor (L × W): 60mm × 8mm
  • Operating Temperature Range -40°C to 105°C

Products Matched

  • Microcontrollers (MCU)

Description

This reference design is an active pass-band filter connected to the analog-to-digital converter (ADC) in a C2000™ microcontroller (MCU). The system senses ripple and noise on the power rail in the band of interest. The Fast-Fourier Transformation (FFT) algorithm analyzes harmonic content of (...)

Key Features

  • Multiple Feedback Filter (MFB) topology
  • Single-supply power
  • Example Firmware for TMS320F28069M C2000

Products Matched

  • Microcontrollers (MCU)

Description

Li-Ion battery formation and electrical testing require accurate voltage and current control, usually to better than ±0.05% over the specified temperature range.  This reference design proposes a solution for high-current (up to 50 A) battery tester applications supporting input (bus (...)

Key Features

  • Battery test subsystem with calibration control achieving 0.01% full scale current control accuracy
  • Supports up to 50-A applications with an input voltage (bus) from 8 V–16 V and output load (battery) from 0 V–4.5 V (5 V max)
  • LM5170 bidirectional buck, boost controller
  • Programmable high-precision (...)

Products Matched

  • Microcontrollers (MCU)

Description

The TIDA-03029 reference design is a software implementation that uses an integrated programmable digital to analog driver to interface with an adjustable high voltage dedicated charging port. This solution allows for charging efficiency optimization by modifying the adapter output voltage according (...)

Key Features

  • High input voltage operation from 3.9V to 14V to enable high power and fast charging application
  • Charge efficiency of 93% at 2A and 91% at 3A
  • Input current limit from 100mA to 3.25A with 50mA resolution to support high voltage adapters.
  • Integrated programmable DAC driver (HIZ, 0V,0.6V,1.2V (...)

Products Matched

  • Microcontrollers (MCU)

Description

The 0.23 qHD DLP chipset is an affordable platform enabling the use of DLP technology with embedded host processor. This chipset is incorporated in to this reference design to enable a low power, on-demand free-form sub-system display for a variety of applications.

Key Features

  • Display sub-system DLP230GP (qHD resolution)
  • Compact PCB Layout supporting qHD (DLP230GP) Optical Engine and including HDMI and USB connectivity
  • 19-V Input and LED current drive up to 6A

Products Matched

  • Microcontrollers (MCU)

Description

This reference design implements a simple RF mesh network end node for smart meter Advanced Metering Infrastructure (AMI) networks. The network is an IPv6 over low-power wireless personal area networks (6LoWPAN) solution. The design implements this network in a single CC1310 SimpleLink&trade (...)

Key Features

  • IPv6 networking over low-power RF in the <1GHz ISM bands
  • Implements mesh network protocols of 6LoWPAN, RPL, IPv6/ICMPv6 and UDP
  • Implements TI-15.4 stack with IEEE 802.15.4e based frequency hopping and MAC data encryption
  • Software layer architecture identical to Wi-SUN FAN v1.0
  • Fully compatible with the (...)

Products Matched

  • Microcontrollers (MCU)

Description

This reference design provides a solution for a loop-powered, highly-accurate, field (sensor) transmitter with a HART® modem. The design uses a partially-discrete 4-mA to 20-mA current transmitter, HART modem, microcontroller, and power conditioning blocks in realizing a smart field (...)

Key Features

  • Loop-powered, 4-mA to 20-mA current transmitter with DAC8740H HART modem and onboard power conditioning blocks
  • Less than 0.1% FSR total unadjusted error at room temperature
  • External protection circuitry with reverse polarity protection
  • Compliant with HART FSK Physical Layer Specification and (...)

Products Matched

  • Microcontrollers (MCU)

Description

The TIDEP-0090 reference design demonstrates how TI single-chip millimeter-wave (mmWave) technology can be used for robust, long-range sensing in traffic monitoring and other applications. The reference design uses the IWR1642BOOST evaluation module (EVM) and integrates a complete radar (...)

Key Features

  • Demonstration of environmentally robust object detection, clustering, and tracking using TI single-chip mmWave sensor IWR1642
  • IWR1642 mmWave sensor pinpoints location of objects over a range of 70m for multi-lane monitoring and 195m for single-lane monitoring
  • Measurement bandwidth of 76 GHz to 77 GHz
  • (...)

Products Matched

  • Microcontrollers (MCU)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.