Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Important

Our new reference design selection tool provides a single-search option for all system reference designs. Please update your bookmarks to the new interactive search tool. Learn more

Applications

Products

Additional resources

AND OR

Description

The TIDEP-0090 reference design demonstrates how TI single-chip millimeter-wave (mmWave) technology can be used for robust, long-range sensing in traffic monitoring and other applications. The reference design uses the IWR1642BOOST evaluation module (EVM) and integrates a complete radar (...)

Key Features

  • Demonstration of environmentally robust object detection, clustering, and tracking using TI single-chip mmWave sensor IWR1642
  • IWR1642 mmWave sensor pinpoints location of objects over a range of 70m for multi-lane monitoring and 195m for single-lane monitoring
  • Measurement bandwidth of 76 GHz to 77 GHz
  • (...)

Products Matched

  • CAN/LIN

Description

This reference design demonstrates the use of the AWR1642 single-chip mmWave sensor with integrated DSP as a vehicle occupant detection sensor enabling the detection of occupants in a vehicle. This design provides a reference processing chain that runs on the C674x DSP, enabling generation of a (...)

Key Features

  • Demonstration of mmWave sensor technology for robust detection of occupants (adults, children, pets) in a vehicle
  • Generate presence heat map with FOV of ±60 degrees
  • Source code for processing and detection based on mmWave software development kit (SDK)
  • Based on proven EVM hardware designs, enabling quick (...)

Products Matched

  • CAN/LIN

Description

TI Design TIDEP-0094 provides a foundation to evaluate object detection using the IWR1642 evaluation module (EVM). This design integrates a complete radar processing chain onto the IWR1642 device to enable the estimation of the position (in the azimuthal plane) and the velocity of (...)

Key Features

  • Detect objects up to 84 m with range resolution of 37 cm
  • Antenna field of view ±60° with angular resolution of approximately 15°
  • Source code for fast Fourier transform (FFT) processing and detection provided by mmWave software development kit (SDK)
  • IWR1642 EVM demonstrates the design
  • Radar front-end and (...)

Products Matched

  • CAN/LIN

Description

The TIDEP-0092 reference design provides a foundation for short-range radar (SRR) applications using the AWR1642 evaluation module (EVM). This design allows the estimation and tracking of the position (in the azimuthal plane) and velocity of objects in its field of view up to 80 m,  travelling (...)

Key Features

  • Single-chip FMCW radio detection and ranging (RADAR) for SRR applications
  • Detect objects (such as cars and trucks) up to 80 m away with range resolution of 35 cm; objects 20-m away detectable with resolution of 4.3 cm
  • Clustering and tracking on detected outputs
  • Antenna field of view ±60° with (...)

Products Matched

  • CAN/LIN

Description

The TIDA-00893 reference design provides a compact solution capable of generating isolated DC power while supporting isolated CAN communication. The design consists of a reinforced digital isolator with integrated power combined with a CAN transceiver and is designed to reduce emissions to meet (...)

Key Features

  • Single Power Supply Solution (No separate supply required for interface side)
  • Reduced BOM Cost
  • Extendable to Other CAN Tranceivers
  • Advanced PCB Layout reduces radiated emissions

Products Matched

  • CAN/LIN

Description

The TIDA-01507 reference design is a generic development platform for motor-control applications. Control for the system comes from the C2000™ TMS320F28069M microcontroller (MCU). The 3-phase BLDC gte driver, DRV8305-Q1 drives a BLDC motor whereas the resolver-to-digital converter PGA411-Q1 (...)

Key Features

  • High-performance speed control includes high trajectory changes and speed reversal capability using the InstaSPIN-FOC™ solution
  • Automatic motor parameters identification
  • Full protection features includes
    • Overcurrent Protection (OCP)
    • Overvoltage and Undervoltage Protection (OVP, UVP)
    • Overload
    • Lost phase
    • (...)

Products Matched

  • CAN/LIN

Description

This brushless DC (BLDC) motor reference design controls an automotive HVAC (heating, ventilation, and air conditioning) compressor by using the UCC27712-Q1 high-side and low-side gate driver followed by discrete insulated-gate bipolar transistor (IGBT) half bridges. This reference design uses TI's (...)

Key Features

  • Low-voltage side survives voltages up to 45V, withstands reverse battery conditions, and withstands load dDump conditions (12V system)
  • Incorporates protection against overcurrent and false turn-on using an active "Miller Clamp" and overcurrent detection circuit
  • Isolated CAN-communication interface
  • (...)

Products Matched

  • CAN/LIN

Description

CAN and CANopen are legacy fieldbus protocols used in many applications in factory automation. Whenever high voltage could damage the end equipment there is need for isolation. This isolated CAN flexible data (FD) rate repeater reference design adds electrical isolation between two CAN bus (...)

Key Features

  • Isolated CAN FD transceiver with 3000 VRMS isolation rating
  • Support classic CAN and 2 Mbps CAN FD
  • Single 24V industrial supply
  • Wide supply voltage range of 5V to 36V
  • Onboard generation of isolation voltages

Products Matched

  • CAN/LIN

Description

The TIDA-00281 TI Design is a 3-Phase Brushless DC Motor Drive designed to operate in 48-V automotive applications. The board is designed to drive motors in the 1-kW range and can handle currents up to 30-A. The design includes analog circuits working in conjunction with a C2000 LaunchPad to spin a (...)

Key Features

  • Speed control of 3-Phase Brushless DC (BLDC) motors with no position sensors needed
  • Phase voltage and current sensing scaled and filtered feedback for control of the 3-phase power
  • Operates over a wide range of voltages from the 48-V battery system
  • Reverse polarity protection on 12-V battery

Products Matched

  • CAN/LIN

Description

TIDA-00653 is a non-isolated 48 to 12-V bi-directional converter reference design for 48V battery applications enabled by the UCD3138 digital power controller. The design has the flexibility to work in either a ZVS transition-mode topology to optimize light-load efficiency, or a hard-switching (...)

Key Features

  • ZVS Transition Mode for light load efficiency
  • Near zero latency battery backup ( < 9 uS) to avoid power disturbances in your applications
  • 96% efficiency over wide operating conditions for industry leading battery up time
  • Reduced EMI filter volume for a compact design

Products Matched

  • CAN/LIN

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.