Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Important

Our new reference design selection tool provides a single-search option for all system reference designs. Please update your bookmarks to the new interactive search tool. Learn more

Applications

Products

Additional resources

AND OR

Description

This reference design provides a circuit of converting RS-232 signaling to RS-485 signaling. This allows for long-distance communication, since the range supported by RS-232 is normally less than 50 feet while the range for RS-485's can exceed 1000 feet. The design implements bidirectional (...)

Key Features

  • Convert RS-232 to RS-485 signaling for bidirectional half-duplex communication without any software interference with hot plug-in feature
  • Low voltage design. The design works with both 3.3-V and 5-V supply
  • Industrial-level ESD protection
    • RS-232 port: IEC 61000-4-2, ±8 kV contact, ±15 kV air
    • RS-485 port (...)

Products Matched

  • RS-232

Description

This reference design, featuring the DLP® 0.45” WXGA chipset and implemented in the DLP® LightCrafter™ 4500 evaluation module (EVM), enables flexible control of high resolution, accurate patterns for industrial, medical, and scientific applications. With a free USB-based GUI and (...)

Key Features

  • Accurate control of 1M+ digital micromirrors at pattern rates up to 4225 Hz
  • Multiple communication interfaces including USB, mini-HDMI, I2C, and FPD Link
  • Two configurable I/O triggers with programmable polarity and rising & falling edge delay control for integrated a wide range of peripherals
  • Onboard (...)

Products Matched

  • RS-232

Description

This reference design implements a class 0.5% three-phase energy measurement system with isolated shunt sensors by using metrology analog frontends( AFEs). The metrology AFEs sense the voltage and current for each phase, calculate the metrology parameters for the phase, and then send out the (...)

Key Features

  • Class 0.5% three-phase metrology with galvanically isolated shunts using isolated, low cost current and voltage measurement AFE
  • Distributed computing: metrology parameters calculated locally at each phase and sent to host microcontroller
  • Reinforced isolation of 5kVrms and 8KV peak
  • Magnetically-immune (...)

Products Matched

  • RS-232

Description

The TIDA-01230 reference design provides a compact solution capable of generating isolated DC power while supporting isolated RS-232 communication. The design consists of a reinforced digital isolator with integrated power combined with an RS-232 communication transceiver.

Key Features

  • Small Combination Solution (Slightly Larger than ISOW7842 Device Footprint)
  • Single Power Supply Solution (No separate supply required for interface side)
  • Reduced BOM Cost
  • Extendable to Other RS-232 Tranceivers

Products Matched

  • RS-232

Description

The 3D Machine Vision reference design employs Texas Instruments DLP® Advanced Light Control Software Development Kit (SDK) for LightCrafter™ series controllers, which allows developers to easily construct 3D point clouds by integrating TI’s digital micromirror device (DMD (...)

Key Features

  • 3D scanner solution utilizing the DLP4500 chipset to enable fast and programmable patterns
  • Supports synchronized camera capture for both global and rolling shutter cameras
  • Generic OpenCV camera module for flexible low cost applications
  • Projector and camera calibration routine
  • Structured light algorithms (...)

Products Matched

  • RS-232

Description

This reference design can be used to quickly establish a wireless mesh network that connects various types of sensors directly to the Internet. Inputs like RS232, RS485 or RTD are on the board to collect data for predictive maintenance from different sensors and machines. For data processing a high (...)

Key Features

  • Industrial-grade wireless connectivity
  • Powerful ARM® Cortex®-M4F and Cortex®-M3 MCUs
  • RS232 and RS485/422 interfaces for easy evaluation
  • 3-wire RTD (PT100) input

Products Matched

  • RS-232

Updated: 10 OCT 2017

Description

TIDA-00159 is a reference design for vehicles equipped with eCall systems which has the capability to enable phone calls to an emergency service center in the event of an accident. Customers can accelerate the design of their eCall systems by taking advantage of a complete reference design comprised (...)

Key Features

  • The TPS43330-Q1 pre-boost circuit supports automotive start/stop and boosts back-up battery supply voltage, allowing operation down to 2V at the input
  • The TAS5421-Q1 delivers 10W output power at 8 Ohms which translates to clear and loud audio. The audio amplifier also features integrated diagnostics (...)

Products Matched

  • RS-232

Description

This reference design is a BeagleBone Black add-on board that allows users get to know TI’s powerful Programmable Real-Time Unit (PRU) core and basic functionality.  The PRU is a low-latency microcontroller subsystem integrated in the Sitara AM335x and AM437x family of devices.  The (...)

Key Features

  • PRU low-latency microcontroller subsystem integrated in Sitara Cortex-A8 based AM335x processor
  • 32-Bit RISC architecture, 200 MHz (5 ns) per instruction, single cycle execution, dedicated instruction and data RAM, additional shared RAM, 200 MHz ( 5ns) I/O interface
  • BeagleBone Black compatible add-on (...)

Products Matched

  • RS-232

Description

The TIDA-01094 reference design implements a class 0.5 three-phase  transformerless energy measurement system with isolated shunt sensors by using isolated delta-sigma modulators. The delta sigma modulators have their output circuitry capacitively isolated from input circuitry, thereby (...)

Key Features

  • Class 0.5% three-phase metrology with galvanically isolated shunt current sensors
  • Cap-drop power supplies for high side of modulators
  • Isolation performance of up to 1-kV AC (working voltage) and a voltage of 7 kV (peak)
  • Supports both AMC1304M05 and AMC1305M04+TLV70450 configurations
  • TI energy library (...)

Products Matched

  • RS-232

Description

Magnetic tampering can paralyze any transformer in an energy measurement system, which may potentially lead to the system being unable to be powered properly or unable to correctly register the energy consumed by a load.  This design implements a Class 0.2  three-phase energy measurement (...)

Key Features

  • Bop =±6.9 mT, Sensor Brp =±3.5mT
  • Support for Backup Power Sources
  • Software Power Duty-Cycling Reduces Current Consumption per Sensor to < 2 µA
  • Three-Phase Energy Measurement Exceeds Class 0.2 Accuracy Requirements from ANSI and IEC
  • TI Energy Library Firmware Calculates All Energy Measurement Parameters (...)

Products Matched

  • RS-232

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.