Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Important

Our new reference design selection tool provides a single-search option for all system reference designs. Please update your bookmarks to the new interactive search tool. Learn more

Applications

Products

Additional resources

AND OR

Description

This reference design provides a circuit of converting RS-232 signaling to RS-485 signaling. This allows for long-distance communication, since the range supported by RS-232 is normally less than 50 feet while the range for RS-485's can exceed 1000 feet. The design implements bidirectional (...)

Key Features

  • Convert RS-232 to RS-485 signaling for bidirectional half-duplex communication without any software interference with hot plug-in feature
  • Low voltage design. The design works with both 3.3-V and 5-V supply
  • Industrial-level ESD protection
    • RS-232 port: IEC 61000-4-2, ±8 kV contact, ±15 kV air
    • RS-485 port (...)

Products Matched

  • RS-485/RS-422

Description

C2000™ Position Manager technology offers an integrated solution to interface to digital absolute encoders as well as resolvers and SINCOS transducers eliminating the need for commonly used additional circuits in industrial inverter and servo drives. The PositionManager BoosterPack&trade (...)

Key Features

  • Flexible low voltage design supports multiple absolute encoder interfaces as well as Resolver and SINCOS sensors
  • TIDA-1010 works with C2000 Position Manager-ready MCUs (via LaunchPad development kits) for integrated BiSS-C digital protocol solution
  • Easy interface to BiSS-C commands via software driver (...)

Products Matched

  • RS-485/RS-422

Description

C2000™ Position Manager technology offers an integrated solution to interface to digital absolute encoders as well as resolvers and SINCOS transducers eliminating the need for commonly used additional circuits in industrial inverter and servo drives. The PositionManager BoosterPack plug-in (...)

Key Features

  • Flexible low voltage design supports multiple absolute encoder interfaces as well as Resolver and SINCOS sensors
  • TIDA-1011 works with C2000 Position Manager-ready MCUs (via LaunchPad development kits) for Integrated Tamagawa t-format digital protocol solution
  • Easy interface to EnDat2.2 commands via (...)

Products Matched

  • RS-485/RS-422

Description

C2000 Position Manager technology offers an integrated solution to interface to digital absolute encoders as well as resolvers and SINCOS transducers eliminating the need for commonly used additional circuits in industrial inverter and servo drives. The PositionManager BoosterPack, described by (...)

Key Features

  • Flexible low voltage design supports multiple absolute encoder interfaces as well as Resolver and SINCOS sensors
  • TIDA-1008 works with C2000 Position Manager-ready MCUs (via LaunchPad) for Integrated EnDat2.2 and EnDat 2.1 digital protocol solution
  • Easy interface to EnDat2.2 commands via software (...)

Products Matched

  • RS-485/RS-422

Description

The TIDA-00202 reference design implements an EMC compliant industrial hybrid analog and digital interface to a HIPERFACE position encoder. A 3.3V supply RS485 transceiver with IEC-ESD and IEC-EFT protection is used for the bidirectional parameter channel. For the analog sin/cos signal channel (...)

Key Features

  • EMC Compliant Interface to HIPERFACE Position Encoders with Digital Bidirectional Parameter Channel up to 38400 Baud and Analog Sin/Cos Channel with at least 150kHz Bandwidth.
  • 3.3V Supply Half-Duplex RS485 Transceiver with 12kV IEC-ESD and 4kV IEC-EFT.
  • Dual Signal Path Option for Sine and Cosine (...)

Products Matched

  • RS-485/RS-422

Description

TI provides the system solution for Industrial Communication on Sitara™ processors with Programmable Real-Time Unit and Industrial Communication Subsystem (PRU-ICSS). This TI Design describes the integrated multi-protocol digital position encoder master interface support. The supported digital (...)

Key Features

  • Multi-protocol digital position encoder master interface
  • Supports EnDat 2.2, Hiperface DSL and BiSS C digital position encoder interfaces
  • For integrated single chip drives, servo drives and remote position encoder master devices
  • Digital position encoder master interface is supported by the PRU-ICSS (...)

Products Matched

  • RS-485/RS-422

Description

The commonly-accepted existing solution to interface Tamagawa SmartAbs full-absolute or Smart Inc encoders with a drive feedback and control system is to use a Smartceiver AU5561N1. Use of these receivers requires additional components, complexity, and costs to the system. This reference design (...)

Key Features

  • Tamagawa receiver on AM437x using PRU-ICSS
  • Tamagawa smartceiver AU5561N1 compatible
  • Supports 2.5Mbps full-absolute SmartAbs and SmartInc encoders
  • Supports data readout and reset frames

Products Matched

  • RS-485/RS-422

Description

The TIDA-00892 reference design provides a compact solution capable of generating isolated DC power while supporting isolated RS-485 communication. The design consists of a reinforced digital isolator with integrated power combined with an RS-485 communication transceiver.

Key Features

  • Small Combination Solution (Equal to ISOW7841 Device Footprint)
  • Single Power Supply Solution (No separate supply required for interface side)
  • Reduced BOM Cost
  • Extendable to Other Full-Duplex RS-485 Tranceivers

Products Matched

  • RS-485/RS-422

Description

EMC immunity, especially immunity against inverter switching noise, is important for positioning encoder feedback systems of industrial drives. This design demonstrates a high EMC immunity RS485 transceiver solution which can be used on both the drive and encoder, such as Tamagawa™, EnDat 2.2 (...)

Key Features

  • 5-V half-duplex RS485 transceiver with up to 50-Mbps baud rate and improved EMC immunity against IEC61000-4-4
  • Hardware supports 2-wire interfaces standards such as Tamagawa or 4-wire RS485 interface standards like EnDat2.2 and BiSS
  • 5-V supply half-duplex RS485 transceiver THVD1550 with 16kV IEC-ESD (...)

Products Matched

  • RS-485/RS-422

Description

OPC UA is an industrial machine-to-machine protocol designed to allow interoperability and communication between all machines connected under Industry 4.0. The TIDEP0078 TI Design demonstrates use of the MatrikonOPC™ OPC UA server development kit (SDK) to allow communications using an OPC UA (...)

Key Features

  • Fully embedded OPC UA server running on Sitara AM57x processor
  • Matrikon OPC UA server development kit (SDK) R100 and sample OPC UA server (demo version is time limited to two hours)
  • Linux operating environment through Processor-SDK-Linux
  • Control GPIO read/write over TCP/IP from OPC UA sample client (...)

Products Matched

  • RS-485/RS-422

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.