Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

This Texas Instruments Reference Design was designed to demonstrate the optical performance of the ONET1151L Laser Driver, the ONET8551T high gain Transimpedance Amplifier (TIA) and the ONET1151P Limiting Amplifier. It is available in a form factor that is compatible with 10.3125Gbps SFP+ LR Optical (...)

Key Features

  • Enables <1W 10GBASE LR SFP+ Transceiver
    • Reduced component power consumption (<1W)
    • Low power supply voltage (2.85V)
    • High mask margin for both receiver and transmitter
  • Reduces Customer Evaluation Time
    • Includes SFP+ Host Board and User-Friendly GUI

Products Matched

  • Optical Networking IC

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.