Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Important

Our new reference design selection tool provides a single-search option for all system reference designs. Please update your bookmarks to the new interactive search tool. Learn more

Applications

Products

Additional resources

AND OR

Description

This reference design implements a compact hardware-based circuit to detect the pacemaker pulse during ECG measurement. It provides indication of valid pace signal through a flag and onboard LED. This design enables the user to configure various parameters of the pace signal (amplitude, rise time (...)

Key Features

  • Programmable thresholds for detecting : rise time (30 μs to 200 μs), amplitude (8 mV to 700 mV), duration (0.1 μs to 2000 μs) and polarity of pace pulse
  • Availability of measured parameters and conditioned pace signal on I2C bus for further analysis and processing conditioned pace signal on I2C bus (...)

Products Matched

  • Comparators

Applications Matched

  • Industrial

Description

This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time performance (...)

Key Features

  • This reference design is based on ADS8688A 16-bit SAR ADC and supports measurement of up to 16 analog inputs by daisy chaining
  • ADC interface isolated from host for improved safety in harsh operating conditions using ISOW7841 with integrated power converter providing current output of > 60 mA with (...)

Products Matched

  • Comparators

Applications Matched

  • Industrial

Description

High frequency Critical-Conduction-Mode (CrM) Totem-pole power factor correction (PFC) is a simple approach for designing high density power solutions using GaN.  The TIDA-0961 reference design uses TI’s 600V GaN power stage, LMG3410, and TI’s Piccolo™ F280049 controller. This (...)

Key Features

  • Compact  power stage of size 65 x 40 x 40 mm with power density of >250W/inch3
  • 98.7% efficiency at full load and 230-V AC input
  • TI’s LMG3410 GaN power stage with an integrated driver and protection ensures circuit reliability and eases design
  • Full digital control using TI’s Piccolo™ F280049 controller
  • (...)

Products Matched

  • Comparators

Applications Matched

  • Industrial

Description

The TIDA-00202 reference design implements an EMC compliant industrial hybrid analog and digital interface to a HIPERFACE position encoder. A 3.3V supply RS485 transceiver with IEC-ESD and IEC-EFT protection is used for the bidirectional parameter channel. For the analog sin/cos signal channel (...)

Key Features

  • EMC Compliant Interface to HIPERFACE Position Encoders with Digital Bidirectional Parameter Channel up to 38400 Baud and Analog Sin/Cos Channel with at least 150kHz Bandwidth.
  • 3.3V Supply Half-Duplex RS485 Transceiver with 12kV IEC-ESD and 4kV IEC-EFT.
  • Dual Signal Path Option for Sine and Cosine (...)

Products Matched

  • Comparators

Applications Matched

  • Industrial

Description

The demand to retain memory on the position of the seat, window, sliding door, mirror, lift-gate, and others driven by that motor has increased as small motors within the modern automotive vehicle continue to evolve. Existing solutions utilize multiple magnetic sensors attached to the body of a (...)

Key Features

  • Configurable for many DC motor solutions
  • -14V to 80V wide common mode input range for in-line motor current sensing
  • Operational for typical 9V to 18V battery supply
  • Simple interfacing with MSP430™ LaunchPad™ Development Kit for digital capture

Products Matched

  • Comparators

Applications Matched

  • Industrial

Description

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)

Key Features

  • Protecting AC or DC analog inputs or outputs against overvoltage and transients ( ±1.5 KV) interfaced to the ADS8688  (±20-V) , ADS8588S (±15-V ) input range, and DAC8771 with ±15-V output range
  • Input overvoltage and current sensor open protection for AC inputs interfaced to ADS131E08 or ADS131A04 with (...)

Products Matched

  • Comparators

Applications Matched

  • Industrial

Description

This reference design provides a solution for an accurate shunt-based current measurement on the low side with an integrated fault-detection feature. It consists of a current sense amplifier which supports current sensing for a high bandwidth. The fault detection feature allows detection of (...)

Key Features

  • Shunt based low side current sensing system with negative common mode support
  • Compact system for current sensing
  • High bandwidth current sensing of up to 400kHz
  • Bidirectional current sensing support
  • Integrated undercurrent and overcurrent detection with less than 1µs response time
  • Less than 0.3% error in (...)

Products Matched

  • Comparators

Applications Matched

  • Industrial

Description

This reference design is a carbon monoxide (CO) and fire alarm detector reference design which can identify typical alarm sounds, and has the wireless capabilities to alert the user if one is detected. This design is intended for home automation and "smart" environmental sensing. Once a 3kHz or (...)

Key Features

  • 3kHz and 520Hz alarm target frequencies
  • CO and fire alarm detection
  • Low BOM cost design
  • Variable microphone gain based on proximity to alarm
  • Sub-1GHz wireless communication enabled for sensor to cloud configuration

Products Matched

  • Comparators

Applications Matched

  • Industrial

Description

The TIDA-01541 reference design reduces system cost and enables a compact design for isolated phase current and DC link voltage measurement in three-phase inverters, while achieving high bandwidth and sensing accuracy. The output of the isolated amplifiers is interfaced to the internal ADC of the (...)

Key Features

  • Reinforced, isolated inverter suited for 400-V to 1200-V DC-link drives rated up to 10 kW
  • Reinforced, isolated amplifiers with high bandwidth (> 200 kHz) enable low latency current sensing and fast overcurrent detection (< 3 µs) to protect power stage
  • Reinforced, isolated amplifier with high impedance (...)

Products Matched

  • Comparators

Applications Matched

  • Industrial

Description

The TIDA-00366 reference design provides a reference solution for 3-Phase inverter rated up to 10kW designed using reinforced isolated dual IGBT gate driver UCC21520, reinforced isolated amplifier AMC1301, and MCU (TMS320F28027). Lower system cost is achieved by using AMC1301 for motor current (...)

Key Features

  • Reinforced isolated inverter suited for 200-690V AC drives rated up to 10kW
  • Simple yet effective gate driver with 4A source, 6A sink output current capability
  • 250kHz isolated amplifier for inverter current, DC link voltage and IGBT module temperature measurement - enables use of internal ADC of MCU
  • (...)

Products Matched

  • Comparators

Applications Matched

  • Industrial

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.