Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

The PMP21098 reference design uses UCC28056 transition mode PFC controller and UCC25630 enhanced LLC controller with integrated driver to provide 12V/10.8A output (continuous, 14.2A peak) from universal AC input. This design achieves 91.8% peak efficiency at 115VAC input and 93.4% peak efficiency at (...)

Key Features

  • Universal AC input to 12V/10.8A (continuous), 14.2A (peak)
  • Compact  54mm x 141mm x 30mm board dimension
  • Less than 20% THD with 25% load
  • 93.4% peak efficiency
  • Less than 300mW power consumption with no load
  • Auxilliary power supply not needed to achieve low standby power

Products Matched

  • Comparators

Applications Matched

  • Personal Electronics

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP21098.1
(Output Voltage 1)
90 264 385 .5 192.5 Non-Isolated AC Boost- PFC
PMP21098.2
(Output Voltage 2)
300 400 12 14.2 170.4 Isolated DC Half Bridge- Resonant

Description

The USB Type-C™ and Power Delivery (PD) minidock evaluation module (EVM) provides a complete reference solution for a USB Type-C dock including audio, USB data, power, and video.  The EVM has a small 2 inch by 4 inch  form factor and supports  both source and sink power (...)

Key Features

  • DisplayPort™ to HDMI
  • Bi-Directional Power Capabilities
  • DRP Full-Featured USB-C & PD Port
  • Dual Video (up to 4K) via HDMI or miniDP
  • Flash Update over Type-C

Products Matched

  • Comparators

Applications Matched

  • Personal Electronics

Description

This reference design delivers an output short-circuit protection solution for the TPS61088 boost converter. This feature is realized by an over current protection (OCP) circuit. When the output is shorted to ground or the load current is higher than a certain value, the OCP circuit will disconnect (...)

Key Features

  • 2.7V to 4.2V input voltage range
  • 5V/3A, 9V/2A and 12V/1.5A output capability
  • Output short circuit and over load protection
  • True disconnection between input and output during shut down
  • Ideal for power bank, blue-tooth speaker application, etc.

Products Matched

  • Comparators

Applications Matched

  • Personal Electronics

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP9779.1
(Output
Voltage1)
3.6 4.4 9 2 18 Non-Isolated DC Boost- Integrated Switch

Description

PMP40001 is a full featured USB type-C PD DFP reference design. The pure analog configuration for the USB type-C source controller--TPS25740 makes the PD negotiation easy. It supports 3 sets of output voltage options including 5V/12V/20V.  The max output current is 3A which provides a maximal (...)

Key Features

  • High dscharging power up to 20V/3A
  • Fully support USB type-C PD profile 4
  • Compatibility with 2S,3S cell input
  • High efficiency up to 96%@ full load
  • Small size with low component count
  • Pure analog configuration for USB type-C PD negotiation

Products Matched

  • Comparators

Applications Matched

  • Personal Electronics

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP40001.1
(Output Voltage 1)
6 13.5 5 3 15 Non-Isolated DC Buck Boost- 4 Switch
PMP40001.2
(Output Voltage 2)
6 13.5 12 3 36 Non-Isolated DC Buck Boost- 4 Switch
PMP40001.3
(Output Voltage 3)
6 13.5 20 3 60 Non-Isolated DC Buck Boost- 4 Switch

Description

This reference design uses Texas Instrument's SuperSpeed USB 3.0 to SATA bridge, USB Type-CTM and USB PD controller with integrated power switch and High-Speed USB mux, and SuperSpeed USB 3.1 mux to demonstrate the subsystems required to implement a Type-C external hard disk drive capable of (...)

Key Features

  • USB-IF certified Power Delivery silicon
  • 5V @ 3A or 12V @ 3A power source with optional 5A support
  • SuperSpeed USB 3.0 data transfer rates
  • Serial ATA revision 2.0 (6 Gbps)
  • TRIM support

Products Matched

  • Comparators

Applications Matched

  • Personal Electronics

Description

This design is for powering a small system attached to a smartphone audio jack.  The reference design includes a charge pump and a boost converter. The charge pump is used to filter AC input into a DC voltage and the ultra-low quiescent current boost converter TPS610981 is used to generate a (...)

Key Features

  • Low input voltage range
  • High efficiency boost converter
  • Small solution size

Products Matched

  • Comparators

Applications Matched

  • Personal Electronics

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP9777.1
(Output
Voltage1)
.4 2.2 3.3 .001 .0033 Non-Isolated AC Boost- Synchronous

Description

This reference design, featuring the DLP Pico™ 0.45-inch WXGA display chipset enables use of HD resolution for projection display applications such as accessory projectors, smart projectors, mobile Smart TV, built in projectors like projection functionality inside notebooks, laptops and hot (...)

Key Features

  • Reference design for the DLP4501 HD chipset which includes the DLP4501 DMD and DLPC6401 controller
  • Reference design includes detailed schematic, gerbers and BOM to enable a quick and easy integration of DLP projection display into a variety of display applications

Products Matched

  • Comparators

Applications Matched

  • Personal Electronics

Description

This Verified Design utilizes a triangle wave generator and comparator to generate a pulse-width-modulated (PWM) waveform with a duty cycle that is inversely proportional to the input voltage. An op amp and comparator generate a triangular waveform which is passed to one input of a comparator. By (...)

Key Features

  • Utilizes a triangle wave generator and comparator to generate PWM waveform
  • Single-Supply Solution
  • -2V to 2V input, DC coupled
  • 5V, 500kHz PWM output
  • 0.22% Measured Gain Error
  • 0.108% Measured Offset Error
  •  

      This Verified Design Includes:

    • Theory
    • Component Selection
    • TINA-TI Simulation
    • Schematics and PCB Layout
    • (...)

Products Matched

  • Comparators

Applications Matched

  • Personal Electronics

Description

High power density Intel IMVP6+ Atom CPU Core power supply for Embedded PCs; this design enables high power density and flexible configuration with the use of discrete TI NexFETs while meeting all Intel specifications

Key Features

  • Differential voltage and current sense for tight voltage and current sense accuracy, and tight regulation irrespective of PCB placement
  • 1" x 0.5" total power supply area
  • Settings for evaluating all Intel IMVP6+ CPU core voltage regulator functions
  • On-board Load Transient Generator for easy evaluation
  • (...)

Products Matched

  • Comparators

Applications Matched

  • Personal Electronics

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP5114.1
(Output
Voltage1)
4.5 15 1.5 5 7.5 Non-Isolated DC Buck- Synchronous Processor

Description

The Atom IMVP6+ power management design provides power to the processor's core. The synchronous-buck controller is designed specifically to power IMVP Mobile Processors and implements TI's D-CAP+ control to reduce compoennt count, maintain tight voltage regulation accuracy, and improve the transient (...)

Key Features

  • Design supports up to 15V input
  • Small double-sided form-factor: 0.985" x 0.5"
  • Fast rise and fall times for excellent efficiency
  • Design optimized for 5A continuous output
  • Low ripple: 18mV
  • Reference design has been built and tested

Products Matched

  • Comparators

Applications Matched

  • Personal Electronics

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP5486.1
(Output
Voltage1)
Processor

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.