Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

The TIDA-00914 reference design realizes a reinforced isolated 3-phase inverter sub-system using isolated IGBT gate drivers and isolated current/voltage sensors. Precise in-line shunt based motor phase current sensing is done with AMC1306E25 delta sigma modulators. The modulator output is Manchester (...)

Key Features

  • Simplified clock routing to delta sigma modulators due to Manchester encoded data output
  • Small pin count (8) enables compact solution
  • High CMTI of modulator (>50 kV/us) improves noise immunity to switching transients
  • Short circuit response time of less than 1.5 µs
  • Calibrated full scale accuracy of (...)

Products Matched

  • Data Converters

Description

The TIDA-00454 TI design demonstrates using the MSP430F67791A device to accurately measure voltages and currents.

This design also demonstrates using two DC analog output channels, which are capable of being individually configured for voltage output (±10 V) or current output (±24 mA).
The design has (...)

Key Features

  • MSP430F67791A System-on-Chip (SOC) with 6 simultaneous Delta-Sigma ADCs for 3 currents and Voltages measurement
  • Dual-Output 16-Bit DAC8563 ,  XTR300 and ISO7341FC based. Programmable DC Voltage or Current output; ±10-V DC or ±24 mA; Unidirectional or Bidirectional
  • Digital Outputs – Six Open (...)

Products Matched

  • Data Converters

Description

This LED lighting control reference design demonstrates a unique approach to drive and control a string of multiple high-power light-emitting diodes (LEDs). This reference design is targeted for industrial machine vision systems and is also suitable for other industrial or automotive lighting (...)

Key Features

  • LED string voltage up to 24V
  • Programmability of multiple parameters:
    • LED current: 200 mA to 2.4 A
    • LED mode: Continuous or pulsed 200 ns to 4.9 s
    • LED pulse repetition: 0.2 Hz to 10 kHz
    • Trigger delay time: 10 μs for trigger input
    • Multi-pulse time, and current bracketing to support AEB and HDR imaging
  • (...)

Products Matched

  • Data Converters

Description

This reference design highlights an architecture that is optimized for size and cost for achieving channel to channel isolation when measuring AC/DC voltage and current signals. Accuracy of ±0.3% is achieved using an ultra low power (<1mW @ 1MSPS) 12-bit ADC and an ARM core MCU. Space (...)

Key Features

  • Channel to channel isolation using digital isolator with integrated power converter (ISOW7841)
  • AC/DC voltage and current measurement accuracy
    • AC Voltage: < ±0.25% for 5V-300V
    • AC Current: < ±0.3% for 0.5A-50A
  • Ultra low power (<1mW) data acquisition using ADS7043/ADS7044 and TLVx316
  • Space savings achieved (...)

Products Matched

  • Data Converters

Description

This reference design showcases a data acquisition architecture that uses a dual channel SAR ADC paired with a digital isolator with integrated power converter to achieve phase isolated, simultaneous   measurement of voltage and current. Accuracy of <0.3% is achieved using 12-bit (...)

Key Features

  • Phase isolated simultaneous voltage and current measurement using highly integrated components.
  • Simultaneous AC voltage and current measurement accuracy:– AC Voltage: < ±0.25% for 5 to 300 V. – AC Current: < ±0.3% for 0.5 to 50 A
  • Data acquisition specifications: 
    • 12-bit, 14-bit at 750ksps pin compatible (...)

Products Matched

  • Data Converters

Description

The TIDA-01055 reference design for high performance DAQ Systems optimizes the ADC reference buffer to improve SNR performance and reduce power consumption with the TI OPA837 high-speed op amp. This device is used in a composite buffer configuration and provides a 22% power improvement over (...)

Key Features

  • Two stage buffer design for reducing noise generated from voltage reference
  • Implements new low power reference driver with the slew rate capability to drive a 2MSPS SAR ADC

Products Matched

  • Data Converters

Description

The TIDA-01054 reference design helps eliminate the performance degrading effects of EMI on Data Acquisition (DAQ) systems greater than 16 bits with the help of the LM53635 buck converter. The buck converter enables the designer to place power solutions close to the signal path without the unwanted (...)

Key Features

  • Power design minimizing DC to DC EMI impact on system performance
  • Two 20-bit SAR ADC channels
  • Modular front-end reference design for high channel count systems that can be repeated
  • Up to +/-4V input signal (8Vpp differential)

Products Matched

  • Data Converters

Description

This reference design provides a solution for a loop-powered, highly-accurate, field (sensor) transmitter with a HART® modem. The design uses a partially-discrete 4-mA to 20-mA current transmitter, HART modem, microcontroller, and power conditioning blocks in realizing a smart field (...)

Key Features

  • Loop-powered, 4-mA to 20-mA current transmitter with DAC8740H HART modem and onboard power conditioning blocks
  • Less than 0.1% FSR total unadjusted error at room temperature
  • External protection circuitry with reverse polarity protection
  • Compliant with HART FSK Physical Layer Specification and (...)

Products Matched

  • Data Converters

Description

This TI Precision Verified Design provides the theory, component selection, simulation, complete PCB schematic & layout, bill of materials, and measured performance of a single-supply, 3-wire RTD acquisition system that accurately measures temperature from  -200°C - 850°C.  The (...)

Key Features

  • TI Precision Designs: Verified Design
  • Contains Theory, component selection, simulation, complete PCB schematic & layout, bill of materials, and measured performance
  • -200°C - 850°C, 3-wire RTD ratiometric measurement
  • Single, 5V Supply Solution
  • Utilizes ADS1247, 24-bit ΔΣ ADC
  • Utilizes TPS7A4901 ultra-low (...)

Products Matched

  • Data Converters

Description

The TIDA-00834 reference design accurately measures voltage and current inputs using simultaneously sampled, 16-bit, ±10 V, bipolar input SAR ADC critical to identify power systems malfunction and power quality related failures accurately and quickly. This results in reduced power systems (...)

Key Features

  • Based on bipolar input 16-bit 8-channel simultaneous sampling SAR ADC simplifying system design
  • On-board potential divider with reinforced isolation amplifier and fixed gain precision amplifier for measurement up to 300V
  • On-board DC/DC converter and LDOs to generate ±12V, ±15V (...)

Products Matched

  • Data Converters

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.