Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Important

Our new reference design selection tool provides a single-search option for all system reference designs. Please update your bookmarks to the new interactive search tool. Learn more

Applications

Products

Additional resources

AND OR

Description

This fully tested, USB power delivery reference design is a high efficiency, high power density, AC/DC adapter solution with a wide input voltage range (85 - 265VAC) for laptop adapters and smartphone charger applications. It adopts active-clamp-flyback topology controlled by TI’s newest ACF (...)

Key Features

  • High efficiency (94% peak value)
  • High power density (30W/in³)
  • Low no load power consumption (60mW)
  • Low light load input power (0.5W), @20Vout/0.25W output
  • Fully compatible with USB PD 2.0 standard, with 5V/3A, 9V/3A, 15V/3A, 20V/3.25A output
  • Active-clamp flyback + SR topology
  • Small size (...)

Products Matched

  • Isolation

Description

This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time performance (...)

Key Features

  • This reference design is based on ADS8688A 16-bit SAR ADC and supports measurement of up to 16 analog inputs by daisy chaining
  • ADC interface isolated from host for improved safety in harsh operating conditions using ISOW7841 with integrated power converter providing current output of > 60 mA with (...)

Products Matched

  • Isolation

Description

The TIDA-00915 design is a three-phase inverter for driving 200-V AC servo motors with 2 kWPEAK. It features 600 V and a 12-A LMG3410 gallium nitride (GaN) power module with an integrated FET and gate driver. GaN FETs can switch much faster than silicon FETs, and integrating the driver in the same (...)

Key Features

  • High PWM switching frequency (up to 100 kHz) allows for driving low-inductance motor with minimum current ripple
  • 600V and 12A LMG3410 GaN FET with integrated gate driver reduces PCB form factor and layout complexity
  • Very fast switching transition < 25ns without any switch node voltage ringing (...)

Products Matched

  • Isolation

Description

The TIDA-00893 reference design provides a compact solution capable of generating isolated DC power while supporting isolated CAN communication. The design consists of a reinforced digital isolator with integrated power combined with a CAN transceiver and is designed to reduce emissions to meet (...)

Key Features

  • Single Power Supply Solution (No separate supply required for interface side)
  • Reduced BOM Cost
  • Extendable to Other CAN Tranceivers
  • Advanced PCB Layout reduces radiated emissions

Products Matched

  • Isolation

Description

The TIDEP0039 Sercos III Slave For AM437x Communication Development Platform Reference Design combines the AM437x Sitara processor family from Texas Instruments (TI) and the Sercos III media access control (MAC) layer into a single system-on-chip (SoC) solution. Targeted for Sercos III slave (...)

Key Features

  • Sercos III conformance tested
  • Sercos III firmware for PRU-ICSS with Sercos MAC compliant register interface
  • Board support package and industrial development kit available from TI and 3rd party
  • Developmnet platform which includes schematic, BOM, user guide application notes, white paper, software demos (...)

Products Matched

  • Isolation

Description

This reference design provides detection of traction motor phase currents. The TIDA-01543 design realizes an isolated current sensor solution. Precise in-line  huntbased, motor phase current sensing is done with AMC1305M05-Q1 delta-sigma (ΔΣ) modulators and the INA301-Q1 (...)

Key Features

  • Reinforced, isolated ΔΣ modulator to measure in-line motor phase current with shunt resistor
  • Short-circuit response time of < 1.5 μs with SINC 3 filter and OSR 8
  • Nominal phase current measurement range of ±300 A; transient peak range of ±80 Apk with 100-μΩ shunt resistor
  • Calibrated full-scale error of (...)

Products Matched

  • Isolation

Description

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)

Key Features

  • Protecting AC or DC analog inputs or outputs against overvoltage and transients ( ±1.5 KV) interfaced to the ADS8688  (±20-V) , ADS8588S (±15-V ) input range, and DAC8771 with ±15-V output range
  • Input overvoltage and current sensor open protection for AC inputs interfaced to ADS131E08 or ADS131A04 with (...)

Products Matched

  • Isolation

Description

The TIDA-01507 reference design is a generic development platform for motor-control applications. Control for the system comes from the C2000™ TMS320F28069M microcontroller (MCU). The 3-phase BLDC gte driver, DRV8305-Q1 drives a BLDC motor whereas the resolver-to-digital converter PGA411-Q1 (...)

Key Features

  • High-performance speed control includes high trajectory changes and speed reversal capability using the InstaSPIN-FOC™ solution
  • Automatic motor parameters identification
  • Full protection features includes
    • Overcurrent Protection (OCP)
    • Overvoltage and Undervoltage Protection (OVP, UVP)
    • Overload
    • Lost phase
    • (...)

Products Matched

  • Isolation

Description

Interleaved Continuous Conduction Mode (CCM) Totem Pole (TTPL) Bridgeless Power Factor Correction (PFC) is an attractive power topology with use of high band-gap GaN devices, because of high efficiency and reduced size of the power supply. This design illustrates a method to control this power stage (...)

Key Features

  • AC Input (90-230Vrms), 50-60Hz and 3.3KW rated power at high line
  • 98.75% peak efficiency and less than 2% Total Harmonic Distortion (THD)
  • powerSUITE support for easy adaptation of the design for user requirement
  • In built frequency response analyzer (SFRA) for verification and design of control loops
  • Low (...)

Products Matched

  • Isolation

Description

This reference design is a compact implementation of 96 isolated digital input channels using the ISO1212, an isolated digital input receiver. This design shows the current limit feature of the ISO1212 device which has better thermal performance than traditional optocoupler solutions. This design (...)

Key Features

  • 96-channel bidirectional digital input module
  • Voltage Inputs: 24-VDC Range, Limited to 3.1 mA Per Channel
  • Compact and Low Temperature Rise (< 50°C at 1hour) Design with all 96 channels on
  • Serial Output Option
  • Tested to 0.5 kV, 42 Ω IEC 61000-4-5 surge test for industrial signal lines

Products Matched

  • Isolation

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.