Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Important

Our new reference design selection tool provides a single-search option for all system reference designs. Please update your bookmarks to the new interactive search tool. Learn more

Applications

Products

Additional resources

AND OR

Description

This reference design provides a high-performance stereo audio subsystem for use in PC applications. It operates off a single supply, ranging from 4.5 V to 16 V, and features the TAS2770, a digital-input Class-D audio amplifier that provides excellent noise and distortion performance and is (...)

Key Features

  • Stereo or Mono evaluation mode
  • USB input
  • IV sense evaluation mode
  • Interface to TAS2559YZEVM for speaker protection evaluation
  • Access to TAS2770 add-in PurePath Console 3

Description

Based on TI's Jacinto™ DRA71x processor, this automotive reference design focuses on system-level cost savings. The 6 layer design reduces PCB costs through an optimized via breakout scheme, integration of key features and an optimized power distribution network. Functionality can be added or (...)

Key Features

  • TI Jacinto DRA71x processor with integrated features help customers design cost effective, feature rich, entry level (display audio) infotainment and cluster systems
  • ARM Cortex-A15 based processor with 600MHz, 800MHz, and 1GHz speeds, as well as 3D/2D graphics, C66x DSP and Cortex M4 options
  • Processor (...)

Description

The Noise Tolerant Capacitive Touch HMI design (TIDM-CAPTOUCHEMCREF) is a reference design for implementing noise tolerant capacitive touch human-machine interfaces (HMIs).  It integrates TI's MSP430FR2633 microcontroller (MCU) featuring high performance CapTIvate™ touch technology with (...)

Key Features

  • MSP430™ MCU with CapTIvate™ touch technology for noise-tolerant capacitive touch sensing
  • IEC 61000-4-6 conducted noise tolerance up to 10Vrms
  • IEC 61000-4-4 electrical fast transient/burst tolerance up to ±4kV
  • IEC 61000-4-2 electrostatic discharge tolerance up to ±8kV contact discharge and (...)

Description

The CC3200MODLAUNCHXL is a low-cost evaluation platform which hosts the CC3200MOD. The SimpleLink™ CC3200MOD is a wireless microcontroller (MCU) module that integrates an ARM® Cortex™-M4 based MCU, allowing customers to develop an entire application using a single device. The module (...)

Key Features

  • FCC, IC, CE, and Wi-Fi® CERTIFIED™ module, with ability to request certificate transfer for Wi-Fi Alliance members
  • CC3200MOD, SimpleLink Wi-Fi, internet-on-a-chip™ module solution with integrated MCU
  • 40-pin LaunchPad standard that leverages the BoosterPack ecosystem
  • On-board accelerometer and (...)

Description

This SimpleLink Wi-Fi CC3200 LaunchPad and Audio BoosterPack design brings Wi-Fi audio streaming capability to new applications as well as existing ones such as HD digital speakers. It enables the capture, streaming and playback of audio from a digital microphone or a stereo/mono audio jack to (...)

Key Features

  • Reference design comprised of CC3200-LAUNCHXL + CC3200AUDBOOST boards and an audio demo application delivered as part of CC3200SDK
  • TLV320AIC3254 included in design, a very low power stereo audio codec with miniDSP and power TuneTM technology, connected to CC3200 via I2S
  • Design also uses TPA2012D2, an (...)

Description

This reference design is based on the TAS2505-Q1, which is a low-power Class-D digital audio amplifier with analog, digital, and mixed input capabilities. This design shows TAS2505-Q1 as suitable for automotive cluster and eCall applications by showcasing the device's ability to run on a single 5-V (...)

Key Features

  • Mono Class-D BTL speaker amplifier, 2.6 W at 10% THD (4 Ω, 5.5 V)
  • Load diagnostic functions: output to GND short, terminal to terminal short, output to power short, open load, over-temperature
  • Single 5-V supply rail
  • Supports 8-kHz to 96-kHz sample rates
  • Analog, digital, and mixed input capabilities

Description

The Analog Audio Amplifier Front-end Reference Design demonstrates how to build an audio front end for the TPA32xx class-D amplifier. The AUDIO-OPA1632EVM is the board that was designed to test the results of this design. Design files for the board are available in the reference design product (...)

Key Features

  • Single-ended-to-differential conversion with single fully-differential amplifier optimizes THD+N ratio
  • Four parallel connectors for analog inputs: XLR, ¼”-stereo phone, RCA, and SMA jacks
  • Gain is adjustable to 0 dB, 6 dB, and 12 dB
  • The front end accepts differential inputs in addition to single-ended (...)

Description

This reference design is a new human machine interface with LED animation and realizes a vivid lighting pattern on the LED ring with one TLC5955 LED driver.

Key Features

  • Vivid Lighting Pattern With LED Ring
  • Minimum Device Quantities in Multi RBG LED Modules System

Description

System level cost savings tactics are a focus of this board design. Key areas affecting fabrication costs are number of PCB layers and via drill size. The AM570x features a package with via channel arrays. These channels make it possible to build the PCB in only 6-layers while still achieving 100 (...)

Key Features

  • Sitara™ AM570x System on Chip (17 x 17 mm)
  • Reference design files for a 6-layer board
  • 100% signal breakout and routing for all signals
  • SerDes routing for DDR, HDMI, USB3, & CSI-2
  • Reference power design with TPS65916 PMIC

Description

This reference design is a reference platform based on the 66AK2Gx DSP + ARM processor  System-On-Chip (SoC) and companion AIC3106 Audio codec and enables a quick path to audio processing algorithm design and demonstration. This audio solution design includes real time application software (...)

Key Features

  • Programmable three-band equialization with gain controls
  • Simple serial user interface
  • Digital radio input with up to 96KHz sample rate
  • DSP-based audio processing implementation

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.