Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

This reference design is an active pass-band filter connected to the analog-to-digital converter (ADC) in a C2000™ microcontroller (MCU). The system senses ripple and noise on the power rail in the band of interest. The Fast-Fourier Transformation (FFT) algorithm analyzes harmonic content of (...)

Key Features

  • Multiple Feedback Filter (MFB) topology
  • Single-supply power
  • Example Firmware for TMS320F28069M C2000

Description

The TIDEP-0090 reference design demonstrates how TI single-chip millimeter-wave (mmWave) technology can be used for robust, long-range sensing in traffic monitoring and other applications. The reference design uses the IWR1642BOOST evaluation module (EVM) and integrates a complete radar (...)

Key Features

  • Demonstration of environmentally robust object detection, clustering, and tracking using TI single-chip mmWave sensor IWR1642
  • IWR1642 mmWave sensor pinpoints location of objects over a range of 70m for multi-lane monitoring and 195m for single-lane monitoring
  • Measurement bandwidth of 76 GHz to 77 GHz
  • (...)

Description

This reference design is  based on the 66AK2Gx multicore System-on-Chip (SoC) processor and companion TPS65911 power management integrated circuit (PMIC) which includes power supplies and power sequencing for the 66AK2Gx processor in a single device. This power solution design also includes the (...)

Key Features

  • TPS54620 and TPS54429 first stage buck converters
  • TPS65911 companion PMIC supporting power sequencing and power supplies as required by K2G
  • Integrated real time clock (RTC) for time-critical applications via the TPS65911
  • LP2996A DDR3L termination regulator

Description

PCI-Express provides for low pin-count, high reliability, and high-speed with data transfer at rates of up to 5.0 Gbps per lane, per direction, and an PCIe module is included on the TI 66AK2Gx DSP + ARM Processor system on chip (SoC).  This PCIe PCB design considerations reference design  (...)

Key Features

  • Optimized High Speed Signal Routing
  • Surface-Mount PCIe x1 Socket
  • Example of AC Coupling Capacitor Placement
  • Example of Recommended Differential Pair Spacing

Description

This reference design uses multiple microphones, a beamforming algorithm, and other processes to extract clear speech and audio amidst noise and other clutter.  The rapid increase in applications that are used in noise-prone environments for voice activated digital assitants creates demand for (...)

Key Features

  • Single digital signal processor (DSP) SoC for audio pre-processing
  • Circular microphone board (CMB) with 360 degree coverage of audio source
  • Audio pre-processing software
  • Hardware/software with modularized components to build an audio pre-processing solution for clear voice triggering and recognition

Description

This reference design describes system considerations for Dual Data Rate (DDR) memory interface with Error Correcting Code (ECC) support in high-reliability applications, based on the 66AK2Gx Multicore DSP + ARM processor System-on-Chip (SoC).  It enables developers to implement a high (...)

Key Features

  • Optimized high speed signal routing
  • Surface-mount PCIe x1 socket
  • Example of AC coupling capacitor placement
  • Example of recommended differential pair spacing

Description

This reference design is a reference platform based on the 66AK2Gx DSP + ARM processor  System-On-Chip (SoC) and companion AIC3106 Audio codec and enables a quick path to audio processing algorithm design and demonstration. This audio solution design includes real time application software (...)

Key Features

  • Programmable three-band equialization with gain controls
  • Simple serial user interface
  • Digital radio input with up to 96KHz sample rate
  • DSP-based audio processing implementation

Description

The TIDEP-0092 reference design provides a foundation for short-range radar (SRR) applications using the AWR1642 evaluation module (EVM). This design allows the estimation and tracking of the position (in the azimuthal plane) and velocity of objects in its field of view up to 80 m,  travelling (...)

Key Features

  • Single-chip FMCW radio detection and ranging (RADAR) for SRR applications
  • Detect objects (such as cars and trucks) up to 80 m away with range resolution of 35 cm; objects 20-m away detectable with resolution of 4.3 cm
  • Clustering and tracking on detected outputs
  • Antenna field of view ±60° with (...)

Description

Based on TI's Jacinto™ DRA71x processor, this automotive reference design focuses on system-level cost savings. The 6 layer design reduces PCB costs through an optimized via breakout scheme, integration of key features and an optimized power distribution network. Functionality can be added or (...)

Key Features

  • TI Jacinto DRA71x processor with integrated features help customers design cost effective, feature rich, entry level (display audio) infotainment and cluster systems
  • ARM Cortex-A15 based processor with 600MHz, 800MHz, and 1GHz speeds, as well as 3D/2D graphics, C66x DSP and Cortex M4 options
  • Processor (...)

Description

This reference design provides hardware architecture for a Park Assist System (PAS) using three highly integrated, system-on-chip (SoC) ultrasonic transducer drivers. These ultrasonic transducer drivers have an integrated signal conditioner with an advanced digital signal processor (DSP) core. Using (...)

Key Features

  • Combines three PGA460-Q1 devices to detect objects from 25cm to 2.5m
  • Provides system diagnostic information
  • Circuitry for level USART and TCI interface option included
  • 22mm diameter solution size

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.