Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

TI provides the system solution for Industrial Communication on Sitara™ processors with Programmable Real-Time Unit and Industrial Communication Subsystem (PRU-ICSS). This TI Design describes the integrated multi-protocol digital position encoder master interface support. The supported digital (...)

Key Features

  • Multi-protocol digital position encoder master interface
  • Supports EnDat 2.2, Hiperface DSL and BiSS C digital position encoder interfaces
  • For integrated single chip drives, servo drives and remote position encoder master devices
  • Digital position encoder master interface is supported by the PRU-ICSS (...)

Description

C2000 Position Manager technology offers an integrated solution to interface to digital absolute encoders as well as resolvers and SINCOS transducers eliminating the need for commonly used additional circuits in industrial inverter and servo drives. The PositionManager BoosterPack, described by (...)

Key Features

  • Flexible low voltage design supports multiple absolute encoder interfaces as well as Resolver and SINCOS sensors
  • TIDA-1008 works with C2000 Position Manager-ready MCUs (via LaunchPad) for Integrated EnDat2.2 and EnDat 2.1 digital protocol solution
  • Easy interface to EnDat2.2 commands via software (...)

Description

C2000™ Position Manager technology offers an integrated solution to interface to digital absolute encoders as well as resolvers and SINCOS transducers eliminating the need for commonly used additional circuits in industrial inverter and servo drives. The PositionManager BoosterPack&trade (...)

Key Features

  • Flexible low voltage design supports multiple absolute encoder interfaces as well as Resolver and SINCOS sensors
  • TIDA-1010 works with C2000 Position Manager-ready MCUs (via LaunchPad development kits) for integrated BiSS-C digital protocol solution
  • Easy interface to BiSS-C commands via software driver (...)

Description

C2000™ Position Manager technology offers an integrated solution to interface to digital absolute encoders as well as resolvers and SINCOS transducers eliminating the need for commonly used additional circuits in industrial inverter and servo drives. The PositionManager BoosterPack plug-in (...)

Key Features

  • Flexible low voltage design supports multiple absolute encoder interfaces as well as Resolver and SINCOS sensors
  • TIDA-1011 works with C2000 Position Manager-ready MCUs (via LaunchPad development kits) for Integrated Tamagawa t-format digital protocol solution
  • Easy interface to EnDat2.2 commands via (...)

Description

EMC immunity, especially immunity against inverter switching noise, is important for positioning encoder feedback systems of industrial drives. This design demonstrates a high EMC immunity RS485 transceiver solution which can be used on both the drive and encoder, such as Tamagawa™, EnDat 2.2 (...)

Key Features

  • 5-V half-duplex RS485 transceiver with up to 50-Mbps baud rate and improved EMC immunity against IEC61000-4-4
  • Hardware supports 2-wire interfaces standards such as Tamagawa or 4-wire RS485 interface standards like EnDat2.2 and BiSS
  • 5-V supply half-duplex RS485 transceiver THVD1550 with 16kV IEC-ESD (...)

Description

The DesignDRIVE Development Kit is a reference design for a complete industrial drive directly connecting to a three phase ACI or PMSM motor. Many drive topologies can be created from the combined control, power and communications technologies included on this single platform.  Includes (...)

Key Features

  • Multi-sense current topologies
  • Configurable isolation partitioning
  • High performance real time control
  • Multi-protocol encoder interfaces
  • Flexible real time connectivity
  • Functional safety expansion port

Description

This high EMC immunity reference design demonstrates a RS-485 transceiver to use on both the drive and within encoders such as: EnDat 2.2, BiSS®, Tamagawa™, etc. EMC immunity, particularly immunity against inverter switching noise, is important for position encoder feedback systems within (...)

Key Features

  • 5-V, half-duplex RS-485 transceiver (THVD1550), 50-Mbaud, with 16-kV IEC-ESD and 4-kV EFT eliminates cost for external ESD components
  • Design achieves highest immunity within industry against IEC 61000-4-4 fast electrical transients
  • Supports 4-wire RS-485 interface standards such as EnDat2.2, BiSS or (...)

Description

This TI design implements a hardware interface solution based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The platform also allows designers to implement real-time EtherCAT communications standards in a broad range of industrial automation equipment. It enables designers (...)

Key Features

  • Combining EtherCAT and EnDat provides the user with a single chip solution to bridge from motor control to higher level communications.
  • EtherCAT conformance tested by EtherCAT Technology Group (ETG)
  • The EnDat 2.2 interface improves the technical standard for motor control and reduces overall system (...)


Updated: 22 MAY 2017

Description

The TIDEP0050 TI Design implements the EnDat 2.2 Master protocol stack and hardware interface solution based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The design is composed of the EnDat 2.2 Master protocol stack, half-duplex communications using RS485 transceivers and (...)

Key Features

  • This TI Design enables developers to use EnDat 2.2 encoder interlaces to implement low foot print, low power single chip solutions in applications such as industrial automation and factory automation.
  • The EnDat 2.2 interface is technical standard for direct drive technology thanks to its high (...)

Description

Implementation of HIPERFACE DSL Master protocol on Industrial Communication Sub-System (PRU-ICSS). The two wire interface allows for integration of position feedback wires into motor cable.  Complete solution consists of AM437x PRU-ICSS firmware and TIDA-00177 transceiver reference design.

Key Features

  • Hiperface DSL master protocol with register compatible interface to existing FPGA IP core
  • Programmable approach using ICSS_L concurrently with DS filter and Industrial Ethernet (Single Chip Drive)
  • Internal and external sync pulse sources
  • Supports cable length of up to 100 meter
  • Line delay compensation
  • 8x (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.