Search reference designs by application or product type

Find your solution now

Applications

Products

Additional resources

AND OR

Description

TI Design TIDEP-0092 provides a foundation for short-range radar (SRR) applications using the AWR1642 evaluation module (EVM). This design allows the estimation of the position (in the azimuthal plane) and velocity of objects in its field of view up to 80 m.

Key Features

  • Single-chip radar for SRR applications
  • Detect objects (such as cars and motorcycles) up to 80 m away with range resolution of 35 cm
  • Antenna field of view ±60° with angular resolution of approximately 15°
  • Source code for fast Fourier transform (FFT) processing and detection provided by mmWave software (...)

Description

The TIDEP-0090 reference design demonstrates how TI single-chip millimeter-wave (mmWave) technology can be used for robust, long-range sensing in traffic monitoring and other applications. The reference design uses the IWR1642BOOST evaluation module (EVM) and integrates a complete radar (...)

Key Features

  • Demonstration of environmentally robust object detection, clustering, and tracking using TI single-chip mmWave sensor IWR1642
  • IWR1642 mmWave sensor pinpoints location of objects in 90° to 100° field of view over a range of 5 m to 70 m and up to 135 m
  • Measurement bandwidth of 76 GHz to 77 GHz
  • IWR1642 with (...)

Description

Wearable devices require advanced power management to achieve long battery run times with always-on functionality.  Additionally, the devices need to use small rechargeable batteries and enable small footprint designs.  This application note shows the implementation of a scalable power (...)

Key Features

  • Wireless charging for ease of use
  • Configurable charger and system power management
  • Boosts for display and heart rate monitor
  • Second buck for radio or dual core MCU

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP11311.1
(Output Voltage 1)
3.4 20 4.2 .3 1.26 Non-Isolated DC Linear Regulator
PMP11311.2
(Output Voltage 2)
3.4 20 1.8 .3 .54 Non-Isolated DC Buck- Synchronous
PMP11311.3
(Output Voltage 3)
3.4 20 1.8 .3 .54 Non-Isolated DC Buck- Synchronous
PMP11311.4
(Output Voltage 4)
3.4 20 5 .3 1.5 Non-Isolated DC Boost- Synchronous
PMP11311.5
(Output Voltage 5)
3.4 20 12 .1 1.2 Non-Isolated DC Boost- Synchronous

Description

TI Design TIDEP-0094 provides a foundation to evaluate object detection using the IWR1642 evaluation module (EVM). This design integrates a complete radar processing chain onto the IWR1642 device to enable the estimation of the position (in the azimuthal plane) and the velocity of (...)

Key Features

  • Detect objects up to 84 m with range resolution of 37 cm
  • Antenna field of view ±60° with angular resolution of approximately 15°
  • Source code for fast Fourier transform (FFT) processing and detection provided by mmWave software development kit (SDK)
  • IWR1642 EVM demonstrates the design
  • Radar front-end and (...)

Description

Many products are now becoming connected through the Internet of Things (IoT), including test equipment such as digital multimeters (DMM).  Enabled by Texas Instruments’ SimpleLink™ ultra-low power wireless microcontroller (MCU) platform, the TIDA-01012 reference design demonstrates (...)

Key Features

  • 4 1/2 digit, 50K count resolution
  • Wireless MCU enabling bluetooth low energy (BLE) for IoT wireless
  • Automatic wake-up enabled by CapTIvate capacitive touch technology
  • Low power design and power management systems
  • BLE mobile app pairing enabled by NFC dynamic interface
  • Firmware-based true RMS measurements (...)

Description

The ultra-mobile near-infrared (NIR) spectrometer reference design utilizes Texas Instruments' DLP technology in conjunction with a single-element InGaAs detector to deliver high performance measurements in a portable form factor that is more affordable than architectures using an expensive InGaAs (...)

Key Features

  • Acquire spectrum transmittance data across a 900 to 1700 nm wavelength range in less than 1 second with >6,000:1 signal-to-noise ratio (SNR)
  • Single element InGaAs detector design delivers high light throughput combined with a more affordable price point compared to InGaAs arrays
  • Blue-tooth Low Energy (...)

Description

The TIDA-00646 reference design demonstrates techniques for precision temperature sensing as required by heat cost llocators and other Internet of Things (IoT) applications. Heat cost allocators use the temperature differential between Room and Heater body to assign a share of the total cost of a (...)

Key Features

  • Highly accurate temperature sensing across environment conditions: better than 0.5 degrees from +20 to +85degC
  • Matching of two adjacent LMT70A sensors on Tape and Reel saves test and manufacturing cost
  • CC1310 SimpleLink(TM) wireless MCU provides single-chip solution for heat measurement and RF (...)

Description

The TIDA-00838 reference design implements a heat cost allocator system following the EN834 standard with the “two-sensor measurement method". The solution achieves better than 0.5 degrees Celsius accuracy across a range of +20 to +85°C. Two analog temperature sensors are available as (...)

Key Features

  • Highly accurate temperature sensing across environment conditions: better than 0.5 degrees from +20 to +85°C.
  • CC1310 SimpleLink(TM) Wireless MCU provides single-chip solution for heat measurement and RF communications
  • Sensor Controller interfaces seamlessly to two matched LMT70A, which eliminate the (...)

Description

This design implements a network camera with a QVGA display panel and an embedded web server for remote monitoring.  With a memory footrpint of 250KB for the web server, there is ample memory available on the TM4C129x microcontroller for additional customizations.

Key Features

  • Supports QVGA Size Image Capture Using External Peripheral Interface (EPI) and Direct Memory Access (DMA) Transfers to Reduce CPU Overhead for Data Transfer
  • Embedded Web Server for Remote Monitoring of Image Capture With Periodic Self Reload of Web Page
  • Camera Interface supports up to 30 Frames Per (...)

Description

The Internet of Things (IoT) revolution is efficiently connecting applications and instruments, enabling battery powered, wide scale very low power sensor deployment.  New technologies, such as TI’s advanced sensor and low power connectivity devices, are enabling these instruments to be (...)

Key Features

  • Wireless MCU enabling Bluetooth low energy (BLE) for IoT wireless
  • Low power design and power management systems
  • Battery discharge monitoring
  • Increased fuel gauge accuracy and resolution

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.