Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

This reference design implements safe brake control functionality in servo drives as per IEC EN 61800-5-2 by providing two channel output signals to control an external holding brake. The holding brake will be latched when the power supply is cut off and released when voltage is applied to the coil (...)

Key Features

  • Compact, smart, holding-brake controller solution
  • Can control 24V rated holding brake with current up to 2A
  • Dual-switch control provides redundancy to open brake-coil circuit
  • Galvanic isolation up to 2500-VRMS between holding-brake circuit and microcontroller
  • Hardware-based, pulse width modulation (...)

Description

This reference design implements safe brake control functionality in servo drives as per IEC EN 61800-5-2 by providing two channel output signals to control an external holding brake. The holding brake will be latched when the power supply is cut off and released when voltage is applied to the coil (...)

Key Features

  • Implementing safe brake control meeting the requirements as specified in the EN 61800-5-2
  • 24V rated holding brakes with current of up to 2A can be controlled via isolated control signals
  • Dual switch control enhancing safe operation
  • Self-diagnostics features covering open load detection and over current (...)

Description

The PMP15025 comprises a single phase synchronous buck converter that supplies a stable 5V @ 4A solution from a 24V input. The design features high efficiency and power density, which are suitable for industrial automation applications, such as robotics and motor drives.

Key Features

  • 90% efficiency at 24VIN, 5V/4A at 390kHz
  • 4.44mV of Output Ripple at full load current
  • Minimal Phase Ringing at full load current
  • 30kHz Loop Bandwidth with 75° of Phase Margin for fast, stable, transient response

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP15025.1
(Output
Voltage1)
20 28 5 4 20 Non-Isolated DC Buck- Synchronous

Description

This reference design demonstrates a motor control solution for spinning three-phase brushless DC (BLDC) and brushless AC (BLAC) - often referred to as “permanent magnet synchronous (PMSM)” - motors featuring the C2000™ Piccolo™ microcontroller enabled with InstaSPIN-FOC and (...)

Key Features

  • Operating supply voltage 6V-60V
  • 2.3A sink and 1.7A source gate drive current capability
  • Integrated dual-shunt current amplifiers with adjustable gain and offset
  • Integrated buck converter to support up to 1.5A external load
  • Isolated SPI and CAN interfaces
  • Fully-functional evaluation board includes (...)

Description

The TIDA-00827 is an integrated, sensored BLDC motor controller reference design suitable for low-powered, battery operated, brushless DC motor applications. An 8- to 35-V operating voltage range supports 3S to 6S LiPo battery supplies. Specific applications include camera gimbals, low power fans (...)

Key Features

  • 8- to 35-V operating voltage range
  • 2.5-A peak output current capability
  • Small form factor: 2.0” x 1.0” (L x W)
  • Sensored BLDC motor control through MSP430 microcontroller
  • Integrated current limiting comparator
  • Integrated undervoltage, overtemperature, and overcurrent protection

Description

This reference design demonstrates a motor control solution for spinning medium voltage three-phase brushless DC (BLDC) and brushless AC (BLAC) motors- often referred to as permanent magnet synchronous motors (PMSM) - featuring the C2000™ InstaSPIN™ TMS320F28069M microcontroller and the DRV8312 (...)

Key Features

  • Three phase motor inverter supporting up to 50V and 3.5A (continuous), great for spinning medium voltage motors
  • Sensorless motor control implemented via InstaSPIN™ field oriented control technology, included with the C2000™ InstaSPIN™ TMS320F28069M microcontroller
  • Accelerate, position, and plan (...)

Description

Spin and control three-phase brushless DC (BLDC) and brushless AC (BLAC) motors—or permanent magnet synchronous motors (PMSM)—using sensorless field oriented control (FOC). This design provides high-performance, power-efficient, and cost-effective control for sub-50V, 7A motors, ideal (...)

Key Features

  • Spin BLDC and BLAC—or PMSM—motors
  • Learn and apply field oriented control (FOC) and trapezoidal commutation motor control techniques
  • Achieve high performance, power-efficient, and cost-effective motor control of sub-50V, 7A motors
  • Intelligent control of the motor is implemented with the C2000&trade (...)

Description

This reference design demonstrates a motor control solution for spinning three-phase brushless DC (BLDC) and brushless AC (BLAC) - often referred to as “permanent magnet synchronous (PMSM)” - motors featuring the C2000™ Piccolo™ microcontroller and the DRV8302 three-phase (...)

Key Features

  • Operating supply voltage 8V–60V
  • 2.3A sink and 1.7A source gate drive current capability
  • Integrated dual shunt current amplifiers with adjustable gain and offset
  • Integrated buck converter to support up to 1.5A external load
  • C2000 Piccolo TMS320F283035 MCU digital control of three phase motors
  • (...)

Description

This reference design demonstrates a motor control solution for spinning three-phase brushless DC (BLDC) and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM) - motors featuring the C2000™ Piccolo™ microcontroller and the DRV8301 three-phase motor driver. It (...)

Key Features

  • Operating supply voltage 6V–60V
  • 2.3A sink and 1.7A source gate drive current capability
  • Integrated dual shunt current amplifiers with adjustable gain and offset
  • Integrated buck converter to support up to 1.5A external load
  • Isolated SPI and CAN interfaces
  • Fully-functional evaluation board includes (...)

Description

This reference design demonstrates a motor control solution for spinning three-phase brushed DC or single stepper motor - featuring the C2000™ Piccolo™ microcontroller and the DRV8412 three-phase motor driver. This highly integrated, robust motor control and driver solution speeds (...)

Key Features

  • High-efficiency power stage (up to 97%) with low RDS(on) MOSFETs (110 mΩ at TJ = 25°C)
  • Operating supply voltage up to 52 V
  • Integrated self-protection circuits including undervoltage, over-temperature, overload, and short circuit
  • Closed-loop digital control with feedback using the C2000’s on-chip (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.