Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

The SimpleLink™ Sub-1 GHz Sensor to Cloud reference design demonstrates how to connect sensors to the cloud over a long-range Sub-1 GHz wireless network, suitable for industrial settings such as building control and asset tracking.

The solution is based on a TI-RTOS gateway.  There is also a (...)

Key Features

  • Large network with up to 300 secure nodes to cloud connectivity enabling long range mode, suitable for industrial settings such as building control and asset tracking
  • Providing a complete Sub-1 GHz networking solution with built-in frequency hopping for added robustness
  • Solution designed to be FCC and (...)

Description

The gateway connects Bluetooth® Smart devices to the Internet over Wi-Fi®. It allows Bluetooth Smart nodes to be used in home/building automation and retail environments. The reference design is complete with connection of the SimpleLink™ SensorTag data to the IBM Bluemix (...)

Key Features

 

  • Connect Bluetooth Smart devices to the cloud
  • USB powered, small form factor
  • Low power WiFi connection
  • USB command interface for configuration
  • Works with the SimpleLink SensorTag kit

 

Description

This reference design demonstrates a validated and cost competitive power sequencing solution for an application processor or a high performance control platform. This design supports 5 different voltage rails, optimized with layout space of 12 mm × 12 mm. The design is also capable of (...)

Key Features

  • Validated power sequencing solution for application processors
  • Correct power up/down sequence, even for uncontrolled power off at various load situations
  • Power tree efficiency is maintained high both at heavy load and at a light load
  • Small layout space of power supply: area smaller than 12 mm × 12 mm

Description

This reference design demonstrates how to create a battery-powered electronic smart lock with integrated Wi-Fi®. The design demonstrates how the SimpleLink™ Wi-Fi CC3220S wireless MCU (SoC) can be used as the main system controller and network processor to create a highly integrated (...)

Key Features

  • Direct Connection to Cloud from Smart Lock
  • Multiple Provisioning Methods (BLE Provisioning, Access Point Provisioning, and TI SmartConfig™)
  • Wide Range of Built-in Security Features
  • Over-the-Air (OTA) Software Update through the Cloud Using with Multiple Security Enablers
  • Motor Driver with Integrated (...)

Description

Add Wi-Fi® to any low-cost, low-power microcontroller (MCU) for Internet of Things (IoT) applications using the CC3100 Module BoosterPack (CC3100MODBOOST), which hosts the CC3100 module (CC3100MOD). The CC3100MODBOOST evaluation board contains everything necessary to easily create IoT solutions (...)

Key Features

  • CC3100MOD Wi-Fi network processor module
    • CC3100 modules are Wi-Fi CERTIFIED® and FCC/IC/CE certified, which can be transferred to end products
  • 2 20-pin stackable connectors (BoosterPack headers) to connect to TI LaunchPads and other BoosterPacks
  • On-board chip antenna with option for U.FL-based testing
  • (...)

Description

This reference design provides a non-invasive and non-disruptive method to monitor and assess motor health and includes both the analog front end (AFE) as well as the embedded application. The embedded application software configures the internal analog-to-digital converter (ADC) to sample the data (...)

Key Features

  • Single solution provides vibration measurement in three axes with MEMS analog accelerometer
  • Most precise integrated ADCs capable of capturing vibration with resolution of 0.01g
  • Simple software migration between wired serial, wi-fi, bluetooth 5, Sub 1 GHz with SimpleLink platform and with pre-certified (...)

Description

The design enables OV788 ultra-low power video compression chip users to bring live streaming capabilities of audio and video data over Wi-Fi® very easily. It showcases a single chip implementation of RTP video streaming + Wi-Fi connection on the SimpleLink™ CC3200 Wi-Fi wireless (...)

Key Features

  • Supports Capture and streaming of: Video - 720p @ 15FPS
  • Supports Capture and streaming of: Audio – PCM, 16bps @ 11025Hz
  • Supports RTP/RTSP protocols
  • SimpleLink™ Wi-Fi solution over 802.11 b/g/n networks

Description

Localized thermostat heat generation is a leading cause for incorrect ambient temperature sensing near the return air plenum. This ultimately leads to overshoot in the HVAC cycle, resulting in costly energy bills. This reference design addresses this common problem associated with thermostat design (...)

Key Features

  • Current and power monitoring of main power supply
  • 20Ω power resistor used for local heat generation
  • Two temperature sensor sets for determining the temperature gradient across the board
  • Low cost SAR ADC used for temperature conversion
  • Uses CC3220 Launchpad for data processing on real thermostat (...)

Description

A system example demonstrating how to build a secure cloud-connected IoT gateway allowing access and control of the multiple wireless nodes.  The reference design utilizes the TM4C12x, TM4C123x, TRF7970A and RF430CL330H, as well as the SimpleLink™ Wi-Fi® CC3100, Bluetooth® low energy CC2650 and (...)

Key Features

  • Exosite-based secure cloud connected mid-range multi-protocol IoT gateway solution using TM4C129Ex MCU, which connects Wi-Fi, Bluetooth low energy  and Sub 1-GHz-based nodes to the cloud
  • Supported nodes include Wi-Fi-based stepper motor control, Bluetooth low energy SensorTag, Bluetooth low energy (...)

Description

The TI WiLink™ 8 WL1837MOD ( http://www.ti.com/product/wl1837mod ) audio cape is wireless multi-room audio reference design used with BeagleBone Black (http://www.ti.com/tool/beaglebk featuring TI Sitara™ AM335x). The WiLink 8 device's WLAN capability to capture and register precise (...)

Key Features

  • Ultra-precise audio multi-room synchronization (< 20μsecs) between multiple speakers/capes
  • SDK supports rich set of online music services, UPnP, Airplay audio receiver, GStreamer, etc.
  • Wi-Fi dual band support on 2.4 GHz band (featuring 2x2 MIMO) and antenna diversity on 5 GHz band
  • Wi-Fi/Bluetooth (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.