Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Important

Our new reference design selection tool provides a single-search option for all system reference designs. Please update your bookmarks to the new interactive search tool. Learn more

Applications

Products

Additional resources

AND OR

Description

This fully tested, USB power delivery reference design is a high efficiency, high power density, AC/DC adapter solution with a wide input voltage range (85 - 265VAC) for laptop adapters and smartphone charger applications. It adopts active-clamp-flyback topology controlled by TI’s newest ACF (...)

Key Features

  • High efficiency (94% peak value)
  • High power density (30W/in³)
  • Low no load power consumption (60mW)
  • Low light load input power (0.5W), @20Vout/0.25W output
  • Fully compatible with USB PD 2.0 standard, with 5V/3A, 9V/3A, 15V/3A, 20V/3.25A output
  • Active-clamp flyback + SR topology
  • Small size (...)

Description

A reference design for power banks to provide 45W of power. This can be used to charge a notebook, phone or a Type-C/PD based device.

Key Features

  • Supports 5 V at 3 A, 9 V at 3 A, 14.8 V at 2 A, 15 V at 3A, and 20V at 2.25A for Power Data Objects (PDOs)
  • Supports up to 45 W of Power to Charge Portable Devices
  • Automatically Charges After Connecting to USB PD Source

Description

The Power DUO Sink 200W USB-C PD Reference Design is a complete USB PD Sink reference design that allows users to select their USB PD sink voltage.

Key Features

  • Up to 200W Source or Sink
  • PD3.0 Compliant
  • Built in SPI/I2C Debugger and Programmer
  • Fully Configurable for any USB Type-C and Power Delivery Application

Description

The Power DUO Source 200 W USB-C PD Reference Design is a complete USB PD Source reference design that allows users to select their USB PD source voltage.

Key Features

  • Up to 200W Source or Sink
  • PD3.0 Compliant
  • Built in SPI/I2C Debugger and Programmer
  • Fully Configurable for any USB Type-C and Power Delivery Application

Description

This mobile point of sale (mPOS) reference design features a 1S1P Li-Ion battery architecture to reduce system size and cost. Integrated load switches are used to reduce standby power consumption and maximize battery life to enable the single-cell architecture. A USB Type-C charging port is also (...)

Key Features

  • 1S1P low-voltage battery architecture made possible by inclusion of low-voltage (5-V) printer rail driven by DRV8833
  • USB Type-C charging port via TUSB320 and BQ25890 updates current USB implementations to new standard
  • TPS22918 load switch disconnects inactive subsystems to extend battery life in a (...)

Description

This reference design uses Texas Instrument's SuperSpeed USB 3.0 to SATA bridge, USB Type-CTM and USB PD controller with integrated power switch and High-Speed USB mux, and SuperSpeed USB 3.1 mux to demonstrate the subsystems required to implement a Type-C external hard disk drive capable of (...)

Key Features

  • USB-IF certified Power Delivery silicon
  • 5V @ 3A or 12V @ 3A power source with optional 5A support
  • SuperSpeed USB 3.0 data transfer rates
  • Serial ATA revision 2.0 (6 Gbps)
  • TRIM support

Description

The USB-C™ to DisplayPort Active Cable reference design is a framework that can enable DisplayPort video signaling over a USB-C connection. Traditionally, DisplayPort connectors are the only way to transfer DisplayPort video but this connector can be large and are not ideal for small (...)

Key Features

  • Bi-directional USB-C to DisplayPort
  • Supports VESA DisplayPort Alt Mode to USB-C
  • UFP and DFP configuration
  • Integrated USB Billboard
  • Operates over entire VCONN range of 2.7 V to 5.5 V
  • Supports up to 5 meter DisplayPort cable

Description

The PMP20533 power reference design provides up to 15 V/45 W over USB Type-C from a universal AC input range of 85 to 265 VAC for charger applications. The UCC24636 synchronous rectifier driver allows this design to provide 91% average efficiency.  The TPS25740A provides the interface between (...)

Key Features

  • 91% average efficiency
  • Standby (no load) power consumption is less than 30mW
  • High power density, greater than 12W per cubic inch
  • Compact form factor 45mm x 28mm (1.8" x 1.8" x 1.1")
  • Conducted emissions are below Class B levels

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP20533.1
(Output
Voltage1)
85 265 15 3 45 Isolated AC Flyback

Description

The TIDA-00714 TI Design is a complete TPS65982 based reference design for USB Type-C and Power Delivery applications. It allows the user to develop various power profiles and alternate modes such as DisplayPort and debug existing USB Type-C and Power Delivery systems.

Key Features

  • USB PD controller
  • Type-C compliant
  • Source or sink power port switch
  • Over-voltage/current protector
  • Data port multiplexer
  • USB Low speed end point

Description

TIDA-00987 is a reference design for Automotive Media Ports that require data transfer. This design has the capability to support USB 2.0 and USB 3.0 data through a 15W USB Type-C™ port. Customers can accelerate their media port systems by taking advantage of a complete reference design (...)

Key Features

  • The LM74610-Q1 smart diode emulates an ideal diode rectifier and protects downstream devices in the case of reverse polarity.
  • The TPS25810-Q1 and TPS254900-Q1 provide negotiation over the CC1/CC2 and D+/D- lines respectively to enable charging of either USB Type-C or legacy downstream devices.
  • Small (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.