Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

This reference design is a dual port 200W synchronous buck-boost utilizing the LM5176 controller for automotive applications. This design can operate from 6V to 40V, and output 5V, 9V, 15V, and 20V at 5A. Output adjustment is achieved using TPS25740B power delivery controller. Two ports are (...)

Key Features

  • 6V to 40V in, output 5V, 9V, 15V and 20V @ 5A
  • 98% peak efficiency
  • Over current, over voltage and over temperature protection
  • Dual port synchronized via external clock circuit
  • Each port is operated 180 degrees out of phase

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP21096.1
(Output Voltage 1)
6 40 5 5 25 Non-Isolated DC Buck Boost- 4 Switch
PMP21096.2
(Output Voltage 2)
6 40 9 5 45 Non-Isolated DC Buck Boost- 4 Switch
PMP21096.3
(Output Voltage 3)
6 40 15 5 75 Non-Isolated DC Buck Boost- 4 Switch
PMP21096.4
(Output Voltage 4)
6 40 20 5 100 Non-Isolated DC Buck Boost- 4 Switch

Description

The PMP40183 reference design is a fast charger solution with secondary-side regulation using UCC28740 which provides Constant-Voltage Constant-Current. The design supports maximum 15V/3A PD 3.0 standard and also 6.2V-11V/4A output power level. This output performance will enable fast charge between (...)

Key Features

  • Valley switching operation and VS balance S.R flyback
  • System level solution for cable impedance detection and BAT OVP co-working with BQ25970
  • Supports 6.2V-11V/4A
  • Support standard PD 3.0 5V,9V,15V/3A
  • Vbus adjustable with 20mV/step resolution

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP40183.1
(Output Voltage 1)
85 265 15 3 45 Isolated AC Flyback- Active Clamp
PMP40183.2
(Output Voltage 2)
85 265 9 3 27 Isolated AC Flyback- Active Clamp
PMP40183.3
(Output Voltage 3)
85 265 5 3 15 Isolated AC Flyback- Active Clamp
PMP40183.4
(Output Voltage 4)
85 265 11 4 44 Isolated AC Flyback- Active Clamp

Description

This mobile point of sale (mPOS) reference design features a 1S1P Li-Ion battery architecture to reduce system size and cost. Integrated load switches are used to reduce standby power consumption and maximize battery life to enable the single-cell architecture. A USB Type-C charging port is also (...)

Key Features

  • 1S1P low-voltage battery architecture made possible by inclusion of low-voltage (5-V) printer rail driven by DRV8833
  • USB Type-C charging port via TUSB320 and BQ25890 updates current USB implementations to new standard
  • TPS22918 load switch disconnects inactive subsystems to extend battery life in a (...)

Description

This fully tested, USB power delivery reference design is a high efficiency, high power density, AC/DC adapter solution with a wide input voltage range (85 - 265VAC) for laptop adapters and smartphone charger applications. It adopts active-clamp-flyback topology controlled by TI’s newest ACF (...)

Key Features

  • High efficiency (92% peak value)
  • High power density (30W/in³)
  • Low no load power consumption (60mW)
  • Low light load input power (0.5W), @20Vout/0.25W output
  • Fully compatible with USB PD 2.0 standard, with 5V/3A, 9V/3A, 15V/3A, 20V/3.25A output
  • Active-clamp flyback + SR topology
  • Small size (62mm*26.8mm*20mm)

Description

PMP40286 is a dual port car charger reference design.  The output goes to a 5V 3A USB Type-C™ port and a 5V 2.4A USB type-A port. The USB Type-C port can be backwards compliant with BC1.2 and DCP configurations. The type-A port is capable of compensating for the effects on voltage droop (...)

Key Features

  • Fully integrated reference design for USB Type-C DFP port
  • 91.4% @12Vin full load with USB switches
  • Linear cable compensation for 75mOhm cable resistor in the USB type-A channel
  • Integrated IEC ESD protection
  • USB BC1.2 DCP charging protocols supported

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP40286.1
(Output Voltage 1)
7 36 5 3 15 Non-Isolated DC Buck- Synchronous
PMP40286.2
(Output Voltage 2)
7 36 5 2.4 12 Non-Isolated DC Buck- Synchronous

Description

PMP40312 is a dual port USB Type-C™ PD car charger reference design. The design's normal input voltage range is from 9V to 14.5V, and the maximum input voltage can be to 42V.The pure analog configuration for the USB type-C source controller--TPS25740B makes the PD negotiation easy. The (...)

Key Features

  • Dual channel USB Type-C™ PD DFP design
  • 5V, 9V, 12V, 15V 32.5W*2 output with wide 5~36V input range
  • IEC ESD and short-to-VBUS protection for CC and D+/D- lines
  • Digital controlled design using low cost components
  • Small size with low component count

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP40312.1
(Output Voltage 1)
5 42 5 3 15 Non-Isolated DC Buck Boost- 4 Switch
PMP40312.2
(Output Voltage 2)
5 42 9 3 27 Non-Isolated DC Buck Boost- 4 Switch
PMP40312.3
(Output Voltage 3)
5 42 12 2.7 32.4 Non-Isolated DC Buck Boost- 4 Switch
PMP40312.4
(Output Voltage 4)
5 42 15 2.17 32.55 Non-Isolated DC Buck Boost- 4 Switch
PMP40312.5
(Output Voltage 5)
5 42 5 3 15 Non-Isolated DC Buck Boost- 4 Switch
PMP40312.6
(Output Voltage 6)
5 42 9 3 27 Non-Isolated DC Buck Boost- 4 Switch
PMP40312.7
(Output Voltage 7)
5 42 12 2.7 32.4 Non-Isolated DC Buck Boost- 4 Switch
PMP40312.8
(Output Voltage 8)
5 42 15 2.17 32.55 Non-Isolated DC Buck Boost- 4 Switch

Description

PMP40269 is a dual port car charger reference design. It has a USB Type-C™ port and a USB type-A port. The USB Type-C port can provide 5V 1.5A to USB Type-C device. The type-A port can provide 5V 2.4A, it is also capable of compensating for the effects on voltage droop when a smartphone or (...)

Key Features

  • Fully integratedreference design for USB Type-C DFP port
  • Short-to-VBUS protection on DP_IN and DM_IN
  • IEC ESD protection on CC1/CC2 and DP_IN/DM_IN
  • USB BC1.2 DCP charging protocols supported
  • High efficiency up to 91.7% with full load

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP40269.1
(Output Voltage 1)
7 36 5 2.4 12 Non-Isolated DC Buck- Synchronous
PMP40269.2
(Output Voltage 2)
7 36 5 1.5 7.5 Non-Isolated DC Buck- Synchronous

Description

PMP40285 is a dual port USB Type-C™ charger reference design. This design takes an automotive input voltage, the output goes to two USB Type-C port. Each of these ports supplies 5V 3A for USB Type-C™ device. The design is fully compliant with USB type C and backwards compliant with BC1.2 (...)

Key Features

  • Dual channel USB Type-C™ DFP design
  • 90% efficiency at 12V input and full load with USB switches
  • Integrated IEC ESD protection
  • USB BC1.2 DCP charging protocols supported
  • Low component count

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP40285.1
(Output Voltage 1)
7 36 5 3 15 Non-Isolated DC Buck- Synchronous
PMP40285.2
(Output Voltage 2)
7 36 5 3 15 Non-Isolated DC Buck- Synchronous

Description

PMP40270 is a dual USB type-C DFPs reference design, as a cigar lighter adapter. It has a high effieicny DCDC converter LMS3635  inside, combined with a low cost USB type-C source controller TPS25821 for each port. Full voltage range of a 12V car battery, as well as the transistion voltage up (...)

Key Features

  • Full integration solution for USB Type-C DFP port
  • IEC ESD protection on CC1/CC2
  • USB BC1.2 DCP charging protocols supported
  • High efficiency up to 95% with full load
  • Compact form factor for CLAs

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP40270.1
(Output Voltage 1)
6 42 5 1.5 7.5 Non-Isolated DC Buck- Synchronous
PMP40270.2
(Output Voltage 2)
6 42 5 1.5 7.5 Non-Isolated DC Buck- Synchronous

Description

The PMP40268 is a USB Type-C™ DFP car charger reference design which provides 5V 3A for USB Type-C™ device. The design includes a synchronous step-down converter LMS3635, and high integrated USB Type-C™ controller and power switch TPS25810. The design is capable of compensating for (...)

Key Features

  • Fully integrated solution for USB C DFP port
  • Integrated loop compensation
  • High efficiency up to 92.4% at 12V in and 5V 3A output
  • Integrated ESD protection for USB Type-C™ DFP
  • Linear 200 mOhm cable compensation feature

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP40268.1
(Output
Voltage1)
7 36 5 3 15 Non-Isolated DC Buck- Synchronous

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.