Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Important

Our new reference design selection tool provides a single-search option for all system reference designs. Please update your bookmarks to the new interactive search tool. Learn more

Applications

Products

Additional resources

AND OR

Description

This reference design allows easy system integration of a USB Type-C™ power supply that supports voltage margining. Efficiently converting power from a common 9-, 12- or 15-V adaptor to the USB Type-C port, the TPS62136 step-down converter directly accepts the digital signal of a (...)

Key Features

  • Easily adjustable VOUT with slew rate control
  • VOUT margining with single digital input pin
  • 4A output current
  • >90% efficiency (99% peak)
  • 9V to 17V input voltage range

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
TIDA-01567.1
(Output
Voltage1)
9 17 5 4 20 Non-Isolated DC Buck- Synchronous

Description

The USB Type-C™ and Power Delivery (PD) minidock evaluation module (EVM) provides a complete reference solution for a USB Type-C dock including audio, USB data, power, and video.  The EVM has a small 2 inch by 4 inch  form factor and supports  both source and sink power (...)

Key Features

  • DisplayPort™ to HDMI
  • Bi-Directional Power Capabilities
  • DRP Full-Featured USB-C & PD Port
  • Dual Video (up to 4K) via HDMI or miniDP
  • Flash Update over Type-C

Description

PMP20107 is a 4-switch buck-boost controler utilizing the LM5175 for consumer applications. This design has a minimum operating input voltage of 3.5V after start up and a maximum input voltage of 30V.  Switching frequency is set to 300kHz. A charge pump voltage doubler is added to ensure VCC (...)

Key Features

  • 3.5V to 30V in, output 5V@ 3A
  • Achieving efficiency of 90% at 3.5Vin and 93% at 20Vin, 95% peak efficiency
  • Compact size, slim form factor, suitable for USB type C dongle
  • Solution Size: 22mm x 19.5mm
  • LM5175 4-switch Buck-Boost controller, wide Vin, high efficiency

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP20107.1
(Output
Voltage1)
3.5 30 5 3 15 Non-Isolated DC Buck Boost- 4 Switch

Description

The Type-C Dock Board is designed to help evaluate Type-C Dock implementations with video and charging support.  The Type-C Dock offers data and video port expansion and a charging capability for Type-C systems that support USB PD/Alternate mode protocol.  The dock comes with three (...)

Key Features

  • Powered by 20V DC IN
  • Includes a USB3 hub TUSB8041 for USB port expansion purposes
  • The dock provides a mini DP source connector for connecting to a DisplayPort sink, a protocol converter or a hub
  • Several LEDs are provided for easier debug purposes
  • DIP Switches are provided for configuration purposes

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.