Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Applications

Products

Additional resources

AND OR

Description

A reference design for power banks to provide 45W of power. This can be used to charge a notebook, phone or a Type-C/PD based device.

Key Features

  • Supports 5 V at 3 A, 9 V at 3 A, 14.8 V at 2 A, 15 V at 3A, and 20V at 2.25A for Power Data Objects (PDOs)
  • Supports up to 45 W of Power to Charge Portable Devices
  • Automatically Charges After Connecting to USB PD Source

Description

The PMP4489 reference design is a dedicated USB-C PD2.0 DFP 5V/12V3A output flyback converter with secondary-side regulation UCC28740DR which provides Constant-Voltage Constant-Current feature. The design features <75mW standby power(compliant with DOE 6 &CoC V5 Tier 2 standard (...)

Key Features

  • High efficiency for good thermal
  • Compliant with CoC V5 Tier 2 2016
  • Compliant with USB Power Delivery 2.0 and Type-C
  • Eliminate the ESD protection circuit on CC1,CC2
  • Small size adapter

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP4489.1
(Output
Voltage1)
85 265 12 3 36 Isolated AC Flyback- DCM

Description

PMP40001 is a full featured USB type-C PD DFP reference design. The pure analog configuration for the USB type-C source controller--TPS25740 makes the PD negotiation easy. It supports 3 sets of output voltage options including 5V/12V/20V.  The max output current is 3A which provides a maximal (...)

Key Features

  • High dscharging power up to 20V/3A
  • Fully support USB type-C PD profile 4
  • Compatibility with 2S,3S cell input
  • High efficiency up to 96%@ full load
  • Small size with low component count
  • Pure analog configuration for USB type-C PD negotiation

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP40001.1
(Output Voltage 1)
6 13.5 5 3 15 Non-Isolated DC Buck Boost- 4 Switch
PMP40001.2
(Output Voltage 2)
6 13.5 12 3 36 Non-Isolated DC Buck Boost- 4 Switch
PMP40001.3
(Output Voltage 3)
6 13.5 20 3 60 Non-Isolated DC Buck Boost- 4 Switch

Description

This is a power bank reference design with a USB type C DFP plus a USB type A port supporting high voltage discharging. Fast charger input is also supported to save more charging time. It can detect the input port attach/detach automatically, as well as the output ports.

Key Features

  • Type C DFP Enabled @5V/3A
  • Fast Charger input supported
  • Fast Discharging with high voltage output
  • Automatic Attach/Detach Detection
  • High Discharging Current
  • High Integration and Low BOM

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
Isolated/Non-Isolated
Isolated/Non-Isolated
Input Type
Input Type
Topology
Topology
Designed for
Designed for
PMP4451.1
(Output Voltage 1)
3.9 14 5.1 3 15.3 Non-Isolated DC Boost- Integrated Switch
Buck- Integrated Switch
PMP4451.2
(Output Voltage 2)
3.9 14 12 1.5 18 Non-Isolated DC Boost- Integrated Switch
Buck- Integrated Switch

Description

PMP4496 is a power bank reference design with a single USB type C dual role port (DRP). It can perform as a SINK or SOURCE. Role is automatically determined according to the external device attached. Fast charger input is also supported to save more charging time.

Key Features

  • True DRP Type C Port
  • Fast Charger input supported
  • Automatic Role Detection
  • High Discharging Current
  • High Integration and Low BOM
  • Small Dimensions: 47.8mmx18.2mm

Description

PMP11536 is a power bank reference design with a USB typc C DFP plus a USB type A port employing the boost mode of a Maxcharger. Fast charger input is also supported to save more charging time. It can detect the input port attach/detach events automatically, as well as the output ports.

Key Features

  • Type C DFP Enabled @5V/3A
  • Fast Charger input supported
  • Automatic Attach/Detach Detection
  • High Discharging Current
  • Hardware and software OVP for OTG output
  • Small dimensions: 71.5mmx18mm

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.